Swivel Eyebolts

Brand :
MISUMI

Caution

    Product Description

    Rotating eye bolt. Rotates 360° around the axis for lifting heavy objects. It can also move 180° in the hanging direction.

    Specifications

    Swivel Eyebolts:Related Image
    •Dimension Table
    M×P
    (normal)
    ABCDℓbhHEWk3) Hexagonal bolt
    width
    Hexagonal bolt
    tightening torque guideline
    (Kgf・m)
    Weight
    (kg)
    Maximum allowable load N{kgf}Model
    A: Vertical hanging
    (one piece)
    B: Horizontal hanging
    (using two poles)
    TypeM
    M8×1.2541twenty five82811333071twenty four509.7130.8~1.50.182940 {300}2940 {300}SLEB8
    M10×1.516323112.7171.0~2.50.194900 {500}4900 {500}10
    M12×1.7550301032twenty one403888296215191.5~4.00.357850 {800}7850 {800}12
    M16×2.065371442274748109367918twenty four4.0~10.00.7515690 {1600}15690 {1600}16
    M20×2.58347185031605713545100twenty one307.0~15.01.3824520 {2500}24520 {2500}20
    M24×3.010258twenty two6037726315756121twenty four3610.0~25.02.3835300 {3600}35300 {3600}twenty four
    M30×3.512872287550907919770150304612.0~35.04.9056870 {5800}56870 {5800}30
    M36×4.0154903290571129123585176345515.0~50.07.6078450 {8000}78450 {8000}36
    M42×4.51761043610567130109275100200426518.0~60.011.8098060 {10000}98060 {10000}42
    M48×5.02001164212073140127309110226487530.0 to 80.018.20147000 {14990}147000 {14990}48
    M×P
    (normal)
    ABCDℓbhHEWk3) Hexagonal bolt
    width
    Hexagonal bolt
    tightening torque guideline
    (Kgf・m)
    Weight
    (kg)
    Maximum allowable load N{kgf}Model
    A: Vertical hanging
    (one piece)
    B: Horizontal hanging
    (using two poles)
    TypeMNo
    M24×3.065371442354550109367918.3twenty two10.0 to 25.00.8319600 {1999}19600 {1999}SLEBHtwenty four16
    M24×3.0834718503558591354510021.3twenty four10.0 to 25.01.4227400 {2794}27400 {2794}20
    M30×3.5834718504558591354510021.3twenty four12.0 to 35.01.5231800 {3243}31800 {3243}3020
    M30×3.510258twenty two6045686715756120twenty four3012.0 to 35.02.4641200 {4201}41200 {4201}twenty four
    M36×4.010258twenty two6055686715756120twenty four3015.0 to 50.02.6345900 {4680}45900 {4680}36twenty four
    M36×4.012872287555888119770150303615.0 to 50.04.9163700 {6496}63700 {6496}30
    M42×4.512872287565888119770150303618.0 to 60.05.1468600 {6995}68600 {6995}4230
    M42×4.5154903290651099423585176344618.0 to 60.07.7683300 {8494}83300 {8494}36
    M48×5.0154903290701099423585176344630.0 to 80.08.0088200 {8994}88200 {8994}4836
    M48×5.01761043610570126113275100200415530.0 to 80.011.90117700 {12002}117700 {12002}42
    M64×6.02001164212090133134309110226486530.0 to 80.018.70196000 {19986}196000 {19986}6448
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat