1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustment Collars

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an adjustment collar for plastic molds that can be used to adjust the space. The material is SS400.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KACL10-[5-150/1]-V7
KACL12-[5-150/1]-V9.5
KACL15-[5-150/1]-V12
KACL18-[5-150/1]-V10.5
KACL25-[5-150/1]-V13
KACL35-[5-200/1]-V26
KACL45-[5-200/1]-V33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
V (Inner diameter)
(mm)

-

ADJUSTING CORRAR 1 Piece(s) 5 Day(s) 10105 ~ 1507

-

ADJUSTING CORRAR 1 Piece(s) 5 Day(s) 10125 ~ 1509.5

-

ADJUSTING CORRAR 1 Piece(s) 5 Day(s) 10155 ~ 15012

-

ADJUSTING CORRAR 1 Piece(s) 5 Day(s) 10185 ~ 15010.5

-

ADJUSTING CORRAR 1 Piece(s) 5 Day(s) 10255 ~ 15013

-

ADJUSTING CORRAR 1 Piece(s) 5 Day(s) 10355 ~ 20026

-

ADJUSTING CORRAR 1 Piece(s) 5 Day(s) 10455 ~ 20033

Loading...

  1. 1