1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Washers (For Heat Insulation)/ (Riser Pads)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a washer (riser pad) for insulation. Stainless steel SUS416 has low thermal conductivity, making it ideal for insulation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RPSB25-M[6,​8,​10]-T[10-20/5]
RPSB30-M[8,​10,​12,​16]-T[10-20/5]
RPSB40-M[8,​10,​12,​16]-T[10-20/5]
RPSK25-V[8,​10]-T[10-20/5]
RPSK30-V[8,​10,​12]-T[10-20/5]
RPSK40-V[10,​12,​13]-T[10-20/5]
RPST30-M[6,​8]-T[10-20/5]
RPST40-M[6,​8,​10]-T[10-20/5]
RPSZ25-M6-T[10-20/5]
RPSZ30-M[6,​8,​10]-T[10-20/5]
RPSZ40-M[6,​8,​10,​12]-T[10-20/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct type d/P/V (Hole diameter)
(mm)
D (Outer diameter)
(mm)
t (Thickness)
(mm)
Type M (Applicable bolt size)

-

RISER PAD 1 Piece(s) 5 Day(s) 10--2510 ~ 20Bolt fixing6 ~ 10

-

RISER PAD 1 Piece(s) 5 Day(s) 10--3010 ~ 20Bolt fixing8 ~ 16

-

RISER PAD 1 Piece(s) 5 Day(s) 10--4010 ~ 20Bolt fixing8 ~ 16

-

RISER PAD 1 Piece(s) 5 Day(s) 10-8 ~ 102510 ~ 20Dowel pin-

-

RISER PAD 1 Piece(s) 5 Day(s) 10-8 ~ 123010 ~ 20Dowel pin-

-

RISER PAD 1 Piece(s) 5 Day(s) 10-10 ~ 134010 ~ 20Dowel pin-

-

RISER PAD 1 Piece(s) 5 Day(s) 10For countersunk bolt-3010 ~ 20-6 ~ 8

-

RISER PAD 1 Piece(s) 5 Day(s) 10For countersunk bolt-4010 ~ 20-6 ~ 10

-

RISER PAD 1 Piece(s) 5 Day(s) 10Counterbore-2510 ~ 20-6

-

RISER PAD 1 Piece(s) 5 Day(s) 10Counterbore-3010 ~ 20-6 ~ 10

-

RISER PAD 1 Piece(s) 5 Day(s) 10Counterbore-4010 ~ 20-6 ~ 12

Loading...

  1. 1
 

Basic Information

Material SUS416

MISUMI Unit Example related to this product