L Type Cartridge Heaters -L Dimension・Wattage・Flange Selection-

Brand :
MISUMI
Caution
Product Description
[Features]
• SUS304(S30400)(1.4301) is used for the stainless sheath, L-shaped pipe and flange.
• Select 200 V or 220 V, specify L in 1 mm increments and wattage in 10 W increments.
• Watt density must remain within 2≤W/cm²≤15.
[Use]
• Use to heat molds, dies or machine parts by inserting the heater into a hole.
(1)Stainless sheath
SUS304(S30400)(1.4301)
(2)L-Shaped Pipe
SUS304(S30400)(1.4301)
(3)Flange
SUS304(S30400)(1.4301)
Lead heat resistance temperature 180°C

SUS304(S30400)(1.4301)(2)L-Shaped Pipe
SUS304(S30400)(1.4301)(3)Flange
SUS304(S30400)(1.4301)Lead heat resistance temperature 180°C

Specifications

| Watt density (W/cm2) | A | Part Number | L 1mm increments | V (Voltage) Selection | W (Wattage) 10W increments | |
| Type | D | |||||
| 2≤W/cm2≤15 W/cm2=W/{D×(L-12)×3.14/100} | 20 | MLCHN(No flange) MLCHA(Flange shape A) MLCHB(Flange shape B) MLCHC(Flange shape C) | 8 | 50~400 | 200 220 | 50~1100 |
| 10 | 50~1600 | |||||
| 22 | 12 | 50~1800 | ||||
| 25 | *16 | 50~600 | ||||
Specify the wattage such that the W density (W/cm2) is within the range 2≤W/cm2≤15. *MLCHB: Not available for D16. | ||||||
Alterations

Specify the wattage such that the W density (W/cm
*MLCHB: Not available for D16.