Cartridge Heaters -With Stopper・Lead Protection Cover-

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • The flange prevents the cartridge heater from coming out of the mold.
    • The protection cover prevents direct pulling of the lead when removing the heater.
    • The flexible tube helps prevent lead breakage from metal fatigue during movable-side use.
    [Use]
    • Suitable for mold installations, including movable-side applications.

    (1)Stainless sheath
    D10・12 SUS321(S32100)(1.4541)
           D8 SUS316L(S31603)(1.4404)

    (2)Protection cover
         SUS321(S32100)(1.4541)

    (3)Flexible tubes
        SUS304(S30400)(1.4301)

    (4)Flange
        SUS304(S30400)(1.4301)

    CARTRIDGE  HEATERS  -WITH  STOPPER�LEAD  PROTECTION  COVER-:Related Image
    Installation method of flange is caulking or welding (3 points).
    Lead heat resistance temperature 180°C

    Specifications

    CARTRIDGE  HEATERS  -WITH  STOPPER�LEAD  PROTECTION  COVER-:Related Image
    •Dimension Table
    V
    (Voltage)
    W
    (Wattage)
    W/cm2
    (Watt density)
    Lead
    nominal cross-sectional area
    [mm2,sq]
    Part NumberLVW
    TypeD
    10012012.60.75MCHJ850100120
    20032014.5100200320
    2808.1150280
    50014.4500
    3508.3180350
    62014.7620
    50010.8200500
    69014.6690
    80017.2800
    65010.9250650
    40014.510100200400
    3008.1130300
    4009.2150400
    63014.5630
    4007.6180400
    4507.6200450
    65011.3650
    86014.6860
    100017.21000
    6008.0250600
    88012.0880
    110014.71.251100
    130015.21300
    130014.43001300
    48014.512100200480
    65012.5150650
    80012.6180800
    90012.7200900
    105014.81050
    95010.6250950
    130014.52.01300
    150016.91500

    More Information

    ■Characteristics
    •A flange prevents cartridge heater coming off from the mold.
    •Protection cover at the bottom prevents from directly pulling the lead when removing the heater.
    •Flexible tube prevents lead from breaking caused by fatigue when heater is used on the movable side.
    •Minimum bending R
    DR
    827.5
    1037.5
    1237.5
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cartridge Heaters -With Stopper・Lead Protection Cover- | MISUMI | MISUMI Thailand