Cartridge Heaters -With Stopper Flange-

Brand :
MISUMI
Caution
Product Description
[For those who don't have the size they want!!!]
We can make it for you. Please request a quote first.
(1)Stainless sheath
SUS321(S32100)(1.4541)
(5)Flange
SUS304(S30400)(1.4301)
(2)(3)(4)Heat resistance:180°C or lower

Connector position (22) becomes two separative positions 17 and 37 for two connectors when D6.5 and 8.
SUS321(S32100)(1.4541)(5)Flange
SUS304(S30400)(1.4301)(2)(3)(4)Heat resistance:180°C or lower

Connector position (22) becomes two separative positions 17 and 37 for two connectors when D6.5 and 8.Specifications

| V (Voltage) | W (Wattage) | W/cm2 (Watt density) | Lead nominal cross-sectional area [mm2,sq] | Part Number | L | V | W | |
| Type | D | |||||||
| 200 | 110 | 15.9 | 0.75 | MFCH | 6.5 | 50 | 200 | 110 |
| 250 | 14.6 | 100 | 250 | |||||
| 320 | 15.2 | 8 | 100 | 320 | ||||
| 270 | 8.0 | 150 | 270 | |||||
| 500 | 14.9 | 500 | ||||||
| 330 | 8.0 | 180 | 330 | |||||
| 620 | 15.0 | 620 | ||||||
| 500 | 10.8 | 200 | 500 | |||||
| 690 | 14.9 | 690 | ||||||
| 800 | 17.3 | 800 | ||||||
| 700 | 11.9 | 250 | 700 | |||||
| 500 | 11.9 | 10 | 150 | 500 | ||||
| 720 | 14.0 | 180 | 720 | |||||
| 450 | 7.8 | 200 | 450 | |||||
| 650 | 11.3 | 650 | ||||||
| 860 | 14.9 | 860 | ||||||
| 880 | 12.0 | 250 | 880 | |||||
| 1100 | 15.0 | 1.25 | 1100 | |||||
| 700 | 11.3 | 12 | 180 | 700 | ||||
| 820 | 11.8 | 200 | 820 | |||||
| 1050 | 15.1 | 1050 | ||||||
| 1300 | 14.7 | 250 | 1300 | |||||
| 1200 | 13.0 | 16 | 200 | 1200 | ||||
| 1500 | 10.5 | 2.0 | 300 | 1500 | ||||
Color of insulated glass of D16 is white, instead of pink for other D dimensions, however, no difference in quality compared with other D dimensions of D6.5~12 with pink color.More Information
■Characteristics
•A flange prevents the cartridge heaters coming off from the mold.
•It is the same size with the plate side hole of flange of MCHJ (
Click here).(D8~12)
HTLB
(Lubricant oil
for
heaters)
Details are listed in Chemical Products Index
Click here
•A flange prevents the cartridge heaters coming off from the mold.
•It is the same size with the plate side hole of flange of MCHJ (
Click here).(D8~12)HTLB
(Lubricant oil
for
heaters)
Details are listed in Chemical Products Index
Click here