Cartridge Heaters -Output Selection Type

Brand :
MISUMI
Caution
Product Description
[For those who don't have the size they want!!!]
We can make it for you. We accept custom orders for heaters and insulation boards!
(1)(2)(3)Heat resistance: 180°C or lower
SUS304(S30400)(1.4301)

*L dimension and allowable curving
When L<300 0.02 or less
When L≥300 0.05 or less
SUS304(S30400)(1.4301)
*L dimension and allowable curving
When L<300 0.02 or less
When L≥300 0.05 or less
Specifications

| V (Voltage) | W (Wattage) | W/cm2 (Watt density) | Part Number | L | |
| Type | D | ||||
| 200 | 130 | 5.8 | MCH | 8 | 100 |
| 200 | 7.1 | 10 | 100 | ||
| 300 | 8.0 | 130 | |||
| 400 | 9.1 | 150 | |||
| 400 | 7.5 | 180 | |||
| 450 | 7.5 | 200 | |||
| 480 | 5.3 | 300 | |||
| 400 | 11.2 | 12.6 | 100 | ||
| 550 | 11.6 | 130 | |||
| 700 | 12.6 | 150 | |||
| 800 | 11.9 | 180 | |||
| 900 | 11.6 | 200 | |||
| 950 | 10.5 | 250 | |||
| 1200 | 10.5 | 300 | |||
| 400 | 5.7 | 16 | 150 | ||
| 550 | 6.4 | 180 | |||
| 650 | 6.8 | 200 | |||
| 750 | 6.2 | 250 | |||
| 1000 | 6.9 | 300 | |||
Coupling nipple…SCHL(D10~16)/MCHB(D8~16) Click here | |||||
Example

・ Having a tapered thread that is slightly shallower than standard length, it enables fastening a cartridge heater easier by tightening.
・ If the tightening is weak, use M3 bolts to fix the heater bolt and heater firmly from the side surface.
** Do not use with a heater of watt density over 15W/cm².
Coupling nipple…SCHL(D10~16)/MCHB(D8~16)
Click here