Cartridge Heaters -Output Designation Type

Brand :
MISUMI
Caution
Product Description
•Shape: Straight
• Root Shape: Standard type
• Heating Type: Default
(1)(2)(3)Heat resistance: 180°C or lower
SUS321(S32100)(1.4541)

*[ ! ]Connector position (22) becomes two separative positions 17 and 37 for two connectors when D6, 6.5 and 8.
SUS321(S32100)(1.4541)
*[ ! ]Connector position (22) becomes two separative positions 17 and 37 for two connectors when D6, 6.5 and 8.
Specifications

| V (Voltage) | W (Wattage) | W/cm2 (Watt density) | Lead nominal cross-sectional area [mm2,sq] | Part Number | L | V | W | |
| Type | D | |||||||
| 100 | 50 | 7.6 | 0.75 | MCHV | 6 | 50 | 100 | 50 |
| 100 | 6.2 | 100 | 100 | |||||
| 200 | 110 | 14.5 | 6.5 | 50 | 200 | 110 | ||
| 250 | 14.1 | 100 | 250 | |||||
| 330 | 14.2 | 130 | 330 | |||||
| 400 | 14.3 | 150 | 400 | |||||
| 100 | 120 | 14.0 | 8 | 50 | 100 | 120 | ||
| 200 | 320 | 15.2 | 100 | 200 | 320 | |||
| 350 | 12.2 | 130 | 350 | |||||
| 250 | 7.4 | 150 | 250 | |||||
| 500 | 14.8 | 500 | ||||||
| 300 | 7.3 | 180 | 300 | |||||
| 450 | 10.9 | 450 | ||||||
| 620 | 15.0 | 620 | ||||||
| 500 | 10.8 | 200 | 500 | |||||
| 690 | 14.9 | 690 | ||||||
| 800 | 17.2 | 800 | ||||||
| 900 | 15.3 | 250 | 900 | |||||
Coupling nipples…MCHB Coupling nipple SCHL cannot be used. | ||||||||
| V (Voltage) | W (Wattage) | W/cm2 (Watt density) | Lead nominal cross-sectional area [mm2,sq] | Part Number | L | V | W | |
| Type | D | |||||||
| 100 | 350 | 13.3 | 0.75 | MCHV | 10 | 100 | 100 | 350 |
| 200 | 250 | 12.4 | 80 | 200 | 250 | |||
| 300 | 11.4 | 100 | 300 | |||||
| 400 | 15.2 | 400 | ||||||
| 550 | 13.1 | 150 | 550 | |||||
| 630 | 15.0 | 630 | ||||||
| 750 | 17.7 | 750 | ||||||
| 750 | 14.6 | 180 | 750 | |||||
| 450 | 7.6 | 200 | 450 | |||||
| 650 | 11.3 | 650 | ||||||
| 860 | 14.9 | 860 | ||||||
| 1000 | 17.2 | 1000 | ||||||
| 550 | 7.5 | 250 | 550 | |||||
| 880 | 12.0 | 880 | ||||||
| 1100 | 15.0 | 1.25 | 1100 | |||||
| 1300 | 17.6 | 1300 | ||||||
| 1100 | 12.3 | 300 | 1100 | |||||
| 480 | 15.2 | 12 | 100 | 480 | ||||
| 650 | 12.9 | 150 | 650 | |||||
| 1050 | 15.1 | 200 | 1050 | |||||
| 1300 | 14.7 | 250 | 1300 | |||||
| 1500 | 16.9 | 2.0 | 1500 | |||||
| 890 | 15.1 | 1.25 | 14 | 150 | 890 | |||
Coupling nipples…MCHB Coupling nipple SCHL cannot be used. | ||||||||
Example

●Having a thread that is shallower than ordinary tapered threads, it enables to fasten a cartridge heater by simply tightening.
●Fix the heater bolt and heater more firmly by M3 bolts from the side surface, if the tightening is weak.
Do not use with a heater of watt density over 15W/cm2.
Coupling nipple SCHL cannot be used.