Sealing Tapes for Screw Plugs

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • PTFE sealing tape for screw plugs and similar threaded areas.
    • Narrow width helps reduce trimming of protruding tape after winding.
    • Width and length options include 8mm × 5m and 13mm × 15m.
    [Use]
    • Use where the selected tape width must suit the screw plug winding area.

    Specifications

    SEALING  TAPES:Related Image
    •Dimension Table
    Heat resistance temperatureW (width)L (length)
    (meter)
    t (thickness)Part Number
    -100°C~260°C8mm5m0.1mmJST 8-5
    13mm15mJST13-15

    More Information

    SEALING  TAPES:Related Image
    ■ JST8-5 is narrow and prevents from cutting protrusion when winding around screw plugs and such.
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Sealing Tapes for Screw Plugs | MISUMI | MISUMI Thailand