(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Grease for heat exchange pipes. Increases thermal conductivity to heat exchange pipes.
■ Features of grease for heat exchange pipes.
(1) Increases thermal conductivity to WHP.
(2) Effective as a lubricant when attaching/detaching the WHP.
■ Specifications
• Operating temperature range: 0°C to +200°C
• Contents: 100g
Liquid color: white
Composition Specs | |
Compound Name | Composition Ratio (%•PPM) |
Polydimethylsiloxane | 20~40% |
Zinc oxide | 50~60% |
Aluminum oxide and etc., Metal oxide | 10~20% |
Part Number |
---|
MTJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,574.00 | COOLING COMPONENTS | 1 Piece(s) | Available | Same day | 10 |
Loading...
Part Number |
MTJ |
Type | Liquid Color | Features | Usage Temperature Range (°C) | Primary components | Amount (g) |
Grease | White | Improves thermal conductivity for the WHP Heat Exchange Pipe, and is also effective as lubricant for the pipe's attachment and detachment. | 0~200 | Zinc oxide | 100 |
■Specifications | ●It is particularly effective in improving thermal conductivity by filling it in the space between mold and WHP, when it’s used in the installation of Heat Exchange Pipe (WHP Click here). ●It is also effective as lubricant for the heat exchange pipe when inserting it into a cooling hole or removing it out. | |
■Instructions | ●Please apply it overall the heat exchange pipe when inserting it to a cooling hole. |
Please check the type/dimensions/specifications of the part MTJ in the Grease For Heat Transaction Pipe series.
How can we improve?
How can we improve?