HSP Couplers For Hydraulic Pressure -Sockets-

Brand :
MISUMI
Caution
Product Description
[Application]
A socket for mold piping.
[Features]
The main body material is made of special steel that is resistant to vibration and shock. Low pressure loss, suitable for hydraulic equipment.
Both the socket and plug are equipped with automatic open/close valves to prevent fluid from flowing out during separation.

Special steel (Nickel plating)| Matching Plugs | Plug connection parts | L | Two opposite side B1 | Tapered female thread Rc(PT) | Part Number | ||
| V | D1 | Type | No. | ||||
| HSP couplers Tip diameter V=14.5 | 14.5 | 27.5 | 49 | 19 | 1/4 | YHS | 2 |
| HSP couplers Tip diameter V=18.5 | 18.5 | 33 | 60 | 23 | 3/8 | 3 | |
| HSP couplers Tip diameter V=24.5 | 24.5 | 43 | 72 | 35 | 1/2 | 4 | |
Matching plugs: MiSUMi's HSP Coupler series for hydraulic pressureNITTO's HSP Coupler □HP-R(Ex. 2HP-R)
Use below oil temperature at 180°C.More Information
■HSP Coupler for hydraulic pressure -Socket•Plug-Features
•Coupler body is using heat treated special steel material.
•Significant effect in resistance to impact.
•Suitable for hydraulic pressure application with higher flow rate due to valve structure to minimize the pressure drop.
•Prevent to flow out at the time of disconnection with automatic valves for socket and plug.
Component Drawing

Specifications
| No. | 2 | 3 | 4 | |
| Screw size | 1/4 | 3/8 | 1/2 | |
| Maximum allowable working pressure | MPa {kgf/cm2} | 20.6 {210} | ||
| Working temperature range | °C | -20~180 | ||
| Minimum cross section | mm2 | 21 | 37 | 77 |
| Aeration mix rate in duration | ㎖ | 0.7 | 1.9 | 3.5 |
| Allowable tightening torque | N •m (kgf •cm) | 28 (286) | 45 (459) | 90 (918) |
Fluid flow direction
Available to run fluid either from socket side or from plug side.

■Usage Guide
•Tighten up lower than maximum torque.
•Use within working temperature range.
•Do not use with fluid other than oil.
•To avoid injury and burn by oil leakage accident, socket installation and detachment work should be done after verifying free from pressure and oil temperature lower than 30°C.