Joints For Cooling Water -Plugs-

Brand :
MISUMI
Caution
Product Description
[Application]
Plug for mold piping.
<
Brass C3604(C36000)(CU-ZN)Thread JIS B 0203 tapered thread for tubing R(PT)

Matching Sockets:
Click here
The hexagonal wrench socket is penetrated.
Brass C3604(C36000)(CU-ZN)Thread JIS B 0203 tapered thread for tubing R(PT)

Matching Sockets:
Click hereSpecifications

| Matching Sockets | To be connected to a socket | L | D1 | Allen side B | Allen wrench hole d | Tapered thread R(PT) | ℓ1 | Part Number | ||
| V | ℓ | Type | No. | |||||||
| Cooling Joint Series Socket hole diameter V=9.4 | 9.4 | 10.4 | 22.4 | 13 | - | 5 | 1/8 | 9 | JPJ(Brass) | 1 |
| 24.4 | 14 | 1/4 | 11 | 2 | ||||||
| 13.4 | 32.4 | 13 | 19 | 3/8 | 12 | 3 | ||||
| Matching Sockets | To be connected to a socket | L | D1 | Allen side B | Allen wrench hole d | Tapered thread R(PT) | ℓ1 | Part Number | ||
| V | ℓ | Type | No. | |||||||
| Cooling Joint Series Socket hole diameter V=9.4 | 9.4 | 10.4 | 24.4 | (13.5) | 12 | 5 | 1/8 | 9 | JPJH(Brass) | 1 |
| 26.4 | (15.5) | 14 | 1/4 | 11 | 2 | |||||
Matching Joint Plug Connections
Click here
These plugs are applicable to slim design sockets.
Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower
Guide for Socket/Plug
Click here
d