(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It's a pusher pin. Please use with a spring, a screw plug with seat, or a set of screw plugs for controlling the opening order of three-plate molds.
Part Number |
---|
PSP6-[10-50/1] |
PSP8-[10-50/1] |
PSP10-[10-50/1] |
PSP13-[10-70/1] |
PSP16-[10-70/1] |
PSP20-[20-80/1] |
PSP25-[20-80/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Outer diameter) (mm) | L (Length) (mm) |
---|---|---|---|---|---|---|---|---|
- | PUSHER PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 ~ 50 | ||
- | PUSHER PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 10 ~ 50 | ||
- | PUSHER PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 10 ~ 50 | ||
- | PUSHER PIN | 1 Piece(s) | 5 Day(s) | 10 | 13 | 10 ~ 70 | ||
- | PUSHER PIN | 1 Piece(s) | 5 Day(s) | 10 | 16 | 10 ~ 70 | ||
- | PUSHER PIN | 1 Piece(s) | 5 Day(s) | 10 | 20 | 20 ~ 80 | ||
- | PUSHER PIN | 1 Piece(s) | 5 Day(s) | 10 | 25 | 20 ~ 80 |
Loading...
Product name | Pusher pins |
---|
How can we improve?
How can we improve?