1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mold Opening Prevention Plates -L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a mold opening prevention plate with a specified total length. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NT-OPPF16-A[30-200/1]-C[14-186/1]-D[7,​9]-T[5,​12]
NT-OPPF20-A[30-200/1]-C[14-186/1]-D[7,​9]-T[5,​12]
NT-OPPF25-A[40-300/1]-C[18-282/1]-D[9,​14]-T[12,​16]
NT-OPPF38-A[40-300/1]-C[18-282/1]-D[9,​14]-T[12,​16]
NT-OPPSF16-A[30-200/1]-C[14-186/1]-S[1-172/1]-D[7,​9]-T[6,​12]
NT-OPPSF20-A[30-200/1]-C[14-186/1]-S[1-172/1]-D[7,​9]-T[6,​12]
NT-OPPSF25-A[40-300/1]-C[18-282/1]-S[1-264/1]-D[9,​14]-T[12,​16]
NT-OPPSF38-A[40-300/1]-C[18-282/1]-S[1-264/1]-D[9,​14]-T[12,​16]
OPPF16-A[30-200/1]-C[14-186/1]-D[7,​9]-T[5,​12]-[N,​R,​Y]
OPPF20-A[30-200/1]-C[14-186/1]-D[7,​9]-T[5,​12]-[N,​R,​Y]
OPPF25-A[40-300/1]-C[18-282/1]-D[9,​14]-T[12,​16]-[N,​R,​Y]
OPPF38-A[40-300/1]-C[18-282/1]-D[9,​14]-T[12,​16]-[N,​R,​Y]
OPPSF16-A[30-200/1]-C[14-186/1]-S[1-172/1]-D[7,​9]-T[6,​12]-[N,​R,​Y]
OPPSF20-A[30-200/1]-C[14-186/1]-S[1-172/1]-D[7,​9]-T[6,​12]-[N,​R,​Y]
OPPSF25-A[40-300/1]-C[18-282/1]-S[1-264/1]-D[9,​14]-T[12,​16]-[N,​R,​Y]
OPPSF38-A[40-300/1]-C[18-282/1]-S[1-264/1]-D[9,​14]-T[12,​16]-[N,​R,​Y]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSC/L (Hole pitch)
(mm)
B (Width)
(mm)
Safety coloring A (L dimension)
(mm)
D/d (Hole diameter)
(mm)
S (Slotted hole pitch)
(mm)
T (Thickness)
(mm)

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1014 ~ 18616No Painting30 ~ 2007 ~ 9-5 ~ 12

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1014 ~ 18620No Painting30 ~ 2007 ~ 9-5 ~ 12

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1018 ~ 28225No Painting40 ~ 3009 ~ 14-12 ~ 16

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1018 ~ 28238No Painting40 ~ 3009 ~ 14-12 ~ 16

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1014 ~ 18616No Painting30 ~ 2007 ~ 91 ~ 1726 ~ 12

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1014 ~ 18620No Painting30 ~ 2007 ~ 91 ~ 1726 ~ 12

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1018 ~ 28225No Painting40 ~ 3009 ~ 141 ~ 26412 ~ 16

-

PROTECT PLATE 1 Piece(s) 5 Day(s) 1018 ~ 28238No Painting40 ~ 3009 ~ 141 ~ 26412 ~ 16

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1014 ~ 18616Red / Yellow / Black30 ~ 2007 ~ 9-5 ~ 12

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1014 ~ 18620Red / Yellow / Black30 ~ 2007 ~ 9-5 ~ 12

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1018 ~ 28225Red / Yellow / Black40 ~ 3009 ~ 14-12 ~ 16

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1018 ~ 28238Red / Yellow / Black40 ~ 3009 ~ 14-12 ~ 16

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1014 ~ 18616Red / Yellow / Black30 ~ 2007 ~ 91 ~ 1726 ~ 12

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1014 ~ 18620Red / Yellow / Black30 ~ 2007 ~ 91 ~ 1726 ~ 12

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1018 ~ 28225Red / Yellow / Black40 ~ 3009 ~ 141 ~ 26412 ~ 16

-

PROTECT PLATE 1 Piece(s) 7 Day(s) 1018 ~ 28238Red / Yellow / Black40 ~ 3009 ~ 141 ~ 26412 ~ 16

Loading...

  1. 1
 

Basic Information

Product type L dimension designation Designation Hole pitch + Width + Hole diameter