1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tension Links -Long Stroke Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a long stroke type tension link. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
TLK19-[50-250/5]
TLK19-SC[51-249/1]
TLK25-180
TLK25-200
TLK25-220
TLK25-[50-300/5]
TLK25-SC[51-299/1]
TLK32-[80-400/5]
TLK32-SC[81-399/1]
TLK38-[100-450/5]
TLK38-SC[101-449/1]
TLKH19-[50-230/5]
TLKH19-SC[51-229/1]
TLKH25-[50-270/5]
TLKH25-SC[51-269/1]
TLKH32-[80-350/5]
TLKH32-SC[81-349/1]
TLKH38-[100-400/5]
TLKH38-SC[101-399/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness
(mm)
A (Tension link width)
(mm)
S (Slotted hole pitch)
(mm)
SC (S dimension alteration)
(mm)

-

TENSION LINK 1 Piece(s) 4 Day(s) 1091950 ~ 250-

-

TENSION LINK 1 Piece(s) 4 Day(s) 10919-51 ~ 249

฿ 561.00

TENSION LINKS 1 Piece(s) Available Same day -925180-

฿ 561.00

TENSION LINKS 1 Piece(s) Available Same day -925200-

฿ 675.00

TENSION LINKS 1 Piece(s) Same day -925220-

-

TENSION LINK 1 Piece(s) 4 Day(s) 1092550 ~ 300-

-

TENSION LINK 1 Piece(s) 4 Day(s) 10925-51 ~ 299

-

TENSION LINK 1 Piece(s) 4 Day(s) 1093280 ~ 400-

-

TENSION LINK 1 Piece(s) 4 Day(s) 10932-81 ~ 399

-

TENSION LINK 1 Piece(s) 4 Day(s) 10938100 ~ 450-

-

TENSION LINK 1 Piece(s) 4 Day(s) 10938-101 ~ 449

-

TENNS LINK 1 Piece(s) 5 Day(s) 10161950 ~ 230-

-

TENNS LINK 1 Piece(s) 5 Day(s) 101619-51 ~ 229

-

TENNS LINK 1 Piece(s) 5 Day(s) 10162550 ~ 270-

-

TENNS LINK 1 Piece(s) 5 Day(s) 101625-51 ~ 269

-

TENNS LINK 1 Piece(s) 5 Day(s) 10163280 ~ 350-

-

TENNS LINK 1 Piece(s) 5 Day(s) 101632-81 ~ 349

-

TENNS LINK 1 Piece(s) 5 Day(s) 101638100 ~ 400-

-

TENNS LINK 1 Piece(s) 5 Day(s) 101638-101 ~ 399

Loading...

  1. 1
 

Basic Information

Product classification Tension links Shape Long stroke type