Parting Locks

Brand :
MISUMI
Caution
Product Description
Standard type parting lock. The frictional force between the template and the resin sleeve can be adjusted by tightening the taper bolt. This is a pack product (10 pieces).
(1)
SCM435(4137)(1.7220)
(2)
High grade Nylon(PA66) Temperature to be used : up to 80°C

SCM435(4137)(1.7220)(2)
High grade Nylon(PA66) Temperature to be used : up to 80°C
Specifications

| d1 | M | B | L | H | Part Number | |
| Type | D | |||||
| 8.5 | 5 | 4 | 18 | 3 | PL (Set (1)+(2)) | 10 |
| 11.5 | 6 | 5 | 20 | 3.2 | 13 | |
| 14 | 8 | 6 | 25 | 4 | 16 | |
| 18 | 10 | 6 | 30 | 4 | 20 | |
■Tapered Bolts for PL Parting Lock (Component)
| Part Number | |
| Type | No. |
| PLB (1) Tapered bolt only | 10 |
| 13 | |
| 16 | |
| 20 | |
■Resin Sleeves for PL Parting Lock (Component)
| Part Number | |
| Type | D |
| PLP (2) Resin sleeve only | 10 |
| 13 | |
| 16 | |
| 20 | |