1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ejector Rods -L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a freely specified type of ejector rod. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ERDFF15-[15-60/1]
ERDFF20-[15-60/1]
ERDFF25-[15-80/1]
ERDFF30-[20-80/1]
ERDFF32-[20-80/1]
ERDFF35-[20-80/1]
ERDFF40-[25-80/1]
ERDFF50-[30-80/1]
ERDFF60-[30-80/1]
ERDFX25-[50-200/5]
ERDFX35-[50-200/5]
ERDFX55-[50-200/5]
ERDFX65-[50-200/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType D (Outer diameter)
(mm)
L (L dimension)
(mm)

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type1515 ~ 60

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type2015 ~ 60

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type2515 ~ 80

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type3020 ~ 80

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type3220 ~ 80

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type3520 ~ 80

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type4025 ~ 80

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type5030 ~ 80

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Standard type6030 ~ 80

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Long type2550 ~ 200

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Long type3550 ~ 200

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Long type5550 ~ 200

-

EJECTOR ROD 1 Piece(s) 5 Day(s) 10Long type6550 ~ 200

Loading...

  1. 1