(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Collar for ejector plate stroke adjustment. It becomes a stopper for the ejector plate.
Part Number |
---|
SPLC8-[5-30/1] |
SPLC10-[5-30/1] |
SPLC12-[5-30/1] |
SPLC13-[5-30/1] |
SPLC16-[5-30/1] |
SPLC20-[5-30/1] |
SPLC25-[5-30/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable external diameters of ejector leader pins (mm) | L (Height) (mm) |
---|---|---|---|---|---|---|---|---|
- | STROKE ADJUSTMENT COLLARS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 5 ~ 30 | ||
- | STROKE ADJUSTMENT COLLARS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5 ~ 30 | ||
- | STROKE ADJUSTMENT COLLARS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 5 ~ 30 | ||
- | STROKE ADJUSTMENT COLLARS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 5 ~ 30 | ||
- | STROKE ADJUSTMENT COLLARS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 5 ~ 30 | ||
- | STROKE ADJUSTMENT COLLARS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 5 ~ 30 | ||
- | STROKE ADJUSTMENT COLLARS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 5 ~ 30 |
Loading...
How can we improve?
How can we improve?