(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a bolt hole type support pillar. The material is S45C.
Part Number |
---|
DSF16-[20-100/1]-M[5,6]-H[6-50/1] |
DSF16-[20-100/1]-M[5,6]-HN |
DSF18-[20-100/1]-M[5,6]-H[6-50/1] |
DSF18-[20-100/1]-M[5,6]-HN |
DSF20-[20-150/1]-M[5,6,8]-H[6-50/1] |
DSF20-[20-150/1]-M[5,6,8]-HN |
DSF25-[20-150/1]-M[6,8,10]-H[6-50/1] |
DSF25-[20-150/1]-M[6,8,10]-HN |
DSF30-[20-150/1]-M[6,8,10,12]-H[6-50/1] |
DSF30-[20-150/1]-M[6,8,10,12]-HN |
DSF32-[20-150/1]-M[8,10,12]-H[6-50/1] |
DSF32-[20-150/1]-M[8,10,12]-HN |
DSF35-[20-150/1]-M[8,10,12]-H[6-50/1] |
DSF35-[20-150/1]-M[8,10,12]-HN |
DSF38-[30-200/1]-M[10,12,16]-H[6-50/1] |
DSF38-[30-200/1]-M[10,12,16]-HN |
DSF40-[30-200/1]-M[10,12,16]-H[6-50/1] |
DSF40-[30-200/1]-M[10,12,16]-HN |
DSF50-[30-200/1]-M[12,16,20]-H[6-50/1] |
DSF50-[30-200/1]-M[12,16,20]-HN |
DSF60-[30-200/1]-M[12,16,20]-H[6-50/1] |
DSF60-[30-200/1]-M[12,16,20]-HN |
DSF80-[30-200/1]-M[16,20]-H[6-50/1] |
DSF80-[30-200/1]-M[16,20]-HN |
DSF100-[40-200/1]-M[16,20]-H[6-50/1] |
DSF100-[40-200/1]-M[16,20]-HN |
DSF120-[40-200/1]-M[16,20]-H[6-50/1] |
DSF120-[40-200/1]-M[16,20]-HN |
DSPL16-[20-100/10] |
DSPL16-LC[20-99/1] |
DSPL18-[20-100/10] |
DSPL18-LC[20-99/1] |
DSPL20-[40-150/10] |
DSPL20-LC[40-149/1] |
DSPL25-[40-150/10] |
DSPL25-LC[40-149/1] |
DSPL30-[40-150/10] |
DSPL30-LC[40-149/1] |
DSPL35-[40-150/10] |
DSPL35-LC[40-149/1] |
DSPL40-[40-250/10] |
DSPL40-LC[40-249/1] |
DSPL50-[40-300/10] |
DSPL50-LC[40-299/1] |
DSPL60-[40-350/10] |
DSPL60-LC[40-349/1] |
DSPL80-[40-350/10] |
DSPL80-LC[40-349/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Shaft diameter) (mm) | L (L dimension) (mm) | Type | H (Counterbore depth) (mm) | LC (L dimension alteration) (mm) | M (Applicable bolt size) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 16 | 20 ~ 100 | Free designation type | 6 ~ 50 | - | 5 ~ 6 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 16 | 20 ~ 100 | Free designation type | - | - | 5 ~ 6 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 18 | 20 ~ 100 | Free designation type | 6 ~ 50 | - | 5 ~ 6 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 18 | 20 ~ 100 | Free designation type | - | - | 5 ~ 6 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 20 | 20 ~ 150 | Free designation type | 6 ~ 50 | - | 5 ~ 8 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 20 | 20 ~ 150 | Free designation type | - | - | 5 ~ 8 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 25 | 20 ~ 150 | Free designation type | 6 ~ 50 | - | 6 ~ 10 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 25 | 20 ~ 150 | Free designation type | - | - | 6 ~ 10 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 30 | 20 ~ 150 | Free designation type | 6 ~ 50 | - | 6 ~ 12 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 30 | 20 ~ 150 | Free designation type | - | - | 6 ~ 12 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 32 | 20 ~ 150 | Free designation type | 6 ~ 50 | - | 8 ~ 12 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 32 | 20 ~ 150 | Free designation type | - | - | 8 ~ 12 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 35 | 20 ~ 150 | Free designation type | 6 ~ 50 | - | 8 ~ 12 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 35 | 20 ~ 150 | Free designation type | - | - | 8 ~ 12 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 38 | 30 ~ 200 | Free designation type | 6 ~ 50 | - | 10 ~ 16 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 38 | 30 ~ 200 | Free designation type | - | - | 10 ~ 16 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 40 | 30 ~ 200 | Free designation type | 6 ~ 50 | - | 10 ~ 16 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 40 | 30 ~ 200 | Free designation type | - | - | 10 ~ 16 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 50 | 30 ~ 200 | Free designation type | 6 ~ 50 | - | 12 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 50 | 30 ~ 200 | Free designation type | - | - | 12 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 60 | 30 ~ 200 | Free designation type | 6 ~ 50 | - | 12 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 60 | 30 ~ 200 | Free designation type | - | - | 12 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 30 ~ 200 | Free designation type | 6 ~ 50 | - | 16 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 30 ~ 200 | Free designation type | - | - | 16 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 100 | 40 ~ 200 | Free designation type | 6 ~ 50 | - | 16 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 100 | 40 ~ 200 | Free designation type | - | - | 16 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 120 | 40 ~ 200 | Free designation type | 6 ~ 50 | - | 16 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 120 | 40 ~ 200 | Free designation type | - | - | 16 ~ 20 | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 16 | 20 ~ 100 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 16 | - | Standard type | - | 20 ~ 99 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 18 | 20 ~ 100 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 18 | - | Standard type | - | 20 ~ 99 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 20 | 40 ~ 150 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 20 | - | Standard type | - | 40 ~ 149 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 25 | 40 ~ 150 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 25 | - | Standard type | - | 40 ~ 149 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 30 | 40 ~ 150 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 30 | - | Standard type | - | 40 ~ 149 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 35 | 40 ~ 150 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 35 | - | Standard type | - | 40 ~ 149 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 40 | 40 ~ 250 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 40 | - | Standard type | - | 40 ~ 249 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 50 | 40 ~ 300 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 50 | - | Standard type | - | 40 ~ 299 | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 60 | 40 ~ 350 | Standard type | - | - | - | ||
- | SUPPORTPILLAR | 1 Piece(s) | 5 Day(s) | 10 | 60 | - | Standard type | - | 40 ~ 349 | - | ||
- | SUPPORT PILLAR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 40 ~ 350 | Standard type | - | - | - | ||
- | SUPPORT PILLAR | 1 Piece(s) | 5 Day(s) | 10 | 80 | - | Standard type | - | 40 ~ 349 | - |
Loading...
Shape type | Bolt hole |
---|
How can we improve?
How can we improve?