1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Early Return Units For Ejector Plate

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

This is an ejector plate quick return device consisting of a bush, cam rod, bush pin, and spacer.

■ Mechanism of early return                    Mechanism of Two-Step ejection
  
•Material Table
No.Part NumberProduct name[ M ][ H ]
(1)(2)(3)(4)ERSTUnit--
(1)ERSBBushingSUJ2(52100)(1.2067)58HRC~
(2)ERSRCam rod--
ComponentsaRodSUJ2(52100)(1.2067)58HRC~
bCamSKS3(Alloy tool steel)(1.2419)58HRC~
cCam stopperSpring steel45~50HRC
dSnap ringSpring steel45~52HRC
(3)ERSPPush pinSKH51(M2)(1.3343)58~60HRC
(Annealed head)
(4)ERSSSpacerS45C(1045)(1.0503)-

Early Return Units For Ejector Plate:Related Image

Early Return Units For Ejector Plate:Related Image

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ERSB5-BL[20-50/1]
ERSB6-BL[25-60/1]
ERSB10-BL[35-100/1]
ERSB16-BL[40-100/1]
ERSP5-PL[50-150/0.01]
ERSP6-PL[50-200/0.01]
ERSP10-PL[50-300/0.01]
ERSP16-PL[50-350/0.01]
ERSR5-L[50-100/0.5]
ERSR6-L[50-125/0.5]
ERSR10-L[60-160/0.5]
ERSR16-L[60-160/0.5]
ERSS5
ERSS6
ERSS10
ERSS16
ERST5-BL[20-50/1]-L[50-100/0.5]-PL[50-150/0.01]
ERST6-BL[25-60/1]-L[50-125/0.5]-PL[50-200/0.01]
ERST10-BL[35-100/1]-L[60-160/0.5]-PL[50-300/0.01]
ERST16-BL[40-100/1]-L[60-160/0.5]-PL[50-350/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSales form No. (Push pin diameter)
(mm)
BL (Bushing length)
(mm)
L (Cam rod length)
(mm)
PL (Push pin length)
(mm)

-

EARLY EJECTOR RETURN 1 Piece(s) 4 Day(s) 10Bushing only520 ~ 50--

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Bushing only625 ~ 60--

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Bushing only1035 ~ 100--

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Bushing only1640 ~ 100--

-

EARLY EJECTOR RETURN 1 Piece(s) 4 Day(s) 10Push pin only5--50 ~ 150

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Push pin only6--50 ~ 200

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Push pin only10--50 ~ 300

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Push pin only16--50 ~ 350

-

EARLY EJECTOR RETURN 1 Piece(s) 4 Day(s) 10Cam rod only5-50 ~ 100-

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Cam rod only6-50 ~ 125-

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Cam rod only10-60 ~ 160-

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Cam rod only16-60 ~ 160-

฿ 140.14

EARLY EJECTOR RETURN 1 Piece(s) Available 4 Day(s) 10Spacer only5---

฿ 146.00

EARLYEJECTORRETURN 1 Piece(s) Available 4 Day(s) 10Spacer only6---

฿ 165.00

EARLYEJECTORRETURN 1 Piece(s) Available 4 Day(s) 10Spacer only10---

฿ 212.00

EARLYEJECTORRETURN 1 Piece(s) Available 4 Day(s) 10Spacer only16---

-

EARLY EJECTOR RETURN 1 Piece(s) 4 Day(s) 10Unit (Bushing + Cam rod + Bushing pin + Spacer)520 ~ 5050 ~ 10050 ~ 150

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Unit (Bushing + Cam rod + Bushing pin + Spacer)625 ~ 6050 ~ 12550 ~ 200

-

EARLYEJECTORRETURN 1 Piece(s) 4 Day(s) 10Unit (Bushing + Cam rod + Bushing pin + Spacer)1035 ~ 10060 ~ 16050 ~ 300

-

EARLYEJECTORRETURN 1 Piece(s) 6 Day(s) 10Unit (Bushing + Cam rod + Bushing pin + Spacer)1640 ~ 10060 ~ 16050 ~ 350

Loading...

  1. 1