(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a return pin with a specified total length. The brim thickness can be selected from 4mm, 8mm, and 10mm.
Part Number |
---|
RP4TL8-[35-250/0.1] |
RP4TL10-[35-300/0.1] |
RP4TL12-[35-300/0.1] |
RP4TL13-[35-300/0.1] |
RP4TL15-[35-350/0.1] |
RP4TL16-[35-350/0.1] |
RP4TL20-[50-400/0.1] |
RP4TL25-[50-450/0.1] |
RP4TL30-[50-450/0.1] |
RP4TL32-[50-450/0.1] |
RP4TV8-[35-250/0.1] |
RP4TV10-[35-300/0.1] |
RP4TV12-[35-300/0.1] |
RP4TV13-[35-300/0.1] |
RP4TV15-[35-350/0.1] |
RP4TV16-[35-350/0.1] |
RP4TV20-[50-400/0.1] |
RP4TV25-[50-450/0.1] |
RP4TV30-[50-450/0.1] |
RP4TV32-[50-450/0.1] |
RP4TZ8-[35-250/0.01] |
RP4TZ10-[35-300/0.01] |
RP4TZ12-[35-300/0.01] |
RP4TZ13-[35-300/0.01] |
RP4TZ15-[35-350/0.01] |
RP4TZ16-[35-350/0.01] |
RP4TZ20-[50-400/0.01] |
RP4TZ25-[50-450/0.01] |
RP4TZ30-[50-450/0.01] |
RP4TZ32-[50-450/0.01] |
RP8TL10-[35-300/0.1] |
RP8TL12-[35-300/0.1] |
RP8TL13-[35-300/0.1] |
RP8TL15-[35-350/0.1] |
RP8TL16-[35-350/0.1] |
RP8TL20-[50-600/0.1] |
RP8TL25-[50-600/0.1] |
RP8TL30-[50-650/0.1] |
RP8TL32-[50-650/0.1] |
RP8TL35-[100-700/0.1] |
RP8TL40-[100-700/0.1] |
RP8TL50-[100-700/0.1] |
RP8TV10-[35-300/0.1] |
RP8TV12-[35-300/0.1] |
RP8TV13-[35-300/0.1] |
RP8TV15-[35-350/0.1] |
RP8TV16-[35-350/0.1] |
RP8TV20-[50-400/0.1] |
RP8TV25-[50-450/0.1] |
RP8TV30-[50-450/0.1] |
RP8TV32-[50-450/0.1] |
RP8TZ10-[35-300/0.01] |
RP8TZ12-[35-300/0.01] |
RP8TZ13-[35-300/0.01] |
RP8TZ15-[35-350/0.01] |
RP8TZ16-[35-350/0.01] |
RP8TZ20-[50-400/0.01] |
RP8TZ25-[50-450/0.01] |
RP8TZ30-[50-450/0.01] |
RP8TZ32-[50-450/0.01] |
RP10TL20-[50-300/0.1] |
RP10TL25-[50-400/0.1] |
RP10TL32-[50-700/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | t (Head thickness) (mm) | Head squareness | D (Shaft diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 8 | 35 ~ 250 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 10 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 12 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 13 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 15 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 16 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 20 | 50 ~ 400 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 25 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.1 | 30 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.1 | 32 | 50 ~ 450 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 8 | 35 ~ 250 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 10 | 35 ~ 300 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 12 | 35 ~ 300 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 13 | 35 ~ 300 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 15 | 35 ~ 350 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 16 | 35 ~ 350 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 20 | 50 ~ 400 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 25 | 50 ~ 450 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 30 | 50 ~ 450 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.05 | 32 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 8 | 35 ~ 250 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 10 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 12 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 13 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 15 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 16 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 20 | 50 ~ 400 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 4 | 0.02 | 25 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.02 | 30 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 0.02 | 32 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.1 | 10 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.1 | 12 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.1 | 13 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.1 | 15 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.1 | 16 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.1 | 20 | 50 ~ 600 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.1 | 25 | 50 ~ 600 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.1 | 30 | 50 ~ 650 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.1 | 32 | 50 ~ 650 | ||
- | RETURN PIN | 1 Piece(s) | 9 Day(s) | 10 | 8 | 0.1 | 35 | 100 ~ 700 | ||
- | RETURN PIN | 1 Piece(s) | 9 Day(s) | 10 | 8 | 0.1 | 40 | 100 ~ 700 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.1 | 50 | 100 ~ 700 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 10 | 35 ~ 300 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 12 | 35 ~ 300 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 13 | 35 ~ 300 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 15 | 35 ~ 350 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 16 | 35 ~ 350 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 20 | 50 ~ 400 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 25 | 50 ~ 450 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 30 | 50 ~ 450 | ||
- | RERUN PINS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.05 | 32 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.02 | 10 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.02 | 12 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.02 | 13 | 35 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.02 | 15 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.02 | 16 | 35 ~ 350 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.02 | 20 | 50 ~ 400 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.02 | 25 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 6 Day(s) | 10 | 8 | 0.02 | 30 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 0.02 | 32 | 50 ~ 450 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 0.1 | 20 | 50 ~ 300 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 0.1 | 25 | 50 ~ 400 | ||
- | RETURN PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 0.1 | 32 | 50 ~ 700 |
Loading...
Shape type | Standard | D dimension tolerance | Df6 | Material | SUJ2 |
---|
How can we improve?
How can we improve?