(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[8-8.05/0.001mm Unit(s)][10-10.05/0.001mm Unit(s)][12-12.05/0.001mm Unit(s)][13-13.05/0.001mm Unit(s)][16-16.05/0.001mm Unit(s)][20-20.05/0.001mm Unit(s)][25-25.05/0.001mm Unit(s)][28-28.05/0.001mm Unit(s)][30-30.05/0.001mm Unit(s)][32-32.05/0.001mm Unit(s)][35-35.05/0.001mm Unit(s)][40-40.05/0.001mm Unit(s)][50-50.05/0.001mm Unit(s)][60-60.05/0.001mm Unit(s)]
Select part number to Order Now/ Add to Cart
A precision guide pin with a spiral groove that is straight, press-fit part length specified, and press-fit part diameter/length specified.
Part Number |
---|
GPS-XLOC8-[40-70/5]-N[5-40/1]-DK[8-8.05/0.001] |
GPS-XLOC8-LC[41-69/1]-N[5-40/1]-DK[8-8.05/0.001] |
GPS-XLOC10-[40-70/5]-N[5-40/1]-DK[10-10.05/0.001] |
GPS-XLOC10-LC[41-69/1]-N[5-40/1]-DK[10-10.05/0.001] |
GPS-XLOC12-[40-160/5]-N[5-100/1]-DK[12-12.05/0.001] |
GPS-XLOC12-LC[41-159/1]-N[5-100/1]-DK[12-12.05/0.001] |
GPS-XLOC13-[40-200/5]-N[5-100/1]-DK[13-13.05/0.001] |
GPS-XLOC13-LC[41-199/1]-N[5-100/1]-DK[13-13.05/0.001] |
GPS-XLOC16-[40-200/5]-N[5-100/1]-DK[16-16.05/0.001] |
GPS-XLOC16-LC[41-199/1]-N[5-100/1]-DK[16-16.05/0.001] |
GPS-XLOC20-[40-220/5]-N[5-100/1]-DK[20-20.05/0.001] |
GPS-XLOC20-LC[41-219/1]-N[5-100/1]-DK[20-20.05/0.001] |
GPS-XLOC25-[50-260/5]-N[5-100/1]-DK[25-25.05/0.001] |
GPS-XLOC25-LC[51-259/1]-N[5-100/1]-DK[25-25.05/0.001] |
GPS-XLOC28-[60-260/5]-N[5-100/1]-DK[28-28.05/0.001] |
GPS-XLOC28-LC[61-259/1]-N[5-100/1]-DK[28-28.05/0.001] |
GPS-XLOC30-[70-260/5]-N[5-100/1]-DK[30-30.05/0.001] |
GPS-XLOC30-LC[71-259/1]-N[5-100/1]-DK[30-30.05/0.001] |
GPS-XLOC32-[70-260/5]-N[5-120/1]-DK[32-32.05/0.001] |
GPS-XLOC32-LC[71-259/1]-N[5-120/1]-DK[32-32.05/0.001] |
GPS-XLOC35-[100-300/5]-N[5-120/1]-DK[35-35.05/0.001] |
GPS-XLOC35-LC[101-299/1]-N[5-120/1]-DK[35-35.05/0.001] |
GPS-XLOC40-[100-300/5]-N[5-140/1]-DK[40-40.05/0.001] |
GPS-XLOC40-LC[101-299/1]-N[5-140/1]-DK[40-40.05/0.001] |
GPS-XLOC50-[100-400/5]-N[5-200/1]-DK[50-50.05/0.001] |
GPS-XLOC50-LC[101-399/1]-N[5-200/1]-DK[50-50.05/0.001] |
GPS-XLOC60-[150-500/5]-N[5-200/1]-DK[60-60.05/0.001] |
GPS-XLOC60-LC[151-499/1]-N[5-200/1]-DK[60-60.05/0.001] |
GPS-XLOF8-[40-70/5]-N[5-40/1]-F[13-65/1]-DK[8-8.05/0.001] |
GPS-XLOF8-LC[41-69/1]-N[5-40/1]-F[13-65/1]-DK[8-8.05/0.001] |
GPS-XLOF10-[40-70/5]-N[5-40/1]-F[14-65/1]-DK[10-10.05/0.001] |
GPS-XLOF10-LC[41-69/1]-N[5-40/1]-F[14-65/1]-DK[10-10.05/0.001] |
GPS-XLOF12-[40-160/5]-N[5-100/1]-F[15-155/1]-DK[12-12.05/0.001] |
GPS-XLOF12-LC[41-159/1]-N[5-100/1]-F[15-155/1]-DK[12-12.05/0.001] |
GPS-XLOF13-[40-200/5]-N[5-100/1]-F[15-195/1]-DK[13-13.05/0.001] |
GPS-XLOF13-LC[41-199/1]-N[5-100/1]-F[15-195/1]-DK[13-13.05/0.001] |
GPS-XLOF16-[40-200/5]-N[5-100/1]-F[15-195/1]-DK[16-16.05/0.001] |
GPS-XLOF16-LC[41-199/1]-N[5-100/1]-F[15-195/1]-DK[16-16.05/0.001] |
GPS-XLOF20-[40-220/5]-N[5-100/1]-F[15-215/1]-DK[20-20.05/0.001] |
GPS-XLOF20-LC[41-219/1]-N[5-100/1]-F[15-215/1]-DK[20-20.05/0.001] |
GPS-XLOF25-[50-260/5]-N[5-100/1]-F[15-255/1]-DK[25-25.05/0.001] |
GPS-XLOF25-LC[51-259/1]-N[5-100/1]-F[15-255/1]-DK[25-25.05/0.001] |
GPS-XLOF28-[60-260/5]-N[5-100/1]-F[15-255/1]-DK[28-28.05/0.001] |
GPS-XLOF28-LC[61-259/1]-N[5-100/1]-F[15-255/1]-DK[28-28.05/0.001] |
GPS-XLOF30-[70-260/5]-N[5-100/1]-F[15-255/1]-DK[30-30.05/0.001] |
GPS-XLOF30-LC[71-259/1]-N[5-100/1]-F[15-255/1]-DK[30-30.05/0.001] |
GPS-XLOF32-[70-260/5]-N[5-120/1]-F[15-255/1]-DK[32-32.05/0.001] |
GPS-XLOF32-LC[71-259/1]-N[5-120/1]-F[15-255/1]-DK[32-32.05/0.001] |
GPS-XLOF35-[100-300/5]-N[5-120/1]-F[23-295/1]-DK[35-35.05/0.001] |
GPS-XLOF35-LC[101-299/1]-N[5-120/1]-F[23-295/1]-DK[35-35.05/0.001] |
GPS-XLOF40-[100-300/5]-N[5-140/1]-F[23-295/1]-DK[40-40.05/0.001] |
GPS-XLOF40-LC[101-299/1]-N[5-140/1]-F[23-295/1]-DK[40-40.05/0.001] |
GPS-XLOF50-[100-400/5]-N[5-200/1]-F[23-395/1]-DK[50-50.05/0.001] |
GPS-XLOF50-LC[101-399/1]-N[5-200/1]-F[23-395/1]-DK[50-50.05/0.001] |
GPS-XLOF60-[150-500/5]-N[5-200/1]-F[23-495/1]-DK[60-60.05/0.001] |
GPS-XLOF60-LC[151-499/1]-N[5-200/1]-F[23-495/1]-DK[60-60.05/0.001] |
GPSLOC8-[40-70/5]-N[0-40/1] |
GPSLOC8-LC[41-69/1]-N[0-40/1] |
GPSLOC10-[40-70/5]-N[0-40/1] |
GPSLOC10-LC[41-69/1]-N[0-40/1] |
GPSLOC12-[40-160/5]-N[0-100/1] |
GPSLOC12-LC[41-159/1]-N[0-100/1] |
GPSLOC13-[40-200/5]-N[0-100/1] |
GPSLOC13-LC[41-199/1]-N[0-100/1] |
GPSLOC16-[40-200/5]-N[0-100/1] |
GPSLOC16-LC[41-199/1]-N[0-100/1] |
GPSLOC20-[40-220/5]-N[0-100/1] |
GPSLOC20-LC[41-219/1]-N[0-100/1] |
GPSLOC25-[50-260/5]-N[0-100/1] |
GPSLOC25-LC[51-259/1]-N[0-100/1] |
GPSLOC28-[60-260/5]-N[0-100/1] |
GPSLOC28-LC[61-259/1]-N[0-100/1] |
GPSLOC30-[70-260/5]-N[0-100/1] |
GPSLOC30-LC[71-259/1]-N[0-100/1] |
GPSLOC32-[70-260/5]-N[0-120/1] |
GPSLOC32-LC[71-259/1]-N[0-120/1] |
GPSLOC35-[100-300/5]-N[0-120/1] |
GPSLOC35-LC[101-299/1]-N[0-120/1] |
GPSLOC40-[100-300/5]-N[0-140/1] |
GPSLOC40-LC[101-299/1]-N[0-140/1] |
GPSLOC50-[100-400/5]-N[0-200/1] |
GPSLOC50-LC[101-399/1]-N[0-200/1] |
GPSLOC60-[150-500/5]-N[0-200/1] |
GPSLOC60-LC[151-499/1]-N[0-200/1] |
GPSLOF8-[40-70/5]-N[0-40/1]-F[13-70/1] |
GPSLOF8-LC[41-69/1]-N[0-40/1]-F[13-70/1] |
GPSLOF10-[40-70/5]-N[0-40/1]-F[14-70/1] |
GPSLOF10-LC[41-69/1]-N[0-40/1]-F[14-70/1] |
GPSLOF12-[40-160/5]-N[0-100/1]-F[15-160/1] |
GPSLOF12-LC[41-159/1]-N[0-100/1]-F[15-160/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Sliding part) (mm) | L (L dimension) (mm) | Press-fit section designation method | Spiral groove length designation | N (Press-fit length) (mm) | DK (Press-fit diameter) (mm) | F (Spiral groove length) (mm) | LC (L dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | 40 ~ 70 | Free designation | Static type | 5 ~ 40 | 8 ~ 8.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | - | Free designation | Static type | 5 ~ 40 | 8 ~ 8.05 | - | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | 40 ~ 70 | Free designation | Static type | 5 ~ 40 | 10 ~ 10.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | - | Free designation | Static type | 5 ~ 40 | 10 ~ 10.05 | - | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | 40 ~ 160 | Free designation | Static type | 5 ~ 100 | 12 ~ 12.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | - | Free designation | Static type | 5 ~ 100 | 12 ~ 12.05 | - | 41 ~ 159 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 13 | 40 ~ 200 | Free designation | Static type | 5 ~ 100 | 13 ~ 13.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 13 | - | Free designation | Static type | 5 ~ 100 | 13 ~ 13.05 | - | 41 ~ 199 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 16 | 40 ~ 200 | Free designation | Static type | 5 ~ 100 | 16 ~ 16.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 16 | - | Free designation | Static type | 5 ~ 100 | 16 ~ 16.05 | - | 41 ~ 199 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 20 | 40 ~ 220 | Free designation | Static type | 5 ~ 100 | 20 ~ 20.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 20 | - | Free designation | Static type | 5 ~ 100 | 20 ~ 20.05 | - | 41 ~ 219 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 25 | 50 ~ 260 | Free designation | Static type | 5 ~ 100 | 25 ~ 25.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 25 | - | Free designation | Static type | 5 ~ 100 | 25 ~ 25.05 | - | 51 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 28 | 60 ~ 260 | Free designation | Static type | 5 ~ 100 | 28 ~ 28.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 28 | - | Free designation | Static type | 5 ~ 100 | 28 ~ 28.05 | - | 61 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 30 | 70 ~ 260 | Free designation | Static type | 5 ~ 100 | 30 ~ 30.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 30 | - | Free designation | Static type | 5 ~ 100 | 30 ~ 30.05 | - | 71 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 32 | 70 ~ 260 | Free designation | Static type | 5 ~ 120 | 32 ~ 32.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 32 | - | Free designation | Static type | 5 ~ 120 | 32 ~ 32.05 | - | 71 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 35 | 100 ~ 300 | Free designation | Static type | 5 ~ 120 | 35 ~ 35.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 35 | - | Free designation | Static type | 5 ~ 120 | 35 ~ 35.05 | - | 101 ~ 299 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 40 | 100 ~ 300 | Free designation | Static type | 5 ~ 140 | 40 ~ 40.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 40 | - | Free designation | Static type | 5 ~ 140 | 40 ~ 40.05 | - | 101 ~ 299 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 50 | 100 ~ 400 | Free designation | Static type | 5 ~ 200 | 50 ~ 50.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 50 | - | Free designation | Static type | 5 ~ 200 | 50 ~ 50.05 | - | 101 ~ 399 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 60 | 150 ~ 500 | Free designation | Static type | 5 ~ 200 | 60 ~ 60.05 | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 60 | - | Free designation | Static type | 5 ~ 200 | 60 ~ 60.05 | - | 151 ~ 499 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | 40 ~ 70 | Free designation | Free designation | 5 ~ 40 | 8 ~ 8.05 | 13 ~ 65 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | - | Free designation | Free designation | 5 ~ 40 | 8 ~ 8.05 | 13 ~ 65 | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | 40 ~ 70 | Free designation | Free designation | 5 ~ 40 | 10 ~ 10.05 | 14 ~ 65 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | - | Free designation | Free designation | 5 ~ 40 | 10 ~ 10.05 | 14 ~ 65 | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | 40 ~ 160 | Free designation | Free designation | 5 ~ 100 | 12 ~ 12.05 | 15 ~ 155 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | - | Free designation | Free designation | 5 ~ 100 | 12 ~ 12.05 | 15 ~ 155 | 41 ~ 159 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 13 | 40 ~ 200 | Free designation | Free designation | 5 ~ 100 | 13 ~ 13.05 | 15 ~ 195 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 13 | - | Free designation | Free designation | 5 ~ 100 | 13 ~ 13.05 | 15 ~ 195 | 41 ~ 199 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 16 | 40 ~ 200 | Free designation | Free designation | 5 ~ 100 | 16 ~ 16.05 | 15 ~ 195 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 16 | - | Free designation | Free designation | 5 ~ 100 | 16 ~ 16.05 | 15 ~ 195 | 41 ~ 199 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 20 | 40 ~ 220 | Free designation | Free designation | 5 ~ 100 | 20 ~ 20.05 | 15 ~ 215 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 20 | - | Free designation | Free designation | 5 ~ 100 | 20 ~ 20.05 | 15 ~ 215 | 41 ~ 219 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 25 | 50 ~ 260 | Free designation | Free designation | 5 ~ 100 | 25 ~ 25.05 | 15 ~ 255 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 25 | - | Free designation | Free designation | 5 ~ 100 | 25 ~ 25.05 | 15 ~ 255 | 51 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 28 | 60 ~ 260 | Free designation | Free designation | 5 ~ 100 | 28 ~ 28.05 | 15 ~ 255 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 28 | - | Free designation | Free designation | 5 ~ 100 | 28 ~ 28.05 | 15 ~ 255 | 61 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 30 | 70 ~ 260 | Free designation | Free designation | 5 ~ 100 | 30 ~ 30.05 | 15 ~ 255 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 30 | - | Free designation | Free designation | 5 ~ 100 | 30 ~ 30.05 | 15 ~ 255 | 71 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 32 | 70 ~ 260 | Free designation | Free designation | 5 ~ 120 | 32 ~ 32.05 | 15 ~ 255 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 32 | - | Free designation | Free designation | 5 ~ 120 | 32 ~ 32.05 | 15 ~ 255 | 71 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 35 | 100 ~ 300 | Free designation | Free designation | 5 ~ 120 | 35 ~ 35.05 | 23 ~ 295 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 35 | - | Free designation | Free designation | 5 ~ 120 | 35 ~ 35.05 | 23 ~ 295 | 101 ~ 299 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 40 | 100 ~ 300 | Free designation | Free designation | 5 ~ 140 | 40 ~ 40.05 | 23 ~ 295 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 40 | - | Free designation | Free designation | 5 ~ 140 | 40 ~ 40.05 | 23 ~ 295 | 101 ~ 299 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 50 | 100 ~ 400 | Free designation | Free designation | 5 ~ 200 | 50 ~ 50.05 | 23 ~ 395 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 50 | - | Free designation | Free designation | 5 ~ 200 | 50 ~ 50.05 | 23 ~ 395 | 101 ~ 399 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 60 | 150 ~ 500 | Free designation | Free designation | 5 ~ 200 | 60 ~ 60.05 | 23 ~ 495 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 60 | - | Free designation | Free designation | 5 ~ 200 | 60 ~ 60.05 | 23 ~ 495 | 151 ~ 499 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | 40 ~ 70 | Static type | Static type | 0 ~ 40 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | - | Static type | Static type | 0 ~ 40 | - | - | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | 40 ~ 70 | Static type | Static type | 0 ~ 40 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | - | Static type | Static type | 0 ~ 40 | - | - | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | 40 ~ 160 | Static type | Static type | 0 ~ 100 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | - | Static type | Static type | 0 ~ 100 | - | - | 41 ~ 159 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 13 | 40 ~ 200 | Static type | Static type | 0 ~ 100 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 13 | - | Static type | Static type | 0 ~ 100 | - | - | 41 ~ 199 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 16 | 40 ~ 200 | Static type | Static type | 0 ~ 100 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 16 | - | Static type | Static type | 0 ~ 100 | - | - | 41 ~ 199 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 20 | 40 ~ 220 | Static type | Static type | 0 ~ 100 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 20 | - | Static type | Static type | 0 ~ 100 | - | - | 41 ~ 219 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 25 | 50 ~ 260 | Static type | Static type | 0 ~ 100 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 25 | - | Static type | Static type | 0 ~ 100 | - | - | 51 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 28 | 60 ~ 260 | Static type | Static type | 0 ~ 100 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 28 | - | Static type | Static type | 0 ~ 100 | - | - | 61 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 30 | 70 ~ 260 | Static type | Static type | 0 ~ 100 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 30 | - | Static type | Static type | 0 ~ 100 | - | - | 71 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 32 | 70 ~ 260 | Static type | Static type | 0 ~ 120 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 32 | - | Static type | Static type | 0 ~ 120 | - | - | 71 ~ 259 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 35 | 100 ~ 300 | Static type | Static type | 0 ~ 120 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 35 | - | Static type | Static type | 0 ~ 120 | - | - | 101 ~ 299 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 40 | 100 ~ 300 | Static type | Static type | 0 ~ 140 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 40 | - | Static type | Static type | 0 ~ 140 | - | - | 101 ~ 299 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 50 | 100 ~ 400 | Static type | Static type | 0 ~ 200 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 50 | - | Static type | Static type | 0 ~ 200 | - | - | 101 ~ 399 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 60 | 150 ~ 500 | Static type | Static type | 0 ~ 200 | - | - | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 60 | - | Static type | Static type | 0 ~ 200 | - | - | 151 ~ 499 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | 40 ~ 70 | Static type | Free designation | 0 ~ 40 | - | 13 ~ 70 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 8 | - | Static type | Free designation | 0 ~ 40 | - | 13 ~ 70 | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | 40 ~ 70 | Static type | Free designation | 0 ~ 40 | - | 14 ~ 70 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 10 | - | Static type | Free designation | 0 ~ 40 | - | 14 ~ 70 | 41 ~ 69 | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | 40 ~ 160 | Static type | Free designation | 0 ~ 100 | - | 15 ~ 160 | - | ||
- | PRECISION LEADER PINS-SPIRAL- | 1 Piece(s) | 7 Day(s) | 10 | 12 | - | Static type | Free designation | 0 ~ 100 | - | 15 ~ 160 | 41 ~ 159 |
Loading...
Product Type | Standard | Head | Straight | Oil groove | Spiral groove |
---|---|---|---|---|---|
With/without diameter of recess | No | How to mount | With tap | Applicable to joint or not | No |
How can we improve?
How can we improve?