1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Leader Pins -Straight / Plain / Press-Fit Length Designation Type_Press-Fit Diameter・Length Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision guide pin with straight/plain, press-fit part length specification, and press-fit part diameter/length specification types.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GPS-XL8-[40-70/5]-N[0-40/1]-DK[8-8.05/0.001]
GPS-XL8-LC[41-69/1]-N[0-40/1]-DK[8-8.05/0.001]
GPS-XL10-[40-70/5]-N[0-40/1]-DK[10-10.05/0.001]
GPS-XL10-LC[41-69/1]-N[0-40/1]-DK[10-10.05/0.001]
GPS-XL12-[40-160/5]-N[0-100/1]-DK[12-12.05/0.001]
GPS-XL12-LC[41-159/1]-N[0-100/1]-DK[12-12.05/0.001]
GPS-XL13-[40-200/5]-N[0-100/1]-DK[13-13.05/0.001]
GPS-XL13-LC[41-199/1]-N[0-100/1]-DK[13-13.05/0.001]
GPS-XL16-[40-200/5]-N[0-100/1]-DK[16-16.05/0.001]
GPS-XL16-LC[41-199/1]-N[0-100/1]-DK[16-16.05/0.001]
GPS-XL20-[40-220/5]-N[0-100/1]-DK[20-20.05/0.001]
GPS-XL20-LC[41-219/1]-N[0-100/1]-DK[20-20.05/0.001]
GPS-XL25-[50-260/5]-N[0-100/1]-DK[25-25.05/0.001]
GPS-XL25-LC[51-259/1]-N[0-100/1]-DK[25-25.05/0.001]
GPS-XL28-[60-260/5]-N[0-100/1]-DK[28-28.05/0.001]
GPS-XL28-LC[61-259/1]-N[0-100/1]-DK[28-28.05/0.001]
GPS-XL30-[70-260/5]-N[0-100/1]-DK[30-30.05/0.001]
GPS-XL30-LC[71-259/1]-N[0-100/1]-DK[30-30.05/0.001]
GPS-XL32-[70-260/5]-N[0-120/1]-DK[32-32.05/0.001]
GPS-XL32-LC[71-259/1]-N[0-120/1]-DK[32-32.05/0.001]
GPS-XL35-[100-300/5]-N[0-120/1]-DK[35-35.05/0.001]
GPS-XL35-LC[101-299/1]-N[0-120/1]-DK[35-35.05/0.001]
GPS-XL40-[100-300/5]-N[0-140/1]-DK[40-40.05/0.001]
GPS-XL40-LC[101-299/1]-N[0-140/1]-DK[40-40.05/0.001]
GPS-XL50-[100-400/5]-N[0-200/1]-DK[50-50.05/0.001]
GPS-XL50-LC[101-399/1]-N[0-200/1]-DK[50-50.05/0.001]
GPS-XL60-[150-500/5]-N[0-200/1]-DK[60-60.05/0.001]
GPS-XL60-LC[151-499/1]-N[0-200/1]-DK[60-60.05/0.001]
GPSL8-[40-70/5]-N[0-40/1]
GPSL8-LC[41-69/1]-N[0-40/1]
GPSL10-[40-70/5]-N[0-40/1]
GPSL10-LC[41-69/1]-N[0-40/1]
GPSL12-[40-160/5]-N[0-100/1]
GPSL12-LC[41-159/1]-N[0-100/1]
GPSL13-[40-200/5]-N[0-100/1]
GPSL13-LC[41-199/1]-N[0-100/1]
GPSL16-[40-200/5]-N[0-100/1]
GPSL16-LC[41-199/1]-N[0-100/1]
GPSL20-[40-220/5]-N[0-100/1]
GPSL20-LC[41-219/1]-N[0-100/1]
GPSL25-[50-260/5]-N[0-100/1]
GPSL25-LC[51-259/1]-N[0-100/1]
GPSL28-[60-260/5]-N[0-100/1]
GPSL28-LC[61-259/1]-N[0-100/1]
GPSL30-[70-260/5]-N[0-100/1]
GPSL30-LC[71-259/1]-N[0-100/1]
GPSL32-[70-260/5]-N[0-120/1]
GPSL32-LC[71-259/1]-N[0-120/1]
GPSL35-[100-300/5]-N[0-120/1]
GPSL35-LC[101-299/1]-N[0-120/1]
GPSL40-[100-300/5]-N[0-140/1]
GPSL40-LC[101-299/1]-N[0-140/1]
GPSL50-[100-400/5]-N[0-200/1]
GPSL50-LC[101-399/1]-N[0-200/1]
GPSL60-[150-500/5]-N[0-200/1]
GPSL60-LC[101-399/1]-N[0-200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
Press-fit section designation method N (Press-fit length)
(mm)
DK (Press-fit diameter)
(mm)
LC (L dimension alteration)
(mm)

-

LEADER PIN 1 Piece(s) 5 Day(s) 10840 ~ 70Free designation0 ~ 408 ~ 8.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 108-Free designation0 ~ 408 ~ 8.0541 ~ 69

-

LEADER PIN 1 Piece(s) 5 Day(s) 101040 ~ 70Free designation0 ~ 4010 ~ 10.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1010-Free designation0 ~ 4010 ~ 10.0541 ~ 69

-

LEADER PIN 1 Piece(s) 5 Day(s) 101240 ~ 160Free designation0 ~ 10012 ~ 12.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1012-Free designation0 ~ 10012 ~ 12.0541 ~ 159

-

LEADER PIN 1 Piece(s) 5 Day(s) 101340 ~ 200Free designation0 ~ 10013 ~ 13.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1013-Free designation0 ~ 10013 ~ 13.0541 ~ 199

-

LEADER PIN 1 Piece(s) 5 Day(s) 101640 ~ 200Free designation0 ~ 10016 ~ 16.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1016-Free designation0 ~ 10016 ~ 16.0541 ~ 199

-

LEADER PIN 1 Piece(s) 5 Day(s) 102040 ~ 220Free designation0 ~ 10020 ~ 20.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1020-Free designation0 ~ 10020 ~ 20.0541 ~ 219

-

LEADER PIN 1 Piece(s) 5 Day(s) 102550 ~ 260Free designation0 ~ 10025 ~ 25.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1025-Free designation0 ~ 10025 ~ 25.0551 ~ 259

-

LEADER PIN 1 Piece(s) 5 Day(s) 102860 ~ 260Free designation0 ~ 10028 ~ 28.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1028-Free designation0 ~ 10028 ~ 28.0561 ~ 259

-

LEADER PIN 1 Piece(s) 5 Day(s) 103070 ~ 260Free designation0 ~ 10030 ~ 30.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1030-Free designation0 ~ 10030 ~ 30.0571 ~ 259

-

LEADER PIN 1 Piece(s) 5 Day(s) 103270 ~ 260Free designation0 ~ 12032 ~ 32.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1032-Free designation0 ~ 12032 ~ 32.0571 ~ 259

-

LEADER PIN 1 Piece(s) 5 Day(s) 1035100 ~ 300Free designation0 ~ 12035 ~ 35.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1035-Free designation0 ~ 12035 ~ 35.05101 ~ 299

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040100 ~ 300Free designation0 ~ 14040 ~ 40.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040-Free designation0 ~ 14040 ~ 40.05101 ~ 299

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050100 ~ 400Free designation0 ~ 20050 ~ 50.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050-Free designation0 ~ 20050 ~ 50.05101 ~ 399

-

LEADER PIN 1 Piece(s) 5 Day(s) 1060150 ~ 500Free designation0 ~ 20060 ~ 60.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1060-Free designation0 ~ 20060 ~ 60.05151 ~ 499

-

GUIDE PIN 1 Piece(s) 4 Day(s) 10840 ~ 70Static type0 ~ 40--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 108-Static type0 ~ 40-41 ~ 69

-

GUIDE PIN 1 Piece(s) 4 Day(s) 101040 ~ 70Static type0 ~ 40--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1010-Static type0 ~ 40-41 ~ 69

-

GUIDE PIN 1 Piece(s) 4 Day(s) 101240 ~ 160Static type0 ~ 100--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1012-Static type0 ~ 100-41 ~ 159

-

GUIDE PIN 1 Piece(s) 4 Day(s) 101340 ~ 200Static type0 ~ 100--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1013-Static type0 ~ 100-41 ~ 199

-

GUIDE PIN 1 Piece(s) 4 Day(s) 101640 ~ 200Static type0 ~ 100--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1016-Static type0 ~ 100-41 ~ 199

-

GUIDE PIN 1 Piece(s) 4 Day(s) 102040 ~ 220Static type0 ~ 100--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1020-Static type0 ~ 100-41 ~ 219

-

GUIDE PIN 1 Piece(s) 4 Day(s) 102550 ~ 260Static type0 ~ 100--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1025-Static type0 ~ 100-51 ~ 259

-

GUIDE PIN 1 Piece(s) 4 Day(s) 102860 ~ 260Static type0 ~ 100--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1028-Static type0 ~ 100-61 ~ 259

-

GUIDE PIN 1 Piece(s) 4 Day(s) 103070 ~ 260Static type0 ~ 100--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1030-Static type0 ~ 100-71 ~ 259

-

GUIDE PIN 1 Piece(s) 5 Day(s) 103270 ~ 260Static type0 ~ 120--

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1032-Static type0 ~ 120-71 ~ 259

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1035100 ~ 300Static type0 ~ 120--

-

GUIDE PIN 1 Piece(s) 4 Day(s) 1035-Static type0 ~ 120-101 ~ 299

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1040100 ~ 300Static type0 ~ 140--

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1040-Static type0 ~ 140-101 ~ 299

-

GUIDE PIN 1 Piece(s) 5 Day(s) -50100 ~ 400Static type0 ~ 200--

-

GUIDE PIN 1 Piece(s) 5 Day(s) -50-Static type0 ~ 200-101 ~ 399

-

GUIDE PIN 1 Piece(s) 5 Day(s) -60150 ~ 500Static type0 ~ 200--

-

GUIDE PIN 1 Piece(s) 5 Day(s) -60-Static type0 ~ 200-101 ~ 399

Loading...

  1. 1
 

Basic Information

Product Type Standard Head Straight Oil groove No
With/without diameter of recess No How to mount With tap Applicable to joint or not No