1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leader Pins With Diameter Of Recess -Head / Plain / Press-Fit Length Designation Type_Press-Fit Diameter・Length Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A guide pin with a relief diameter that comes with a head, plain, press-fit part length specified, and press-fit part diameter/length specified.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GPHOT12-[30-200/5]-N[5-80/1]-B[5-50/1]-DS[11.8-12/0.01]
GPHOT12-[30-200/5]-N[5-80/1]-BN-DS[11.8-12/0.01]
GPHOT12-LC[31-199/1]-N[5-80/1]-B[5-50/1]-DS[11.8-12/0.01]
GPHOT12-LC[31-199/1]-N[5-80/1]-BN-DS[11.8-12/0.01]
GPHOT13-[30-200/5]-N[5-80/1]-B[5-50/1]-DS[12.8-13/0.01]
GPHOT13-[30-200/5]-N[5-80/1]-BN-DS[12.8-13/0.01]
GPHOT13-LC[31-199/1]-N[5-80/1]-B[5-50/1]-DS[12.8-13/0.01]
GPHOT13-LC[31-199/1]-N[5-80/1]-BN-DS[12.8-13/0.01]
GPHOT16-[30-250/5]-N[8-80/1]-B[5-50/1]-DS[15.8-16/0.01]
GPHOT16-[30-250/5]-N[8-80/1]-BN-DS[15.8-16/0.01]
GPHOT16-LC[31-249/1]-N[8-80/1]-B[5-50/1]-DS[15.8-16/0.01]
GPHOT16-LC[31-249/1]-N[8-80/1]-BN-DS[15.8-16/0.01]
GPHOT20-[30-300/5]-N[8-100/1]-B[5-80/1]-DS[19.8-20/0.01]
GPHOT20-[30-300/5]-N[8-100/1]-BN-DS[19.8-20/0.01]
GPHOT20-LC[31-299/1]-N[8-100/1]-B[5-80/1]-DS[19.8-20/0.01]
GPHOT20-LC[31-299/1]-N[8-100/1]-BN-DS[19.8-20/0.01]
GPHOT25-[40-350/5]-N[8-120/1]-B[5-130/1]-DS[24.8-25/0.01]
GPHOT25-[40-350/5]-N[8-120/1]-BN-DS[24.8-25/0.01]
GPHOT25-LC[41-349/1]-N[8-120/1]-B[5-130/1]-DS[24.8-25/0.01]
GPHOT25-LC[41-349/1]-N[8-120/1]-BN-DS[24.8-25/0.01]
GPHOT30-[50-400/5]-N[8-130/1]-B[5-130/1]-DS[29.8-30/0.01]
GPHOT30-[50-400/5]-N[8-130/1]-BN-DS[29.8-30/0.01]
GPHOT30-LC[51-399/1]-N[8-130/1]-B[5-130/1]-DS[29.8-30/0.01]
GPHOT30-LC[51-399/1]-N[8-130/1]-BN-DS[29.8-30/0.01]
GPHOT40-[80-500/5]-N[8-130/1]-B[5-130/1]-DS[39.8-40/0.01]
GPHOT40-[80-500/5]-N[8-130/1]-BN-DS[39.8-40/0.01]
GPHOT40-LC[81-499/1]-N[8-130/1]-B[5-130/1]-DS[39.8-40/0.01]
GPHOT40-LC[81-499/1]-N[8-130/1]-BN-DS[39.8-40/0.01]
GPHOT50-[100-550/5]-N[8-140/1]-B[5-140/1]-DS[49.8-50/0.01]
GPHOT50-[100-550/5]-N[8-140/1]-BN-DS[49.8-50/0.01]
GPHOT50-LC[101-249/1]-N[8-140/1]-B[5-140/1]-DS[49.8-50/0.01]
GPHOT50-LC[101-249/1]-N[8-140/1]-BN-DS[49.8-50/0.01]
GPHOT-XL12-[30-200/5]-N[10-80/1]-DK[12-12.05/0.001]-B[5-50/1]-DS[11.8-12/0.01]
GPHOT-XL12-[30-200/5]-N[10-80/1]-DK[12-12.05/0.001]-BN-DS[11.8-12/0.01]
GPHOT-XL12-LC[31-199/1]-N[10-80/1]-DK[12-12.05/0.001]-B[5-50/1]-DS[11.8-12/0.01]
GPHOT-XL12-LC[31-199/1]-N[10-80/1]-DK[12-12.05/0.001]-BN-DS[11.8-12/0.01]
GPHOT-XL13-[30-200/5]-N[10-80/1]-DK[13-13.05/0.001]-B[5-50/1]-DS[12.8-13/0.01]
GPHOT-XL13-[30-200/5]-N[10-80/1]-DK[13-13.05/0.001]-BN-DS[12.8-13/0.01]
GPHOT-XL13-LC[31-199/1]-N[10-80/1]-DK[13-13.05/0.001]-B[5-50/1]-DS[12.8-13/0.01]
GPHOT-XL13-LC[31-199/1]-N[10-80/1]-DK[13-13.05/0.001]-BN-DS[12.8-13/0.01]
GPHOT-XL16-[30-250/5]-N[13-80/1]-DK[16-16.05/0.001]-B[5-50/1]-DS[15.8-16/0.01]
GPHOT-XL16-[30-250/5]-N[13-80/1]-DK[16-16.05/0.001]-BN-DS[15.8-16/0.01]
GPHOT-XL16-LC[31-249/1]-N[13-80/1]-DK[16-16.05/0.001]-B[5-50/1]-DS[15.8-16/0.01]
GPHOT-XL16-LC[31-249/1]-N[13-80/1]-DK[16-16.05/0.001]-BN-DS[15.8-16/0.01]
GPHOT-XL20-[30-300/5]-N[13-100/1]-DK[20-20.05/0.001]-B[5-80/1]-DS[19.8-20/0.01]
GPHOT-XL20-[30-300/5]-N[13-100/1]-DK[20-20.05/0.001]-BN-DS[19.8-20/0.01]
GPHOT-XL20-LC[31-299/1]-N[13-100/1]-DK[20-20.05/0.001]-B[5-80/1]-DS[19.8-20/0.01]
GPHOT-XL20-LC[31-299/1]-N[13-100/1]-DK[20-20.05/0.001]-BN-DS[19.8-20/0.01]
GPHOT-XL25-[40-350/5]-N[13-120/1]-DK[25-25.05/0.001]-B[5-130/1]-DS[24.8-25/0.01]
GPHOT-XL25-[40-350/5]-N[13-120/1]-DK[25-25.05/0.001]-BN-DS[24.8-25/0.01]
GPHOT-XL25-LC[41-349/1]-N[13-120/1]-DK[25-25.05/0.001]-B[5-130/1]-DS[24.8-25/0.01]
GPHOT-XL25-LC[41-349/1]-N[13-120/1]-DK[25-25.05/0.001]-BN-DS[24.8-25/0.01]
GPHOT-XL30-[50-400/5]-N[13-130/1]-DK[30-30.05/0.001]-B[5-130/1]-DS[29.8-30/0.01]
GPHOT-XL30-[50-400/5]-N[13-130/1]-DK[30-30.05/0.001]-BN-DS[29.8-30/0.01]
GPHOT-XL30-LC[51-399/1]-N[13-130/1]-DK[30-30.05/0.001]-B[5-130/1]-DS[29.8-30/0.01]
GPHOT-XL30-LC[51-399/1]-N[13-130/1]-DK[30-30.05/0.001]-BN-DS[29.8-30/0.01]
GPHOT-XL40-[80-500/5]-N[8-130/1]-DK[40-40.05/0.001]-B[5-130/1]-DS[39.8-40/0.01]
GPHOT-XL40-[80-500/5]-N[8-130/1]-DK[40-40.05/0.001]-BN-DS[39.8-40/0.01]
GPHOT-XL40-LC[81-499/1]-N[8-130/1]-DK[40-40.05/0.001]-B[5-130/1]-DS[39.8-40/0.01]
GPHOT-XL40-LC[81-499/1]-N[8-130/1]-DK[40-40.05/0.001]-BN-DS[39.8-40/0.01]
GPHOT-XL50-[100-550/5]-N[8-140/1]-DK[50-50.05/0.001]-B[5-130/1]-DS[49.8-50/0.01]
GPHOT-XL50-[100-550/5]-N[8-140/1]-DK[50-50.05/0.001]-BN-DS[49.8-50/0.01]
GPHOT-XL50-LC[51-399/1]-N[8-140/1]-DK[50-50.05/0.001]-B[5-130/1]-DS[49.8-50/0.01]
GPHOT-XL50-LC[51-399/1]-N[8-140/1]-DK[50-50.05/0.001]-BN-DS[49.8-50/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
Press-fit section designation method N (Press-fit length)
(mm)
B (Sliding part length)
(mm)
DK (Press-fit diameter)
(mm)
DS (Diameter of recess)
(mm)
LC (L dimension alteration)
(mm)
Machining to eliminate sliding part

-

LEADER PIN 1 Piece(s) 5 Day(s) 101230 ~ 200Static type5 ~ 805 ~ 50-11.8 ~ 12--

-

LEADER PIN 1 Piece(s) 5 Day(s) 101230 ~ 200Static type5 ~ 80--11.8 ~ 12-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1012-Static type5 ~ 805 ~ 50-11.8 ~ 1231 ~ 199-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1012-Static type5 ~ 80--11.8 ~ 1231 ~ 199BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 101330 ~ 200Static type5 ~ 805 ~ 50-12.8 ~ 13--

-

LEADER PIN 1 Piece(s) 5 Day(s) 101330 ~ 200Static type5 ~ 80--12.8 ~ 13-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1013-Static type5 ~ 805 ~ 50-12.8 ~ 1331 ~ 199-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1013-Static type5 ~ 80--12.8 ~ 1331 ~ 199BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 101630 ~ 250Static type8 ~ 805 ~ 50-15.8 ~ 16--

-

LEADER PIN 1 Piece(s) 5 Day(s) 101630 ~ 250Static type8 ~ 80--15.8 ~ 16-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1016-Static type8 ~ 805 ~ 50-15.8 ~ 1631 ~ 249-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1016-Static type8 ~ 80--15.8 ~ 1631 ~ 249BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 102030 ~ 300Static type8 ~ 1005 ~ 80-19.8 ~ 20--

-

LEADER PIN 1 Piece(s) 5 Day(s) 102030 ~ 300Static type8 ~ 100--19.8 ~ 20-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1020-Static type8 ~ 1005 ~ 80-19.8 ~ 2031 ~ 299-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1020-Static type8 ~ 100--19.8 ~ 2031 ~ 299BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 102540 ~ 350Static type8 ~ 1205 ~ 130-24.8 ~ 25--

-

LEADER PIN 1 Piece(s) 5 Day(s) 102540 ~ 350Static type8 ~ 120--24.8 ~ 25-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1025-Static type8 ~ 1205 ~ 130-24.8 ~ 2541 ~ 349-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1025-Static type8 ~ 120--24.8 ~ 2541 ~ 349BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 103050 ~ 400Static type8 ~ 1305 ~ 130-29.8 ~ 30--

-

LEADER PIN 1 Piece(s) 5 Day(s) 103050 ~ 400Static type8 ~ 130--29.8 ~ 30-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1030-Static type8 ~ 1305 ~ 130-29.8 ~ 3051 ~ 399-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1030-Static type8 ~ 130--29.8 ~ 3051 ~ 399BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 104080 ~ 500Static type8 ~ 1305 ~ 130-39.8 ~ 40--

-

LEADER PIN 1 Piece(s) 5 Day(s) 104080 ~ 500Static type8 ~ 130--39.8 ~ 40-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040-Static type8 ~ 1305 ~ 130-39.8 ~ 4081 ~ 499-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040-Static type8 ~ 130--39.8 ~ 4081 ~ 499BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050100 ~ 550Static type8 ~ 1405 ~ 140-49.8 ~ 50--

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050100 ~ 550Static type8 ~ 140--49.8 ~ 50-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050-Static type8 ~ 1405 ~ 140-49.8 ~ 50101 ~ 249-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050-Static type8 ~ 140--49.8 ~ 50101 ~ 249BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 101230 ~ 200Free designation10 ~ 805 ~ 5012 ~ 12.0511.8 ~ 12--

-

LEADER PIN 1 Piece(s) 5 Day(s) 101230 ~ 200Free designation10 ~ 80-12 ~ 12.0511.8 ~ 12-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1012-Free designation10 ~ 805 ~ 5012 ~ 12.0511.8 ~ 1231 ~ 199-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1012-Free designation10 ~ 80-12 ~ 12.0511.8 ~ 1231 ~ 199BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 101330 ~ 200Free designation10 ~ 805 ~ 5013 ~ 13.0512.8 ~ 13--

-

LEADER PIN 1 Piece(s) 5 Day(s) 101330 ~ 200Free designation10 ~ 80-13 ~ 13.0512.8 ~ 13-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1013-Free designation10 ~ 805 ~ 5013 ~ 13.0512.8 ~ 1331 ~ 199-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1013-Free designation10 ~ 80-13 ~ 13.0512.8 ~ 1331 ~ 199BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 101630 ~ 250Free designation13 ~ 805 ~ 5016 ~ 16.0515.8 ~ 16--

-

LEADER PIN 1 Piece(s) 5 Day(s) 101630 ~ 250Free designation13 ~ 80-16 ~ 16.0515.8 ~ 16-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1016-Free designation13 ~ 805 ~ 5016 ~ 16.0515.8 ~ 1631 ~ 249-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1016-Free designation13 ~ 80-16 ~ 16.0515.8 ~ 1631 ~ 249BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 102030 ~ 300Free designation13 ~ 1005 ~ 8020 ~ 20.0519.8 ~ 20--

-

LEADER PIN 1 Piece(s) 5 Day(s) 102030 ~ 300Free designation13 ~ 100-20 ~ 20.0519.8 ~ 20-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1020-Free designation13 ~ 1005 ~ 8020 ~ 20.0519.8 ~ 2031 ~ 299-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1020-Free designation13 ~ 100-20 ~ 20.0519.8 ~ 2031 ~ 299BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 102540 ~ 350Free designation13 ~ 1205 ~ 13025 ~ 25.0524.8 ~ 25--

-

LEADER PIN 1 Piece(s) 5 Day(s) 102540 ~ 350Free designation13 ~ 120-25 ~ 25.0524.8 ~ 25-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1025-Free designation13 ~ 1205 ~ 13025 ~ 25.0524.8 ~ 2541 ~ 349-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1025-Free designation13 ~ 120-25 ~ 25.0524.8 ~ 2541 ~ 349BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 103050 ~ 400Free designation13 ~ 1305 ~ 13030 ~ 30.0529.8 ~ 30--

-

LEADER PIN 1 Piece(s) 5 Day(s) 103050 ~ 400Free designation13 ~ 130-30 ~ 30.0529.8 ~ 30-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1030-Free designation13 ~ 1305 ~ 13030 ~ 30.0529.8 ~ 3051 ~ 399-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1030-Free designation13 ~ 130-30 ~ 30.0529.8 ~ 3051 ~ 399BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 104080 ~ 500Free designation8 ~ 1305 ~ 13040 ~ 40.0539.8 ~ 40--

-

LEADER PIN 1 Piece(s) 5 Day(s) 104080 ~ 500Free designation8 ~ 130-40 ~ 40.0539.8 ~ 40-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040-Free designation8 ~ 1305 ~ 13040 ~ 40.0539.8 ~ 4081 ~ 499-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040-Free designation8 ~ 130-40 ~ 40.0539.8 ~ 4081 ~ 499BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050100 ~ 550Free designation8 ~ 1405 ~ 13050 ~ 50.0549.8 ~ 50--

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050100 ~ 550Free designation8 ~ 140-50 ~ 50.0549.8 ~ 50-BN

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050-Free designation8 ~ 1405 ~ 13050 ~ 50.0549.8 ~ 5051 ~ 399-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050-Free designation8 ~ 140-50 ~ 50.0549.8 ~ 5051 ~ 399BN

Loading...

  1. 1
 

Basic Information

Product Type Standard Head With head Oil groove No
With/without diameter of recess Yes How to mount Head type Applicable to joint or not No