1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Leader Pins -Head Type With Oil Groove/Press-Fit Length Designation Type/Press-Fit Diameter/Length Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision guide pin with head and oil groove, press fit part length specified, press fit part diameter/length specified type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GPJ-XL8-[40-80/5]-N[10-45/1]-DK[8-8.05/0.001]
GPJ-XL10-[40,​45,​50,​55,​65,​75,​80]-N[10-45/1]-DK[10-10.05/0.001]
GPJ-XL10-[40-80/5]-N[10-45/1]-DK[10-10.05/0.001]
GPJ-XL12-[40-200/5]-N[10-80/1]-DK[12-12.05/0.001]
GPJ-XL13-[40-200/5]-N[11-80/1]-DK[13-13.05/0.001]
GPJ-XL16-[40-200/5]-N[11-80/1]-DK[16-16.05/0.001]
GPJ-XL16-[210-250/10]-N[11-80/1]-DK[16-16.05/0.001]
GPJ-XL20-[50-200/5]-N[11-100/1]-DK[20-20.05/0.001]
GPJ-XL20-[210-300/10]-N[11-100/1]-DK[20-20.05/0.001]
GPJ-XL25-[50-200/5]-N[13-120/1]-DK[25-25.05/0.001]
GPJ-XL25-[210-350/10]-N[13-120/1]-DK[25-25.05/0.001]
GPJ-XL28-[50-200/5]-N[13-120/1]-DK[28-28.05/0.001]
GPJ-XL30-[60-200/5]-N[13-120/1]-DK[30-30.05/0.001]
GPJ-XL30-[210-400/10]-N[13-120/1]-DK[30-30.05/0.001]
GPJ-XL32-[70-200/5]-N[13-120/1]-DK[32-32.05/0.001]
GPJ-XL32-[210-350/10]-N[13-120/1]-DK[32-32.05/0.001]
GPJ-XL35-[70-200/5]-N[13-130/1]-DK[35-35.05/0.001]
GPJ-XL35-[210-450/10]-N[13-130/1]-DK[35-35.05/0.001]
GPJ-XL40-[100-200/5]-N[15-140/1]-DK[40-40.05/0.001]
GPJ-XL40-[210-500/10]-N[15-140/1]-DK[40-40.05/0.001]
GPJ-XL50-[120-200/5]-N[17-200/1]-DK[50-50.05/0.001]
GPJ-XL50-[210-550/10]-N[17-200/1]-DK[50-50.05/0.001]
GPJ-XL60-[200-550/10]-N[20-200/1]-DK[60-60.05/0.001]
GPJL8-[40-80/5]-N[5-45/1]
GPJL10-[40-80/5]-N[5-45/1]
GPJL12-[40-200/5]-N[5-80/1]
GPJL13-[40-200/5]-N[6-80/1]
GPJL16-[40-200/5]-N[6-80/1]
GPJL16-[210-250/10]-N[6-80/1]
GPJL20-[50-200/5]-N[6-100/1]
GPJL20-[210-300/10]-N[6-100/1]
GPJL25-[50-200/5]-N[8-120/1]
GPJL25-[210-350/10]-N[8-120/1]
GPJL28-[50-200/5]-N[6-120/1]
GPJL30-[60-200/5]-N[8-120/1]
GPJL30-[210-400/10]-N[8-120/1]
GPJL32-[70-200/5]-N[1,​8,​50]
GPJL32-[70-200/5]-N[8-120/1]
GPJL32-[210-350/10]-N[1,​8,​50]
GPJL32-[210-350/10]-N[8-120/1]
GPJL35-[70-200/5]-N[8-130/1]
GPJL35-[210-450/10]-N[8-130/1]
GPJL40-[100-200/5]-N[10-140/1]
GPJL40-[210-500/10]-N[10-140/1]
GPJL50-[120-200/5]-N[12-200/1]
GPJL50-[210-550/10]-N[12-200/1]
GPJL60-[200-400/5]-N[15-200/1]
GPJL60-[410-550/10]-N[15-200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
Press-fit section designation method N (Press-fit length)
(mm)
DK (Press-fit diameter)
(mm)

-

LEADER PIN 1 Piece(s) 5 Day(s) 10840 ~ 80Free designation10 ~ 458 ~ 8.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 101040 ~ 80Free designation10 ~ 4510 ~ 10.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 101040 ~ 80Free designation10 ~ 4510 ~ 10.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 101240 ~ 200Free designation10 ~ 8012 ~ 12.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 101340 ~ 200Free designation11 ~ 8013 ~ 13.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 101640 ~ 200Free designation11 ~ 8016 ~ 16.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1016210 ~ 250Free designation11 ~ 8016 ~ 16.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 102050 ~ 200Free designation11 ~ 10020 ~ 20.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1020210 ~ 300Free designation11 ~ 10020 ~ 20.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 102550 ~ 200Free designation13 ~ 12025 ~ 25.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1025210 ~ 350Free designation13 ~ 12025 ~ 25.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 102850 ~ 200Free designation13 ~ 12028 ~ 28.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 103060 ~ 200Free designation13 ~ 12030 ~ 30.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1030210 ~ 400Free designation13 ~ 12030 ~ 30.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 103270 ~ 200Free designation13 ~ 12032 ~ 32.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1032210 ~ 350Free designation13 ~ 12032 ~ 32.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 103570 ~ 200Free designation13 ~ 13035 ~ 35.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1035210 ~ 450Free designation13 ~ 13035 ~ 35.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040100 ~ 200Free designation15 ~ 14040 ~ 40.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040210 ~ 500Free designation15 ~ 14040 ~ 40.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050120 ~ 200Free designation17 ~ 20050 ~ 50.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050210 ~ 550Free designation17 ~ 20050 ~ 50.05

-

LEADER PIN 1 Piece(s) 5 Day(s) 1060200 ~ 550Free designation20 ~ 20060 ~ 60.05

-

GUIDEPIN 1 Piece(s) 5 Day(s) 10840 ~ 80Static type5 ~ 45-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101040 ~ 80Static type5 ~ 45-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101240 ~ 200Static type5 ~ 80-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101340 ~ 200Static type6 ~ 80-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101640 ~ 200Static type6 ~ 80-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1016210 ~ 250Static type6 ~ 80-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 102050 ~ 200Static type6 ~ 100-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1020210 ~ 300Static type6 ~ 100-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 102550 ~ 200Static type8 ~ 120-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1025210 ~ 350Static type8 ~ 120-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 102850 ~ 200Static type6 ~ 120-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 103060 ~ 200Static type8 ~ 120-

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1030210 ~ 400Static type8 ~ 120-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 103270 ~ 200Static type1 ~ 50-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 103270 ~ 200Static type8 ~ 120-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1032210 ~ 350Static type1 ~ 50-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1032210 ~ 350Static type8 ~ 120-

-

GUIDEPIN 1 Piece(s) 4 Day(s) 103570 ~ 200Static type8 ~ 130-

-

GUIDEPIN 1 Piece(s) 4 Day(s) 1035210 ~ 450Static type8 ~ 130-

-

GUIDEPIN 1 Piece(s) 4 Day(s) 1040100 ~ 200Static type10 ~ 140-

-

GUIDEPIN 1 Piece(s) 4 Day(s) 1040210 ~ 500Static type10 ~ 140-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1050120 ~ 200Static type12 ~ 200-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1050210 ~ 550Static type12 ~ 200-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1060200 ~ 400Static type15 ~ 200-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1060410 ~ 550Static type15 ~ 200-

Loading...

  1. 1
 

Basic Information

Product Type Standard Head With head Oil groove Oil groove
With/without diameter of recess No How to mount Head type Applicable to joint or not No