1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pin-Point Gate Bushings -Electroforming/Inner Diameter SR/B Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Material Hardness from (58~62HRC) to (55~62HRC).
  • Material Hardness changes due to supplier revises specification.

Product Description

This is an electroformed pinpoint gate bush with specified inner diameter SR and B dimensions.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PGE1A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]-V[1.3-1.9/0.1]
PGE1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGE1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGE1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGE1A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGE1A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6,​1.8]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGE1A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6,​1.8,​2]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGE2A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]
PGE2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]
PGE2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]
PGE2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]
PGE2A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]
PGE2A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6,​1.8]-A[1,​2,​3]-B[5-50/0.01]
PGE2A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6,​1.8,​2]-A[1,​2,​3]-B[5-50/0.01]
PGE3A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]-S[1-45/1]
PGE3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-S[1-45/1]
PGE3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGE3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGE3A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGE3A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6,​1.8]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGE3A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6,​1.8,​2]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGE4A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]-R[0.4-0.8/0.1]
PGE4A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGE4A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGE4A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGE4A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGE4A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6,​1.8]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGE4A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6,​1.8,​2]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-4/0.1]
PGE5A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]
PGE5A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]
PGE5A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]
PGE5A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]
PGE5A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]
PGE5A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6,​1.8]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGE5A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6,​1.8,​2]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGK1A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]-V[1.3-1.9/0.1]
PGK1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGK1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGK1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGK1A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGK1A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGK1A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGK2A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]
PGK2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]
PGK2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]
PGK2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]
PGK2A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]
PGK2A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]
PGK2A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]
PGK3A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]-S[1-45/1]
PGK3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-S[1-45/1]
PGK3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGK3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGK3A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGK3A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGK3A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGK4A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]-R[0.4-0.8/0.1]
PGK4A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGK4A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGK4A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGK4A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGK4A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGK4A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-4/0.1]
PGK5A2-[6-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-B[3-5/0.01]-C[0.2-0.4/0.1]
PGK5A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]
PGK5A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]
PGK5A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]
PGK5A5-[15-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]
PGK5A6-[15-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGK5A8-[15-60/0.01]-P[1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Tip shape D (Outer diameter)
(mm)
A (Secondary sprue angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
C (Tip length)
(mm)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)1A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.4--1.3 ~ 1.9

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)1A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5--1.5 ~ 2.4

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)1A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9--2 ~ 2.9

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)1A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2--2.5 ~ 3.9

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)1A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.5--3.5 ~ 4.9

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)1A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.8--4 ~ 5.9

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)1A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 2--4.5 ~ 7.9

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)2A21 ~ 33 ~ 5-6 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)2A2.51 ~ 34 ~ 6-8 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)2A31 ~ 35 ~ 9-10 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)2A41 ~ 35 ~ 30-10 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)2A51 ~ 35 ~ 35-15 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)2A61 ~ 35 ~ 50-15 ~ 601 ~ 1.8---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)2A81 ~ 35 ~ 50-15 ~ 601.2 ~ 2---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)3A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.4-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)3A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)3A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)3A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)3A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)3A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.8-1 ~ 50-

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)3A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 2-1 ~ 60-

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)4A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.40.4 ~ 0.8--

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)4A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.50.6 ~ 1--

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)4A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.90.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)4A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.20.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)4A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.51 ~ 2--

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)4A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.81.5 ~ 3--

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)4A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 21.5 ~ 4--

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)5A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)5A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)5A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)5A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)5A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)5A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.8---

-

GATE BUSHING 1 Piece(s) 8 Day(s) 10Electroforming (Standard)5A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 2---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)1A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.4--1.3 ~ 1.9

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)1A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5--1.5 ~ 2.4

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)1A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9--2 ~ 2.9

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)1A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2--2.5 ~ 3.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)1A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.5--3.5 ~ 4.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)1A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.6--4 ~ 5.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)1A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.6--4.5 ~ 7.9

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)2A21 ~ 33 ~ 5-6 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)2A2.51 ~ 34 ~ 6-8 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)2A31 ~ 35 ~ 9-10 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)2A41 ~ 35 ~ 30-10 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)2A51 ~ 35 ~ 35-15 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)2A61 ~ 35 ~ 50-15 ~ 601 ~ 1.6---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)2A81 ~ 35 ~ 50-15 ~ 601.2 ~ 1.6---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)3A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.4-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)3A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)3A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)3A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)3A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)3A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.6-1 ~ 50-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)3A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.6-1 ~ 60-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)4A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.40.4 ~ 0.8--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)4A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.50.6 ~ 1--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)4A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.90.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)4A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.20.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)4A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.51 ~ 2--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)4A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.61.5 ~ 3--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)4A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.61.5 ~ 4--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)5A21 ~ 33 ~ 50.2 ~ 0.46 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)5A2.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)5A31 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)5A41 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)5A51 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)5A61 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.6---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)5A81 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.6---

Loading...

  1. 1
 

Basic Information

Shape Normal type Tip step shape SR Tip type Normal
D dimension tolerance 0/-0.01 Tip straight tolerance 0 to 0.1