1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Runner Lock Pin Bushings

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bush for runner lock pin. The material is die steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RLBS3-[10,​15]
RLBS3-LC[10.1-15/0.1]
RLBS4-[10,​15,​20,​25]
RLBS4-LC[10.1-25/0.1]
RLBS5-[10,​15,​20,​25]
RLBS5-LC[10-25/0.1]
RLBS6-15
RLBS6-20
RLBS6-[15,​20,​25,​30]
RLBS6-LC[15-30/0.1]
RLBS8-25
RLBS8-LC[20-25/0.1]
RLBST2-[15-25/5]-A[2.5-3.5/0.5]-V[2.5-4/0.5]
RLBST2-LC[15.1-24.9/0.1]-A[2.5-3.5/0.5]-V[2.5-4/0.5]
RLBST3-[10-25/5]-A[3.5-4.5/0.5]-V[3.5-5/0.5]
RLBST3-LC[10.1-24.9/0.1]-A[3.5-4.5/0.5]-V[3.5-5/0.5]
RLBST4-[15-25/5]-A[4.5-6.5/0.5]-V[4.5-7/0.5]
RLBST4-LC[15.1-24.9/0.1]-A[4.5-6.5/0.5]-V[4.5-7/0.5]
RLBST5-[15-25/5]-A[5.5-6.5/0.5]-V[5.5-7/0.5]
RLBST5-LC[15.1-24.9/0.1]-A[5.5-6.5/0.5]-V[5.5-7/0.5]
RLBST6-[15-30/5]-A[6.5-8.5/0.5]-V[6.5-9/0.5]
RLBST6-LC[15.1-29.9/0.1]-A[6.5-8.5/0.5]-V[6.5-9/0.5]
RLBST8-[15-30/5]-A[8.5-11.5/0.5]-V[8.5-12/0.5]
RLBST8-LC[15.1-29.9/0.1]-A[8.5-11.5/0.5]-V[8.5-12/0.5]
RLBT4-[10,​15,​20,​25]
RLBT5-20
RLBT5-[10,​15,​20,​25]
RLBT6-20
RLBT6-[15,​20,​25]
RLBT8-[15,​20,​25]
RLBT10-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBushing tip shape Alterations Applicable runner lock pin diameter
(mm)
L (L dimension)
(mm)
A (Tip diameter)
(mm)
LC (L dimension alteration)
(mm)
V (Tip diameter)
(mm)

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes310 ~ 15---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes3--10.1 ~ 15-

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes410 ~ 25---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes4--10.1 ~ 25-

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes510 ~ 25---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes5--10 ~ 25-

฿ 940.94

RUNNER LOCK PIN 1 Piece(s) Available 3 Day(s) 10For straightNo615---

฿ 940.94

RUNNER LOCK PIN 1 Piece(s) Available 3 Day(s) 10For straightNo620---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes615 ~ 30---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes6--15 ~ 30-

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes825---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straightYes8--20 ~ 25-

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes215 ~ 252.5 ~ 3.5-2.5 ~ 4

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes2-2.5 ~ 3.515.1 ~ 24.92.5 ~ 4

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes310 ~ 253.5 ~ 4.5-3.5 ~ 5

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes3-3.5 ~ 4.510.1 ~ 24.93.5 ~ 5

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes415 ~ 254.5 ~ 6.5-4.5 ~ 7

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes4-4.5 ~ 6.515.1 ~ 24.94.5 ~ 7

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes515 ~ 255.5 ~ 6.5-5.5 ~ 7

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes5-5.5 ~ 6.515.1 ~ 24.95.5 ~ 7

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes615 ~ 306.5 ~ 8.5-6.5 ~ 9

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes6-6.5 ~ 8.515.1 ~ 29.96.5 ~ 9

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes815 ~ 308.5 ~ 11.5-8.5 ~ 12

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For straight, taperedYes8-8.5 ~ 11.515.1 ~ 29.98.5 ~ 12

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For taperedYes410 ~ 25---

฿ 538.00

RUNNER LOCK PIN 1 Piece(s) Available Same day 10For taperedNo520---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For taperedYes510 ~ 25---

฿ 1,041.04

RUNNER LOCK PIN 1 Piece(s) Available 3 Day(s) 10For taperedNo620---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For taperedYes615 ~ 25---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For taperedYes815 ~ 25---

-

RUNNER LOCK PIN 1 Piece(s) 5 Day(s) 10For taperedYes1025---

Loading...

  1. 1
 

Basic Information

Product name Runner lock pin bushings