(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Part Number |
---|
SJBC10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBC20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBCH20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBD20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBDH20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBM20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJBMH20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5] |
SJTC10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTC10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTC12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTC12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTC13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTC13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTC16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-15.9/0.1]-G[1-10/1] |
SJTC16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-15.9/0.1]-G[1-10/1] |
SJTC20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTC20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTCH10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-9.9/0.1]-G[1-10/1] |
SJTCH10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-9.9/0.1]-G[1-10/1] |
SJTCH12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTCH12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTCH13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTCH13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTCH16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-15.9/0.1]-G[1-10/1] |
SJTCH16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-15.9/0.1]-G[1-10/1] |
SJTCH20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTCH20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTD10-25-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTD10-30-[0-120/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTD12-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTD12-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTD13-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTD13-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-12.9/0.1]-G[1-10/1] |
SJTD16-25-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-15.9/0.1]-G[1-10/1] |
SJTD16-30-[0-150/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-15.9/0.1]-G[1-10/1] |
SJTD20-25-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
SJTD20-30-[0-200/0.1]-SR[0,10.5,11,12,13,16,20,21]-P[2,2.5,3,3.5,4,4.5,5]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Tip matching shape | Nozzle touch part specification | Head thickness (mm) | D (Shaft diameter) (mm) | L (Bearing bore length) (mm) | A (Taper angle at sprue) (°) | G (Taper angle) (mm) | P (Sprue diameter) (mm) | SR (Nozzle part) (mm) | V (Tip diameter) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 25 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 30 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 25 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 30 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 25 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 30 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 25 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 30 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 25 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | S45C | Straight | Normal | 30 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 25 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 30 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 25 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 30 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 25 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 30 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 25 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 30 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 25 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Straight | String eliminator | 30 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 25 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 30 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 25 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 30 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 25 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 30 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 25 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 30 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 25 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | SKD61 | Straight | Normal | 30 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 25 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 30 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 25 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 30 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 25 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 30 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 25 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 30 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 25 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Straight | String eliminator | 30 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 25 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 30 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 25 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 30 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 25 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 30 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 25 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 30 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 25 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 4 Day(s) | 10 | HPM1 Equivalent | Straight | Normal | 30 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 25 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 30 | 10 | 0 ~ 120 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 25 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 30 | 12 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 25 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 30 | 13 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 25 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 30 | 16 | 0 ~ 150 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 25 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | HPM1 Equivalent | Straight | String eliminator | 30 | 20 | 0 ~ 200 | 1 ~ 4 | - | 2.5 ~ 5 | 0 ~ 21 | - | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 25 | 10 | 0 ~ 120 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 30 | 10 | 0 ~ 120 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 25 | 12 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 30 | 12 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 25 | 13 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 30 | 13 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 25 | 16 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 15.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 30 | 16 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 15.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 25 | 20 | 0 ~ 200 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | Normal | 30 | 20 | 0 ~ 200 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 25 | 10 | 0 ~ 120 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 9.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 30 | 10 | 0 ~ 120 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 9.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 25 | 12 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 30 | 12 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 25 | 13 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 30 | 13 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 25 | 16 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 15.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 30 | 16 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 15.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 25 | 20 | 0 ~ 200 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | S45C | Tapered | String eliminator | 30 | 20 | 0 ~ 200 | 1 ~ 4 | 1 ~ 10 | 2.5 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 25 | 10 | 0 ~ 120 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 30 | 10 | 0 ~ 120 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 25 | 12 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 30 | 12 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 25 | 13 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 30 | 13 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 12.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 25 | 16 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 15.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 30 | 16 | 0 ~ 150 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 15.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 25 | 20 | 0 ~ 200 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 | ||
- | SPRUE BUSHING | 1 Piece(s) | 5 Day(s) | 10 | SKD61 | Tapered | Normal | 30 | 20 | 0 ~ 200 | 1 ~ 4 | 1 ~ 10 | 2 ~ 5 | 0 ~ 21 | 4 ~ 19.9 |
Loading...
Product type | Shoulder type |
---|
How can we improve?
How can we improve?