1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sprue Bushings -Shoulder Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sprue Bushings -Shoulder Type-
  • Sprue Bushings -Shoulder Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a shoulder type sprue bush. Straight type and taber type can be selected.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SBSD8-[0-80/0.1]-SR[0,​10.5,​11]-P[2,​2.5,​3,​3.5]-A[0.5-3/0.5]
SBSD10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSD12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSD13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSD16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSD20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSD25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSDH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSDH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSDH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSDH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSDH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSDH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSM8-[0-80/0.1]-SR[0,​10.5,​11]-P[2,​2.5,​3,​3.5]-A[0.5-3/0.5]
SBSM10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSM12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSM13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSM16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSM20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSM25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSMH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSMH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSMH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSMH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSMH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSMH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSS10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSS12-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSS13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSS16-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSSH10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSSH12-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSSH13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBSSH16-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBTD10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBTD12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTD13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTD16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBTD20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBTD25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBTDH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBTDH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTDH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTDH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBTDH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBTDH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBTM10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBTM12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTM13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTM16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBTM20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBTM25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBTMH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBTMH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTMH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTMH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBTMH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBTMH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBTS10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBTS12-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTS13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTS16-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBTSH10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBTSH12-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTSH13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBTSH16-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Tip matching shape Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
G (Taper angle)
(mm)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal80 ~ 800.5 ~ 3-2 ~ 3.50 ~ 11-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal100 ~ 1200.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal120 ~ 1500.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal130 ~ 1500.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61StraightNormal160 ~ 1500.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal200 ~ 2000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal250 ~ 2000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator100 ~ 1200.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator120 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator130 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator160 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator200 ~ 2000.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator250 ~ 2000.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal80 ~ 800.5 ~ 3-2 ~ 3.50 ~ 11-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal100 ~ 1200.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal120 ~ 1500.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal130 ~ 1500.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal160 ~ 1500.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal200 ~ 2000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal250 ~ 2000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator100 ~ 1200.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator120 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator130 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator160 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator200 ~ 2000.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator250 ~ 2000.5 ~ 4-2.5 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10DC53StraightNormal100 ~ 1000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10DC53StraightNormal120 ~ 1000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10DC53StraightNormal130 ~ 1000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10DC53StraightNormal160 ~ 1000.5 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53StraightString eliminator100 ~ 1000.5 ~ 4-2 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53StraightString eliminator120 ~ 1000.5 ~ 4-2 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53StraightString eliminator130 ~ 1000.5 ~ 4-2 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53StraightString eliminator160 ~ 1000.5 ~ 4-2 ~ 80 ~ 16-

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal100 ~ 1200.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 9.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal120 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal130 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal160 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal200 ~ 2000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 19.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal250 ~ 2000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 24.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator100 ~ 1200.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 9.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator120 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator130 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator160 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator200 ~ 2000.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 19.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator250 ~ 2000.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 24.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal100 ~ 1200.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 9.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal120 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal130 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal160 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal200 ~ 2000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 19.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal250 ~ 2000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 24.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator100 ~ 1200.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 9.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator120 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator130 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator160 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator200 ~ 2000.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 19.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator250 ~ 2000.5 ~ 41 ~ 102.5 ~ 80 ~ 164 ~ 24.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10DC53TaperedNormal100 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 9.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10DC53TaperedNormal120 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10DC53TaperedNormal130 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10DC53TaperedNormal160 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 234 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53TaperedString eliminator100 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 164 ~ 9.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53TaperedString eliminator120 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 164 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53TaperedString eliminator130 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 164 ~ 12.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10DC53TaperedString eliminator160 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 164 ~ 15.9

Loading...

  1. 1
 

Basic Information

Product type Shoulder type Head thickness(mm) 15