1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sprue Bushings -Normal Bolt Type・Flange Thickness 15mm-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sprue Bushings -Normal Bolt Type・Flange Thickness 15mm-
  • Sprue Bushings -Normal Bolt Type・Flange Thickness 15mm-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose bolt/flange thickness 15mm type sprue bushing. Straight type and tapered type can be selected.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SBBH16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBHH16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBHH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBHH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBT16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBT20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBT25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBTH16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBTH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBTH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBX16-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBX20-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBX25-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBXH16-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBXH20-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBBXH25-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]
SBGH16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-16/0.1]-G[1-10/1]
SBGH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-20/0.1]-G[1-10/1]
SBGH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-25/0.1]-G[1-10/1]
SBGHH16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-15.9/0.1]-G[1-10/1]
SBGHH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-19.9/0.1]-G[1-10/1]
SBGHH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-24.9/0.1]-G[1-10/1]
SBGT16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBGT20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBGT25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBGTH16-[30-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-15.9/0.1]-G[1-10/1]
SBGTH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-19.9/0.1]-G[1-10/1]
SBGTH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-24.9/0.1]-G[1-10/1]
SBGX16-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-16/0.1]-G[1-10/1]
SBGX20-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-20/0.1]-G[1-10/1]
SBGX25-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[4-25/0.1]-G[1-10/1]
SBGXH16-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-15.9/0.1]-G[1-10/1]
SBGXH20-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-19.9/0.1]-G[1-10/1]
SBGXH25-[30-100/0.1]-SR[10.5,​11,​12,​13,​16,​20,​21,​23]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[1-4/0.5]-V[5.6-24.9/0.1]-G[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Tip matching shape Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
G (Taper angle)
(mm)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal1630 ~ 1501 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal2030 ~ 2001 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightNormal2530 ~ 2001 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator1630 ~ 1501 ~ 4-2.5 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator2030 ~ 2001 ~ 4-2.5 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentStraightString eliminator2530 ~ 2001 ~ 4-2.5 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 5 Day(s) 10SKD61StraightNormal1630 ~ 1501 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal2030 ~ 2001 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61StraightNormal2530 ~ 2001 ~ 4-2 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator1630 ~ 1501 ~ 4-2.5 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator2030 ~ 2001 ~ 4-2.5 ~ 80 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61StraightString eliminator2530 ~ 2001 ~ 4-2.5 ~ 80 ~ 23-

-

SPRUE BUSHINGS 1 Piece(s) 6 Day(s) 10DC53StraightNormal1630 ~ 1001 ~ 4-2 ~ 810.5 ~ 23-

-

SPRUE BUSHINGS 1 Piece(s) 6 Day(s) 10DC53StraightNormal2030 ~ 1001 ~ 4-2 ~ 810.5 ~ 23-

-

SPRUE BUSHINGS 1 Piece(s) 6 Day(s) 10DC53StraightNormal2530 ~ 1001 ~ 4-2 ~ 810.5 ~ 23-

-

SPRUE BUSHINGS 1 Piece(s) 7 Day(s) 10DC53StraightString eliminator1630 ~ 1001 ~ 4-2.5 ~ 810.5 ~ 23-

-

SPRUE BUSHINGS 1 Piece(s) 7 Day(s) 10DC53StraightString eliminator2030 ~ 1001 ~ 4-2.5 ~ 810.5 ~ 23-

-

SPRUE BUSHINGS 1 Piece(s) 7 Day(s) 10DC53StraightString eliminator2530 ~ 1001 ~ 4-2.5 ~ 810.5 ~ 23-

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal1630 ~ 1501 ~ 41 ~ 102 ~ 5.50 ~ 214 ~ 16

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal2030 ~ 2001 ~ 41 ~ 102 ~ 5.50 ~ 214 ~ 20

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10HPM1 EquivalentTaperedNormal250 ~ 2001 ~ 41 ~ 102 ~ 5.50 ~ 214 ~ 25

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator1630 ~ 1501 ~ 41 ~ 102.5 ~ 80 ~ 235.6 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator2030 ~ 2001 ~ 41 ~ 102.5 ~ 80 ~ 235.6 ~ 19.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10HPM1 EquivalentTaperedString eliminator2530 ~ 2001 ~ 41 ~ 102.5 ~ 80 ~ 235.6 ~ 24.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61TaperedNormal1630 ~ 1501 ~ 41 ~ 102 ~ 5.50 ~ 214 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61TaperedNormal200 ~ 2001 ~ 41 ~ 102 ~ 5.50 ~ 214 ~ 19.9

-

SPRUE BUSHING 1 Piece(s) 4 Day(s) 10SKD61TaperedNormal250 ~ 2001 ~ 41 ~ 102 ~ 5.50 ~ 214 ~ 24.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator1630 ~ 1501 ~ 41 ~ 102.5 ~ 80 ~ 235.6 ~ 15.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator2030 ~ 2001 ~ 41 ~ 102.5 ~ 80 ~ 235.6 ~ 19.9

-

SPRUE BUSHING 1 Piece(s) 7 Day(s) 10SKD61TaperedString eliminator2530 ~ 2001 ~ 41 ~ 102.5 ~ 80 ~ 235.6 ~ 24.9

-

SPRUE BUSHINGS 1 Piece(s) 6 Day(s) 10DC53TaperedNormal1630 ~ 1001 ~ 41 ~ 102 ~ 5.510.5 ~ 214 ~ 16

-

SPRUE BUSHINGS 1 Piece(s) 6 Day(s) 10DC53TaperedNormal2030 ~ 1001 ~ 41 ~ 102 ~ 5.510.5 ~ 214 ~ 20

-

SPRUE BUSHINGS 1 Piece(s) 6 Day(s) 10DC53TaperedNormal2530 ~ 1001 ~ 41 ~ 102 ~ 5.510.5 ~ 214 ~ 25

-

SPRUE BUSHINGS 1 Piece(s) 7 Day(s) 10DC53TaperedString eliminator1630 ~ 1001 ~ 41 ~ 102.5 ~ 810.5 ~ 235.6 ~ 15.9

-

SPRUE BUSHINGS 1 Piece(s) 7 Day(s) 10DC53TaperedString eliminator2030 ~ 1001 ~ 41 ~ 102.5 ~ 810.5 ~ 235.6 ~ 19.9

-

SPRUE BUSHINGS 1 Piece(s) 7 Day(s) 10DC53TaperedString eliminator2530 ~ 1001 ~ 41 ~ 102.5 ~ 810.5 ~ 235.6 ~ 24.9

Loading...

  1. 1
 

Basic Information

Product type Bolt fixing Bolt specifications Normal bolt Head thickness(mm) 15