1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ecology Sprue Bushings -Shoulder Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ecology Sprue Bushings -Shoulder Type-
  • Ecology Sprue Bushings -Shoulder Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

general-purpose bolt type eco spool bush with a flange thickness of 10 mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SBSDE8-[0-80/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-3/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSDE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSDE12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSDE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSDE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSDE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSDE25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSME8-[0-80/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-3/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSME10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSME12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSME13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSME16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSME20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBSME25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBTDE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-9.9/0.1]-G[1-10/1]
SBTDE12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-12.9/0.1]-G[1-10/1]
SBTDE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-12.9/0.1]-G[1-10/1]
SBTDE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-15.9/0.1]-G[1-10/1]
SBTDE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-19.9/0.1]-G[1-10/1]
SBTDE25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-24.9/0.1]-G[1-10/1]
SBTME10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-9.9/0.1]-G[1-10/1]
SBTME12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-12.9/0.1]-G[1-10/1]
SBTME13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-12.9/0.1]-G[1-10/1]
SBTME16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-15.9/0.1]-G[1-10/1]
SBTME20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-19.9/0.1]-G[1-10/1]
SBTME25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-24.9/0.1]-G[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Tip matching shape Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
F (Resin pocket depth)
(mm)
G (Taper angle)
(mm)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10SKD61StraightResin pocket80 ~ 800.5 ~ 30.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10SKD61StraightResin pocket100 ~ 1200.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10SKD61StraightResin pocket120 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10SKD61StraightResin pocket130 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10SKD61StraightResin pocket160 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10SKD61StraightResin pocket200 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10SKD61StraightResin pocket250 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightResin pocket80 ~ 800.5 ~ 30.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightResin pocket100 ~ 1200.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightResin pocket120 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightResin pocket130 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightResin pocket160 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightResin pocket200 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 4 Day(s) 10HPM1 EquivalentStraightResin pocket250 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal100 ~ 1200.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 9.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal120 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 12.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal130 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 12.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal160 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 15.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal200 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 19.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10SKD61TaperedNormal250 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 24.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10HPM1 EquivalentTaperedNormal100 ~ 1200.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 9.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10HPM1 EquivalentTaperedNormal120 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 12.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10HPM1 EquivalentTaperedNormal130 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 12.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10HPM1 EquivalentTaperedNormal160 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 15.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10HPM1 EquivalentTaperedNormal200 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 19.9

-

ECO-SPRUE BUSHINGS SHOULDER 1 Piece(s) 5 Day(s) 10HPM1 EquivalentTaperedNormal250 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 24.9

Loading...

  1. 1
 

Basic Information

Product type Shoulder type Head thickness(mm) 15