1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heel Guide Rails -L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Heel Guide Rails -L Dimension Designation Type-
  • Heel Guide Rails -L Dimension Designation Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a grooved guide rail with a specified L dimension. You can choose from 2, 3, or 4 mounting bolt holes.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GR5MF-2H12.5-[12.5,​15,​20]-[35-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5MF-2H15-[12.5,​15,​20,​25]-[40-75/5]-A[7-56.5/0.5]-B[18.5-68/0.5]
GR5MF-2H20-[15,​20,​25,​30]-[40-150/5]-A[7.5-129.5/0.5]-B[20.5-142.5/0.5]
GR5MF-2H25-[20,​25,​30]-[40-150/5]-A[9-125/0.5]-B[25-141/0.5]
GR5MF-2H30-[25,​30,​35]-[50-165/5]-A[10.5-135.5/0.5]-B[29.5-154.5/0.5]
GR5MF-2H40-[30,​40]-[50-165/5]-A[10.5-133.5/0.5]-B[31.5-154.5/0.5]
GR5MF-3H12.5-[12.5,​15,​20]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5MF-3H15-[12.5,​15,​20,​25]-[60-150/5]-A[7-120/0.5]-B[18.5-131.5/0.5]-C[30-143/0.5]
GR5MF-3H20-[15,​20,​25,​30]-[100-200/5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
GR5MF-3H25-[20,​25,​30]-[100-200/5]-A[9-109/0.5]-B[25-125/0.5]-C[41-141/0.5]
GR5MF-3H30-[25,​30,​35]-[110-200/5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
GR5MF-3H40-[30,​40]-[110-200/5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
GR5MF-4H12.5-[12.5,​15,​20]-100-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
GR5MF-4H15-[12.5,​15,​20,​25]-[100-150/5]-A[7-108.5/0.5]-B[18.5-120/0.5]-C[30-131.5/0.5]-D[41.5-143/0.5]
GR5MF-4H20-[15,​20,​25,​30]-[155-200/5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
GR5MF-4H25-[20,​25,​30]-[155-200/5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
GR5MF-4H30-[25,​30,​35]-[190-200/5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
GR5MF-4H40-[30,​40]-[190-200/5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
GR5MFC-2H10-[12.5,​15]-[35-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5MFC-3H10-[12.5,​15]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5MFCM-2H10-[12.5,​15]-[40-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5MFCM-3H10-[12.5,​15]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5MFCM-4H10-[12.5,​15]-100-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
GR5MFM-2H12.5-[12.5,​15,​20]-[40-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5MFM-2H15-[12.5,​15,​20,​25]-[40-75/5]-A[7-56.5/0.5]-B[18.5-68/0.5]
GR5MFM-2H20-[15,​20,​25,​30]-[40-150/5]-A[7.5-129.5/0.5]-B[20.5-142.5/0.5]
GR5MFM-2H25-[20,​25,​30]-[40-150/5]-A[9-125/0.5]-B[25-141/0.5]
GR5MFM-2H30-[25,​30,​35]-[50-165/5]-A[10.5-135.5/0.5]-B[29.5-154.5/0.5]
GR5MFM-2H40-[30,​40]-[50-165/5]-A[10.5-133.5/0.5]-B[31.5-154.5/0.5]
GR5MFM-3H12.5-[12.5,​15,​20]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5MFM-3H15-[12.5,​15,​20,​25]-[60-150/5]-A[7-120/0.5]-B[18.5-131.5/0.5]-C[30-143/0.5]
GR5MFM-3H20-[15,​20,​25,​30]-[100-200/5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
GR5MFM-3H25-[20,​25,​30]-[100-200/5]-A[9-109/0.5]-B[25-125/0.5]-C[41-191/0.5]
GR5MFM-3H30-[25,​30,​35]-[110-200/5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
GR5MFM-3H40-[30,​40]-[110-200/5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
GR5MFM-4H12.5-[12.5,​15,​20]-100-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
GR5MFM-4H15-[12.5,​15,​20,​25]-[100-150/5]-A[7-108.5/0.5]-B[18.5-120/0.5]-C[30-131.5/0.5]-D[41.5-143/0.5]
GR5MFM-4H20-[15,​20,​25,​30]-[155-200/5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
GR5MFM-4H25-[20,​25,​30]-[155-200/5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
GR5MFM-4H30-[25,​30,​35]-[190-200/5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
GR5MFM-4H40-[30,​40]-[190-200/5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
GR5SF-2H12.5-[12.5,​15,​20]-[35-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5SF-2H15-[12.5,​15,​20,​25]-[40-75/5]-A[7-56.5/0.5]-B[18.5-68/0.5]
GR5SF-2H20-[15,​20,​25,​30]-[40-150/5]-A[7.5-129.5/0.5]-B[20.5-142.5/0.5]
GR5SF-2H25-[20,​25,​30]-[40-150/5]-A[9-125/0.5]-B[25-141/0.5]
GR5SF-2H30-[25,​30,​35]-[50-165/5]-A[10.5-135.5/0.5]-B[29.5-154.5/0.5]
GR5SF-2H40-[30,​40]-[50-165/5]-A[10.5-133.5/0.5]-B[31.5-154.5/0.5]
GR5SF-3H12.5-[12.5,​15,​20]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5SF-3H15-[12.5,​15,​20,​25]-[60-150/5]-A[7-120/0.5]-B[18.5-131.5/0.5]-C[30-143/0.5]
GR5SF-3H20-[15,​20,​25,​30]-[100-200/5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
GR5SF-3H25-[20,​25,​30]-[100-200/5]-A[9-109/0.5]-B[25-125/0.5]-C[41-141/0.5]
GR5SF-3H30-[25,​30,​35]-[110-200/5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
GR5SF-3H40-[30,​40]-[110-200/5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
GR5SF-4H12.5-[12.5,​15,​20]-100-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
GR5SF-4H15-[12.5,​15,​20,​25]-[100-150/5]-A[7-108.5/0.5]-B[18.5-120/0.5]-C[30-131.5/0.5]-D[41.5-143/0.5]
GR5SF-4H20-[15,​20,​25,​30]-[155-200/5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
GR5SF-4H25-[20,​25,​30]-[155-200/5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
GR5SF-4H30-[25,​30,​35]-[190-200/5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
GR5SF-4H40-[30,​40]-[190-200/5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
GR5SFC-2H10-[12.5,​15]-[35-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5SFC-3H10-[12.5,​15]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5SFC-4H10-[12.5,​15]-100-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
GR5SFCM-2H10-[12.5,​15]-[40-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5SFCM-3H10-[12.5,​15]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5SFCM-4H10-[12.5,​15]-100-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
GR5SFM-2H12.5-[12.5,​15,​20]-[40-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR5SFM-2H15-[12.5,​15,​20,​25]-[40-75/5]-A[7-56.5/0.5]-B[18.5-68/0.5]
GR5SFM-2H20-[15,​20,​25,​30]-[40-150/5]-A[7.5-129.5/0.5]-B[20.5-142.5/0.5]
GR5SFM-2H25-[20,​25,​30]-[40-150/5]-A[9-125/0.5]-B[25-141/0.5]
GR5SFM-2H30-[25,​30,​35]-[50-165/5]-A[10.5-135.5/0.5]-B[29.5-154.5/0.5]
GR5SFM-2H40-[30,​40]-[50-165/5]-A[10.5-133.5/0.5]-B[31.5-154.5/0.5]
GR5SFM-3H12.5-[12.5,​15,​20]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
GR5SFM-3H15-[12.5,​15,​20,​25]-[60-150/5]-A[7-120/0.5]-B[18.5-131.5/0.5]-C[30-143/0.5]
GR5SFM-3H20-[15,​20,​25,​30]-[100-200/5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
GR5SFM-3H25-[20,​25,​30]-[100-200/5]-A[9-109/0.5]-B[25-125/0.5]-C[41-141/0.5]
GR5SFM-3H30-[25,​30,​35]-[110-200/5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
GR5SFM-3H40-[30,​40]-[110-200/5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
GR5SFM-4H12.5-[12.5,​15,​20]-100-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
GR5SFM-4H15-[12.5,​15,​20,​25]-[100-150/5]-A[7-108.5/0.5]-B[18.5-120/0.5]-C[30-131.5/0.5]-D[41.5-143/0.5]
GR5SFM-4H20-[15,​20,​25,​30]-[155-200/5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
GR5SFM-4H25-[20,​25,​30]-[155-200/5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
GR5SFM-4H30-[25,​30,​35]-[190-200/5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
GR5SFM-4H40-[30,​40]-[190-200/5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
GR8MF-2H12.5-[15,​20]-[35-75/5]-A[6-59/0.5]-B[16-69/0.5]
GR8MF-2H15-[15,​20,​25]-[40-75/5]-A[7-56.5/0.5]-B[18.5-68/0.5]
GR8MF-2H20-[20,​25,​30]-[40-150/5]-A[7.5-129.5/0.5]-B[20.5-142.5/0.5]
GR8MF-2H25-[20,​25,​30]-[40-150/5]-A[9-125/0.5]-B[25-141/0.5]
GR8MF-2H30-[25,​30,​35]-[50-165/5]-A[10.5-135.5/0.5]-B[29.5-154.5/0.5]
GR8MF-2H40-[30,​40]-[50-165/5]-A[10.5-133.5/0.5]-B[31.5-154.5/0.5]
GR8MF-3H12.5-[15,​20]-[60-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
S (Heel height)
(mm)
U (Heel width)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
C (Bolt hole pitch)
(mm)
D (Bolt hole pitch)
(mm)

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove12.512.5 ~ 2035 ~ 7553.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove1512.5 ~ 2540 ~ 7553.527 ~ 56.518.5 ~ 68--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2015 ~ 3040 ~ 15053.527.5 ~ 129.520.5 ~ 142.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2520 ~ 3040 ~ 15053.529 ~ 12525 ~ 141--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove3025 ~ 3550 ~ 16553.5210.5 ~ 135.529.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove4030 ~ 4050 ~ 16553.5210.5 ~ 133.531.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove12.512.5 ~ 2060 ~ 10053.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove1512.5 ~ 2560 ~ 15053.537 ~ 12018.5 ~ 131.530 ~ 143-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2015 ~ 30100 ~ 20053.537.5 ~ 15920.5 ~ 17533.5 ~ 191-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2520 ~ 30100 ~ 20053.539 ~ 10925 ~ 12541 ~ 141-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove3025 ~ 35110 ~ 20053.5310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove4030 ~ 40110 ~ 20053.5310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove12.512.5 ~ 2010053.546 ~ 6416 ~ 7426 ~ 8436 ~ 94

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove1512.5 ~ 25100 ~ 15053.547 ~ 108.518.5 ~ 12030 ~ 131.541.5 ~ 143

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2015 ~ 30155 ~ 20053.547.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2520 ~ 30155 ~ 20053.549 ~ 14025 ~ 15941 ~ 17557 ~ 191

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove3025 ~ 35190 ~ 20053.5410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove4030 ~ 40190 ~ 20053.5410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove1012.5 ~ 1535 ~ 7552.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove1012.5 ~ 1560 ~ 10052.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove1012.5 ~ 1540 ~ 7552.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove1012.5 ~ 1560 ~ 10052.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove1012.5 ~ 1510052.546 ~ 6416 ~ 7426 ~ 8436 ~ 94

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove12.512.5 ~ 2040 ~ 7553.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove1512.5 ~ 2540 ~ 7553.527 ~ 56.518.5 ~ 68--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove2015 ~ 3040 ~ 15053.527.5 ~ 129.520.5 ~ 142.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove2520 ~ 3040 ~ 15053.529 ~ 12525 ~ 141--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove3025 ~ 3550 ~ 16553.5210.5 ~ 135.529.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove4030 ~ 4050 ~ 16553.5210.5 ~ 133.531.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove12.512.5 ~ 2060 ~ 10053.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove1512.5 ~ 2560 ~ 15053.537 ~ 12018.5 ~ 131.530 ~ 143-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove2015 ~ 30100 ~ 20053.537.5 ~ 15920.5 ~ 17533.5 ~ 191-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove2520 ~ 30100 ~ 20053.539 ~ 10925 ~ 12541 ~ 191-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove3025 ~ 35110 ~ 20053.5310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove4030 ~ 40110 ~ 20053.5310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove12.512.5 ~ 2010053.546 ~ 6416 ~ 7426 ~ 8436 ~ 94

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove1512.5 ~ 25100 ~ 15053.547 ~ 108.518.5 ~ 12030 ~ 131.541.5 ~ 143

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove2015 ~ 30155 ~ 20053.547.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove2520 ~ 30155 ~ 20053.549 ~ 14025 ~ 15941 ~ 17557 ~ 191

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove3025 ~ 35190 ~ 20053.5410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TOil groove4030 ~ 40190 ~ 20053.5410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove12.512.5 ~ 2035 ~ 7553.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove1512.5 ~ 2540 ~ 7553.527 ~ 56.518.5 ~ 68--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove2015 ~ 3040 ~ 15053.527.5 ~ 129.520.5 ~ 142.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove2520 ~ 3040 ~ 15053.529 ~ 12525 ~ 141--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove3025 ~ 3550 ~ 16553.5210.5 ~ 135.529.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove4030 ~ 4050 ~ 16553.5210.5 ~ 133.531.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove12.512.5 ~ 2060 ~ 10053.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove1512.5 ~ 2560 ~ 15053.537 ~ 12018.5 ~ 131.530 ~ 143-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove2015 ~ 30100 ~ 20053.537.5 ~ 15920.5 ~ 17533.5 ~ 191-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove2520 ~ 30100 ~ 20053.539 ~ 10925 ~ 12541 ~ 141-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove3025 ~ 35110 ~ 20053.5310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove4030 ~ 40110 ~ 20053.5310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove12.512.5 ~ 2010053.546 ~ 6416 ~ 7426 ~ 8436 ~ 94

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove1512.5 ~ 25100 ~ 15053.547 ~ 108.518.5 ~ 12030 ~ 131.541.5 ~ 143

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove2015 ~ 30155 ~ 20053.547.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove2520 ~ 30155 ~ 20053.549 ~ 14025 ~ 15941 ~ 17557 ~ 191

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove3025 ~ 35190 ~ 20053.5410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove4030 ~ 40190 ~ 20053.5410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove1012.5 ~ 1535 ~ 7552.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove1012.5 ~ 1560 ~ 10052.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Non-oil groove1012.5 ~ 1510052.546 ~ 6416 ~ 7426 ~ 8436 ~ 94

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove1012.5 ~ 1540 ~ 7552.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove1012.5 ~ 1560 ~ 10052.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove1012.5 ~ 1510052.546 ~ 6416 ~ 7426 ~ 8436 ~ 94

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove12.512.5 ~ 2040 ~ 7553.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove1512.5 ~ 2540 ~ 7553.527 ~ 56.518.5 ~ 68--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove2015 ~ 3040 ~ 15053.527.5 ~ 129.520.5 ~ 142.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove2520 ~ 3040 ~ 15053.529 ~ 12525 ~ 141--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove3025 ~ 3550 ~ 16553.5210.5 ~ 135.529.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove4030 ~ 4050 ~ 16553.5210.5 ~ 133.531.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove12.512.5 ~ 2060 ~ 10053.536 ~ 7416 ~ 8426 ~ 94-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove1512.5 ~ 2560 ~ 15053.537 ~ 12018.5 ~ 131.530 ~ 143-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove2015 ~ 30100 ~ 20053.537.5 ~ 15920.5 ~ 17533.5 ~ 191-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove2520 ~ 30100 ~ 20053.539 ~ 10925 ~ 12541 ~ 141-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove3025 ~ 35110 ~ 20053.5310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove4030 ~ 40110 ~ 20053.5310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove12.512.5 ~ 2010053.546 ~ 6416 ~ 7426 ~ 8436 ~ 94

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove1512.5 ~ 25100 ~ 15053.547 ~ 108.518.5 ~ 12030 ~ 131.541.5 ~ 143

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove2015 ~ 30155 ~ 20053.547.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove2520 ~ 30155 ~ 20053.549 ~ 14025 ~ 15941 ~ 17557 ~ 191

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove3025 ~ 35190 ~ 20053.5410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10SKS3Oil groove4030 ~ 40190 ~ 20053.5410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove12.515 ~ 2035 ~ 7584.526 ~ 5916 ~ 69--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove1515 ~ 2540 ~ 7584.527 ~ 56.518.5 ~ 68--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2020 ~ 3040 ~ 15084.527.5 ~ 129.520.5 ~ 142.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove2520 ~ 3040 ~ 15084.529 ~ 12525 ~ 141--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove3025 ~ 3550 ~ 16584.5210.5 ~ 135.529.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove4030 ~ 4050 ~ 16584.5210.5 ~ 133.531.5 ~ 154.5--

-

GUIDE RAIL 1 Piece(s) 7 Day(s) 10HPM2TNon-oil groove12.515 ~ 2060 ~ 10084.536 ~ 7416 ~ 8426 ~ 94-

Loading...

 

Basic Information

Product type Guide rails Heel With one side groove