1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Inclined Pins/Direct Push-Up Pins -Both Ends Tapped Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tilted pin/direct push-up pin with taps on both ends. Tap size can be selected from normal and compact.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-KSPSC12-[100-800/1]
K-KSPSC16-[100-800/1]
K-KSPSC20-[100-800/1]
K-KSPSC25-[100-800/1]
K-KSPSC30-[100-800/1]
KSPSC8-[100-600/1]
KSPSC10-[100-800/1]
KSPSC12-[100-800/1]
KSPSC16-[100-800/1]
KSPSC20-[100-800/1]
KSPSC25-[100-800/1]
KSPSC30-[100-800/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Applicable inclined pin diameter)
(mm)
Tap size L (L dimension)
(mm)

-

ANGULAR PIN 1 Piece(s) 5 Day(s) 1012Compact100 ~ 800

-

ANGULAR PIN 1 Piece(s) 5 Day(s) 1016Compact100 ~ 800

-

ANGULAR PIN 1 Piece(s) 5 Day(s) 1020Compact100 ~ 800

-

ANGULAR PIN 1 Piece(s) 5 Day(s) 1025Compact100 ~ 800

-

ANGULAR PIN 1 Piece(s) 5 Day(s) 1030Compact100 ~ 800

-

INCLINED PINS 1 Piece(s) 5 Day(s) 108Normal100 ~ 600

-

INCLINED PINS 1 Piece(s) 5 Day(s) 1010Normal100 ~ 800

-

INCLINED PINS 1 Piece(s) 5 Day(s) 1012Normal100 ~ 800

-

INCLINED PINS 1 Piece(s) 5 Day(s) 1016Normal100 ~ 800

-

INCLINED PINS 1 Piece(s) 5 Day(s) 1020Normal100 ~ 800

-

INCLINED PINS 1 Piece(s) 5 Day(s) 1025Normal100 ~ 800

-

INCLINED PINS 1 Piece(s) 5 Day(s) 1030Normal100 ~ 800

Loading...

  1. 1
 

Basic Information

Type Both ends tapped type