1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Cores -Standard Type/Free Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Change
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a slide core that allows you to choose between standard type and free specified type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SLF5A-A[10-180/1]-T[10-120/1]-L[10-180/1]
SLF5K-A[10-180/1]-T[10-120/1]-L[10-180/1]
SLF8A-A[30-180/1]-T[15-120/1]-L[20-180/1]
SLF8K-A[30-180/1]-T[15-120/1]-L[20-180/1]
SLG5A-A[20,​25,​30,​40,​50,​60]-T[15,​20,​25,​30,​35]-L[20-120/1]
SLG5K-A[20,​25,​30,​40,​50,​60]-T[15,​20,​25,​30,​35]-L[20-120/1]
SLG8A-A[30,​40,​50,​60]-T[25,​30,​35,​40,​45,​50,​55]-L[20-120/1]
SLG8K-A[30,​40,​50,​60]-T[25,​30,​35,​40,​45,​50,​55]-L[20-120/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial t (Flange thickness) Type A (Width)
(mm)
L (Length)
(mm)
T (Height)
(mm)

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK805Free designation type10 ~ 18010 ~ 18010 ~ 120

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK555Free designation type10 ~ 18010 ~ 18010 ~ 120

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK808Free designation type30 ~ 18020 ~ 18015 ~ 120

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK558Free designation type30 ~ 18020 ~ 18015 ~ 120

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK805Standard type20 ~ 6020 ~ 12015 ~ 35

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK555Standard type20 ~ 6020 ~ 12015 ~ 35

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK808Standard type30 ~ 6020 ~ 12025 ~ 55

-

SLIDE CORE 1 Piece(s) 7 Day(s) 10NAK558Standard type30 ~ 6020 ~ 12025 ~ 55

Loading...

  1. 1
 

Basic Information

Shape No angular hole