1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Slide Core Units (Slide Stroke Amount 3mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 18,601.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slim type mini slide core unit with slide core return mechanism (slide amount 3mm).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MSCSB3-12
MSCSBM3-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSlide Cores

฿ 18,601.80

MINI SLIDE CORE UNITS 1 Piece(s) Available 4 Day(s) 10Inlay part processed

฿ 18,808.65

MINI SLIDE CORE UNITS 1 Piece(s) Available 4 Day(s) 10Tapped

Loading...

  1. 1
 

Basic Information

Product type Slim type Guide rail type Combined type With/without retracting mechanism Yes
ST (Stroke amount)(mm) 3 W (Angular cam width)(mm) 12