1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angular Pins Retainer -Single Bolt Type_Double Bolt Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Angular Pins Retainer -Single Bolt Type_Double Bolt Type-
  • Angular Pins Retainer -Single Bolt Type_Double Bolt Type-
  • Angular Pins Retainer -Single Bolt Type_Double Bolt Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an angular pin that can be tightened with one bolt or two bolts.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
APRSM8-20-A[10-20/1]
APRSM8-TC[10-19.9/0.1]-A[10-20/1]
APRSM10-25-A[10-20/1]
APRSM10-TC[12.5-24.9/0.1]-A[10-20/1]
APRSM13-30-A[10-20/1]
APRSM13-TC[15-29.9/0.1]-A[10-20/1]
APRSM16-35-A[10-20/1]
APRSM16-TC[17.5-34.9/0.1]-A[10-20/1]
APRSS8-20-A[10-20/1]
APRSS8-TC[10-19.9/0.1]-A[10-20/1]
APRSS10-25-A[10-20/1]
APRSS10-TC[12.5-24.9/0.1]-A[10-20/1]
APRSS13-30-A[10-20/1]
APRSS13-TC[15-29.9/0.1]-A[10-20/1]
APRSS16-35-A[10-20/1]
APRSS16-TC[17.5-34.9/0.1]-A[10-20/1]
APRWM8-[20-25/5]-A[10-20/1]
APRWM8-TC[10-24.9/0.1]-A[10-20/1]
APRWM10-[25-30/5]-A[10-20/1]
APRWM10-TC[12.5-29.9/0.1]-A[10-20/1]
APRWM13-[30-35/5]-A[10-20/1]
APRWM13-TC[15-34.9/0.1]-A[10-20/1]
APRWM16-[35-40/5]-A[10-20/1]
APRWM16-TC[17.5-39.9/0.1]-A[10-20/1]
APRWM20-[40-45/5]-A[10-20/1]
APRWM20-TC[20-44.9/0.1]-A[10-20/1]
APRWM25-[45-50/5]-A[10-20/1]
APRWM25-TC[22.5-49.9/0.1]-A[10-20/1]
APRWM30-[55-60/5]-A[10-20/1]
APRWM30-TC[27.5-59.9/0.1]-A[10-20/1]
APRWS8-[20-25/5]-A[10-20/1]
APRWS8-TC[10-24.9/0.1]-A[10-20/1]
APRWS10-[25-30/5]-A[10-20/1]
APRWS10-TC[12.5-29.9/0.1]-A[10-20/1]
APRWS13-[30-35/5]-A[10-20/1]
APRWS13-TC[15-34.9/0.1]-A[10-20/1]
APRWS16-[35-40/5]-A[10-20/1]
APRWS16-TC[17.5-39.9/0.1]-A[10-20/1]
APRWS20-[40-45/5]-A[10-20/1]
APRWS20-TC[20-44.9/0.1]-A[10-20/1]
APRWS25-[45-50/5]-A[10-20/1]
APRWS25-TC[22.5-49.9/0.1]-A[10-20/1]
APRWS30-[55-60/5]-A[10-20/1]
APRWS30-TC[27.5-59.9/0.1]-A[10-20/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial No. of retainer clamping bolts D (Angular pin dia.)
(mm)
A(Angle)
(°)
T(Thickness)
(mm)

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable1810 ~ 2020

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable1810 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable11010 ~ 2025

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable11010 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable11310 ~ 2030

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable11310 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable11610 ~ 2035

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable11610 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C1810 ~ 2020

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C1810 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C11010 ~ 2025

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C11010 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C11310 ~ 2030

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C11310 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C11610 ~ 2035

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C11610 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable2810 ~ 2020 ~ 25

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable2810 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable21010 ~ 2025 ~ 30

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable21010 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable21310 ~ 2030 ~ 35

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable21310 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable21610 ~ 2035 ~ 40

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable21610 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable22010 ~ 2040 ~ 45

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable22010 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable22510 ~ 2045 ~ 50

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable22510 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable23010 ~ 2055 ~ 60

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10HPM2T comparable23010 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C2810 ~ 2020 ~ 25

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C2810 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C21010 ~ 2025 ~ 30

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C21010 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C21310 ~ 2030 ~ 35

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C21310 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C21610 ~ 2035 ~ 40

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C21610 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C22010 ~ 2040 ~ 45

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C22010 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C22510 ~ 2045 ~ 50

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C22510 ~ 20-

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C23010 ~ 2055 ~ 60

-

ANGULAR PIN RETAINER 1 Piece(s) 5 Day(s) 10S45C23010 ~ 20-

Loading...

  1. 1
 

Basic Information

Product Retainer