(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an angular pin with male screw mounting and hexagon socket head bolt mounting type.
Part Number |
---|
APM8-[40-200/0.1]-N[0-199.9/0.1] |
APM10-[40-200/0.1]-N[0-199.9/0.1] |
APM12-[50-200/0.1]-N[0-199.9/0.1] |
APM13-[50-250/0.1]-N[0-249.9/0.1] |
APM16-[50-250/0.1]-N[0-249.9/0.1] |
APM20-[50-250/0.1]-N[0-249.9/0.1] |
APMS8-[40-200/0.1]-N[0-199.9/0.1] |
APMS10-[40-200/0.1]-N[0-199.9/0.1] |
APMS12-[50-200/0.1]-N[0-199.9/0.1] |
APMS13-[50-250/0.1]-N[0-249.9/0.1] |
APMS16-[50-250/0.1]-N[0-249.9/0.1] |
APMS20-[50-250/0.1]-N[0-249.9/0.1] |
APX12-[50-130/0.1]-N[0-129.9/0.1]-BL[60-95/5] |
APX12-[50-130/0.1]-N[0-129.9/0.1]-BL[100-150/10] |
APX13-[50-200/0.1]-N[0-199.9/0.1]-BL[60-95/5] |
APX13-[50-200/0.1]-N[0-199.9/0.1]-BL[100-210/10] |
APX16-[50-200/0.1]-N[0-199.9/0.1]-BL[60-95/5] |
APX16-[50-200/0.1]-N[0-199.9/0.1]-BL[100-210/10] |
APX20-[50-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APX20-[50-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APX25-[50-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APX25-[50-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APX30-[60-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APX30-[60-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APX32-[60-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APX32-[60-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APX35-[60-300/0.1]-N[0-299.9/0.1]-BL[60-95/5] |
APX35-[60-300/0.1]-N[0-299.9/0.1]-BL[100-320/10] |
APX40-[60-300/0.1]-N[0-299.9/0.1]-BL[60-95/5] |
APX40-[60-300/0.1]-N[0-299.9/0.1]-BL[100-320/10] |
APXS16-[50-200/0.1]-N[0-199.9/0.1]-BL[60-95/5] |
APXS16-[50-200/0.1]-N[0-199.9/0.1]-BL[100-210/10] |
APXS20-[50-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APXS20-[50-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APXS25-[50-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APXS25-[50-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APXS30-[60-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APXS30-[60-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APXS32-[60-250/0.1]-N[0-249.9/0.1]-BL[60-95/5] |
APXS32-[60-250/0.1]-N[0-249.9/0.1]-BL[100-270/10] |
APXS35-[60-300/0.1]-N[0-299.9/0.1]-BL[60-95/5] |
APXS35-[60-300/0.1]-N[0-299.9/0.1]-BL[100-320/10] |
APXS40-[60-300/0.1]-N[0-299.9/0.1]-BL[60-95/5] |
APXS40-[60-300/0.1]-N[0-299.9/0.1]-BL[100-320/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting type | Shape | D (Diameter) (mm) | L (Length) (mm) | BL (Bolt length) (mm) | N (Dh7 section length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Straight | 8 | 40 ~ 200 | - | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Straight | 10 | 40 ~ 200 | - | 0 ~ 199.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Straight | 12 | 50 ~ 200 | - | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Straight | 13 | 50 ~ 250 | - | 0 ~ 249.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Straight | 16 | 50 ~ 250 | - | 0 ~ 249.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Straight | 20 | 50 ~ 250 | - | 0 ~ 249.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Stepped | 8 | 40 ~ 200 | - | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Stepped | 10 | 40 ~ 200 | - | 0 ~ 199.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Stepped | 12 | 50 ~ 200 | - | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Stepped | 13 | 50 ~ 250 | - | 0 ~ 249.9 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Stepped | 16 | 50 ~ 250 | - | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for spanner | Stepped | 20 | 50 ~ 250 | - | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 12 | 50 ~ 130 | 60 ~ 95 | 0 ~ 129.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 12 | 50 ~ 130 | 100 ~ 150 | 0 ~ 129.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 13 | 50 ~ 200 | 60 ~ 95 | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 13 | 50 ~ 200 | 100 ~ 210 | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 16 | 50 ~ 200 | 60 ~ 95 | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 16 | 50 ~ 200 | 100 ~ 210 | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 20 | 50 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 20 | 50 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 25 | 50 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 25 | 50 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 30 | 60 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 30 | 60 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 32 | 60 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 32 | 60 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 35 | 60 ~ 300 | 60 ~ 95 | 0 ~ 299.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 35 | 60 ~ 300 | 100 ~ 320 | 0 ~ 299.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 40 | 60 ~ 300 | 60 ~ 95 | 0 ~ 299.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Straight | 40 | 60 ~ 300 | 100 ~ 320 | 0 ~ 299.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 16 | 50 ~ 200 | 60 ~ 95 | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 16 | 50 ~ 200 | 100 ~ 210 | 0 ~ 199.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 20 | 50 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULARPIN | 1 Piece(s) | 9 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 20 | 50 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 25 | 50 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 25 | 50 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 30 | 60 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 30 | 60 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 32 | 60 ~ 250 | 60 ~ 95 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 32 | 60 ~ 250 | 100 ~ 270 | 0 ~ 249.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 35 | 60 ~ 300 | 60 ~ 95 | 0 ~ 299.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 35 | 60 ~ 300 | 100 ~ 320 | 0 ~ 299.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 40 | 60 ~ 300 | 60 ~ 95 | 0 ~ 299.9 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | With male thread, for hexagonal wrench | Stepped | 40 | 60 ~ 300 | 100 ~ 320 | 0 ~ 299.9 |
Loading...
How can we improve?
How can we improve?