(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Angular pin with tap, spanner attachment, and hex wrench attachment type.
Part Number |
---|
APHX10-[30-200/0.1]-N[0-200/0.1] |
APHX12-[35-250/0.1]-N[0-250/0.1] |
APHX13-[35-250/0.1]-N[0-250/0.1] |
APHX16-[45-250/0.1]-N[0-250/0.1] |
APHX20-[50-350/0.1]-N[0-250/0.1] |
APHX25-[50-400/0.1]-N[0-350/0.1] |
APHX30-[60-400/0.1]-N[0-400/0.1] |
APHX32-[60-400/0.1]-N[0-400/0.1] |
APHX35-[60-450/0.1]-N[0-400/0.1] |
APHX40-[60-450/0.1]-N[0-400/0.1] |
APHXS10-[30-200/0.1]-N[0-200/0.1] |
APHXS12-[35-250/0.1]-N[0-250/0.1] |
APHXS13-[35-250/0.1]-N[0-250/0.1] |
APHXS16-[45-250/0.1]-N[0-250/0.1] |
APHXS20-[50-350/0.1]-N[0-250/0.1] |
APHXS25-[50-400/0.1]-N[0-350/0.1] |
APHXS30-[60-400/0.1]-N[0-400/0.1] |
APHXS32-[60-400/0.1]-N[0-400/0.1] |
APHXS35-[60-450/0.1]-N[0-400/0.1] |
APHXS40-[60-450/0.1]-N[0-400/0.1] |
APU10-[30-200/0.1]-N[0-200/0.1] |
APU12-[35-250/0.1]-N[0-250/0.1] |
APU13-[35-250/0.1]-N[0-250/0.1] |
APU16-[45-250/0.1]-N[0-250/0.1] |
APU20-[50-350/0.1]-N[0-250/0.1] |
APU25-[50-400/0.1]-N[0-350/0.1] |
APU30-[60-400/0.1]-N[0-400/0.1] |
APU32-[60-400/0.1]-N[0-400/0.1] |
APU35-[60-450/0.1]-N[0-400/0.1] |
APU40-[60-450/0.1]-N[0-400/0.1] |
APUS10-[30-200/0.1]-N[0-200/0.1] |
APUS12-[35-250/0.1]-N[0-250/0.1] |
APUS13-[35-250/0.1]-N[0-250/0.1] |
APUS16-[45-250/0.1]-N[0-250/0.1] |
APUS20-[50-350/0.1]-N[0-250/0.1] |
APUS25-[50-400/0.1]-N[0-350/0.1] |
APUS30-[60-400/0.1]-N[0-400/0.1] |
APUS32-[60-400/0.1]-N[0-400/0.1] |
APUS35-[60-450/0.1]-N[0-400/0.1] |
APUS40-[60-450/0.1]-N[0-400/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting type | Shape | D (Diameter) (mm) | L (Length) (mm) | N (Dh7 section length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 10 | 30 ~ 200 | 0 ~ 200 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 12 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 13 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 16 | 45 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 20 | 50 ~ 350 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 25 | 50 ~ 400 | 0 ~ 350 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 30 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 32 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 35 | 60 ~ 450 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Straight | 40 | 60 ~ 450 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 10 | 30 ~ 200 | 0 ~ 200 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 12 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 13 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 16 | 45 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 20 | 50 ~ 350 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 25 | 50 ~ 400 | 0 ~ 350 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 30 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 32 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 35 | 60 ~ 450 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for hexagonal wrench | Stepped | 40 | 60 ~ 450 | 0 ~ 400 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 10 | 30 ~ 200 | 0 ~ 200 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 12 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 13 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 16 | 45 ~ 250 | 0 ~ 250 | ||
- | ANGULARPIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 20 | 50 ~ 350 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 25 | 50 ~ 400 | 0 ~ 350 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 30 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 32 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 35 | 60 ~ 450 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Straight | 40 | 60 ~ 450 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 10 | 30 ~ 200 | 0 ~ 200 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 12 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 13 | 35 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 16 | 45 ~ 250 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 20 | 50 ~ 350 | 0 ~ 250 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 25 | 50 ~ 400 | 0 ~ 350 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 30 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 32 | 60 ~ 400 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 35 | 60 ~ 450 | 0 ~ 400 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapped, for spanner | Stepped | 40 | 60 ~ 450 | 0 ~ 400 |
Loading...
How can we improve?
How can we improve?