Date Marked Pin Set (Outside Rings For L Adjustable Type)

Brand :
MISUMI
Caution
Product Description
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
SUS420 J2(S42000)(1.4028)
50~53HRCOutside ring

Outside rings on this page are adapted for combination with inside arrows of date marked pin sets (
Click here) as well as products (
Click here).■ Outside ring
| D | LA | ℓ1 | ℓ2 | ℓ3 | M (Coarse thread) | g | d |
| 6 | 12 | 8 | 4 | 1.0 | M3 | 1.0 | 5.5 |
| 8 | 14 | 10 | 5 | 1.0 | M4 | 1.0 | 7.5 |
| 10 | 16 | 12 | 6 | 1.5 | M5 | 1.5 | 9.5 |
(1)Inside Arrows
Click here
Inside arrows is common with PL exchange type.(3)Date Mark Adjusting Pins
Click hereSpecifications


•Dimension Table
(2)Outside ring
■ Month•Day Type
| Indication | Outside rings divisions | Part Number | ||
| Type | D | |||
| Month | ![]() | 12 uniform divisions | DTDXL-R | 6 |
| 8 | ||||
| 10 | ||||
| Day (1st digit) | ![]() | 10 uniform divisions | DTEXL-R | 6 |
| 8 | ||||
| 10 | ||||
| Day (10th digit) | ![]() | 12 uniform divisions | DTFXL-R | 6 |
| 8 | ||||
| 10 | ||||
■Character Designation Type
| Indication | |||||||
| 1M (1 place) | 2M (2 places) | 3M (3 places) | 4M (4 places) | 5M (5 places) | 6M (6 places) | 10M (10 places) | 12M (12 places) |
Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() Outside ring is divided equally among ten. | Engraving position![]() | Engraving position![]() Outside ring is divided equally among ten. | Engraving position![]() |
| Up to 3 characters can be designated at each engraving position. | Up to 2 characters can be designated at each engraving position. | Only 1 character can be designated at each engraving position. | |||||
| Part Number | Engraving characters (1~3 characters/Characters printed in blue in indications) | ||||
| Type | Indication | D | Engraving Position (1)~(12) | ||
| DTXL-R | 1M 2M 3M 4M 5M 6M 10M 12M | 6 | ![]() | ||
| 8 | |||||
| 10 | |||||
| |||||












(space).