Date Marked Pin Set (Double Ring Type)

Brand :
MISUMI
Caution
Product Description
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
DTBZ DTEZ
SUS420 J2(S42000)(1.4028)
50~53HRC

SUS420 J2(S42000)(1.4028)
50~53HRC
| D | Dm6 | Dh7 | L | B | d |
| 6 | +0.012 +0.004 | 0 -0.012 | 10 | 3.8 | 1.8 |
| 8 | +0.015 +0.006 | 0 -0.015 | 5.3 | 2.5 | |
| 10 | +0.015 +0.006 | 0 -0.015 | 12 | 6.4 | 3.2 |
| 16 | +0.018 +0.007 | 0 -0.018 | 14 | 10.2 | 5.0 |
Specifications


•Dimension Table
■Year•Month Switching Type
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| Year•Month | ![]() | 12 uniform divisions | DTBZ | 6 | 19 for 2019 20 for 2020 (Designation possible from Sep.2019) 21 for 2021 (Designation possible from Sep.2020) |
| 8 | |||||
| 10 | |||||
| 16 | |||||
■Day Switching Type (10th digit/1st digit)
| Indication | Outside rings divisions | Part Number | ||
| Type | D | |||
| Day | ![]() | 10 uniform divisions | DTEZ | 6 |
| 8 | ||||
| 10 | ||||
| 16 | ||||

