Date Marked Pin Set (Outside Rings For Plate-Side Exchange Type)

Brand :
MISUMI
Caution
Product Description
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
SUS420 J2(S42000)(1.4028)
50~53HRC| Dm6 | Dh7 | dH7 | L | |||
| 3 | +0.008 +0.002 | 3 | 0 -0.01 | 1.4 | +0.01 0 | 8 |
| 4 | +0.012 +0.004 | 4 | 0 -0.012 | 1.9 | 8 | |
| 5 | 5 | 2.3 | 8 | |||
| 6 | 6 | 2.8 | 8 | |||
| 8 | +0.015 +0.006 | 8 | 0 -0.015 | 4 | +0.012 0 | 10 |
| 10 | 10 | 5 | 12 | |||
| 16 | +0.018 +0.007 | 16 | 0 -0.018 | 10 | +0.015 0 | 14 |
| 20 | +0.021 +0.008 | 20 | 0 -0.021 | 12 | +0.018 0 | 16 |

Outside rings on this page are adapted for combination with inside arrows of date marked pin sets (
Click here) and products (
Click here).Specifications


•Dimension Table
■Year Switching Type
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| 4 years type | ![]() | 12 uniform divisions | DT-R | 4 | 19 for 2019~2022 20 for 2020~2023 (Designation possible from Sep.2019) 21 for 2021~2024 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 16 | |||||
| 20 | |||||
| 6 years type | ![]() | 12 uniform divisions | DTS-R | 4 | 19 for 2019~2024 20 for 2020~2025 (Designation possible from Sep.2019) 21 for 2021~2026 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 16 | |||||
■Month/Day/No-marking Type
| Indication | Outside rings divisions | Part Number | ||
| Type | D | |||
| Month | ![]() | 12 uniform divisions | DTC-R | 3 |
| 4 | ||||
| 5 | ||||
| 6 | ||||
| 8 | ||||
![]() | 12 uniform divisions | DTD-R | 4 | |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 16 | ||||
| 20 | ||||
| Day (1st digit) | ![]() | 10 uniform divisions | DTE-R | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 16 | ||||
| 20 | ||||
| Day (10th digit) | ![]() | 12 uniform divisions | DTF-R | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 16 | ||||
| 20 | ||||
| Day | ![]() | 31 uniform divisions | DTG-R | 16 |
| 20 | ||||
| No-marking | ![]() | 12 uniform divisions | DTN-R | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 16 | ||||
| 20 | ||||
■Character Designation Type
| Indication | |||||||
| 1M (1 place) | 2M (2 places) | 3M (3 places) | 4M (4 places) | 5M (5 places) | 6M (6 places) | 10M (10 places) | 12M (12 places) |
Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() Outside ring isdivided equally among ten. | Engraving position![]() | Engraving position![]() Outside ring isdivided equally among ten. | Engraving position![]() |
| Up to 3 characters can be designated at each engraving position. | Up to 2 characters can be designated at each engraving position. | Only 1 character can be designated at each engraving position. | |||||
| Part Number | Engraving characters (1~3 characters/Characters printed in blue in indications) | ||
| Type | Indication | D | Engraving Position (1)~(12) |
| DT-R | 1M 2M 3M 4M 5M* 6M* 10M* 12M | 5 | ![]() |
| 6 | |||
| 8 | |||
| 10 | |||
| 16 | |||
| 20 | |||
*Not applicable to D5 of DT-R5M, DT-R6M. Use ¥ for indicating / (slash), # for - (minus) and % for (space) . | |||
●Dividing of outside rings
| 1M•2M•3M•4M 6M•12M | 12 uniform divisions |
| 5M•10M | 10 uniform divisions |

















(space) .