Date Marked Pin Set (PL Exchange Type)

Brand :
MISUMI
Caution
Product Description
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
SUS420 J2(S42000)(1.4028)
50~53HRC
■Inside arrow (For single items
Click here)| No. | F | T | H | B | ℓ | M×P |
| 4 | 7.7 | 1.5 | 3.0 | 2.4 | 2.7 | M1.6×0.20 |
| 5 | 2.9 | |||||
| 6 | 3.7 | |||||
| 8 | 9.7 | 2.0 | 3.5 | 5.0 | 3.2 | M2.3×0.25 |
| 10 | 11.7 | 2.5 | 4.0 | 6.3 | 4.0 | M2.5×0.35 |
| 12 | 13.7 | 4.3 | 7.5 | 4.2 | M3.0×0.35 | |
| 16 | 11.0 | 4.8 | M4.0×0.35 | |||
| 20 | 15.7 | 3.5 | 5.0 | 13.2 | 5.3 |
| No. | Arrow mark depth (mm) | |
| Standard | Shallow![]() | |
| 4 | 0.22 | 0.12 |
| 5 | 0.25 | 0.14 |
| 6 | 0.40 | 0.18 |
| 8 | 0.40 | 0.20 |
| 10~20 | 0.50 | 0.22 |
Compared to the standard type, the inside arrow is difficult to turn, so be careful not to scrape the arrow with the tip of a screwdriver. If the inside arrow is scraped, it may not be possible to remove it.•The inside arrow can be replaced from the PL side (internal side of the die) without removing the plate.

■Outside ring (For single items
Click here)| D | Dm6 | Dh7 | L | E | a | b | ||
| 4 | 4 | +0.012 +0.004 | 4 | 0 -0.012 | 8 | 2.8 | 1.0 | 1.2 |
| 5 | 5 | +0.012 +0.004 | 5 | 0 -0.012 | 2.85 | |||
| 6 | 6 | +0.012 +0.004 | 6 | 0 -0.012 | 2.9 | |||
| 8 | 8 | +0.015 +0.006 | 8 | 0 -0.015 | 10 | 3.4 | 1.5 | |
| 10 | 10 | 10 | 12 | 4.2 | ||||
| 12 | 12 | +0.018 +0.007 | 12 | 0 -0.018 | 14 | 4.4 | 1.2 | |
| 16 | 16 | 16 | 5.0 | 1.4 | 1.8 | |||
| 20 | 20 | +0.021 +0.008 | 20 | 0 -0.021 | 16 | 5.3 | 1.5 | 2.0 |
Specifications



•Dimension Table
■Year/Month Type *Specification Added
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| Year/Month | ![]() | 12 uniform divisions | DTBX DTBXU (Shallow arrow) | 4 | 19 for 2019 20 for 2020 (Designation possible from Sep.2019) 21 for 2021 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
| 20 | |||||
■Year Switching Type *Specification Added
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| 4 years type | ![]() | 12 uniform divisions | DTX DTXU (Shallow arrow) | 4 | 19 for 2019 20 for 2020~2023 (Designation possible from Sep.2019) 21 for 2021~2024 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
| 20 | |||||
| 6 years type | ![]() | 12 uniform divisions | DTXS DTXSU (Shallow arrow) | 4 | 19 for 2019~2024 20 for 2020~2025 (Designation possible from Sep.2019) 21 for 2021~2026 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
| 20 | |||||
■Month/Day/No-marking Type *Specification Added
| Indication | Outside rings divisions | Part Number | ||
| Type | D | |||
| Month | ![]() | 12 uniform divisions | DTDX DTDXU (Shallow arrow) | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||
| 20 | ||||
| Day (1st digit) | ![]() | 12 uniform divisions | DTEX DTEXU (Shallow arrow) | 4 |
| 5 | ||||
![]() | 10 uniform divisions | 6 | ||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||
| 20 | ||||
| Day (10th digit) | ![]() | 12 uniform divisions | DTFX DTFXU (Shallow arrow) | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||
| 20 | ||||
| Day | ![]() | 31 uniform divisions | DTGX DTGXU (Shallow arrow) | 16 |
| No-marking | ![]() | 12 uniform divisions | DTNX DTNXU (Shallow arrow) | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||
■Inside Arrow Character Designation Type
| Indication | Outside rings divisions | Part Number | Engraving characters (2 characters/Characters printed in blue in indications) | ||
| Type | D | ||||
| 2 characters/Month | ![]() | 12 uniform divisions | DTMBX | 4 | ![]() |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
Use ¥ for indicating / (slash), # for - (minus) and % for (space). | |||||
■Outside Ring Character Designation Type
| Indication | |||||||
| 1M (1 place) | 2M (2 places) | 3M (3 places) | 4M (4 places) | 5M (5 places) | 6M (6 places) | 10M (10 places) | 12M (12 places) |
Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() Outside ring isdivided equally among ten. | Engraving position![]() | Engraving position![]() Outside ring isdivided equally among ten. | Engraving position![]() |
| Up to 3 characters can be designated at each engraving position. | Up to 2 characters can be designated at each engraving position. | Only 1 character can be designated at each engraving position. | |||||
| Part Number | Engraving characters (1~3 characters/Characters printed in blue in indications) | ||||
| Type | Indication | D | Engraving Position (1)~(12) | ||
| DTX | 1M 2M 3M 4M 5M* 6M* 10M* 12M | 4 | ![]() | ||
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
| |||||











(space).








