1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・SKD11 -Standard Type/Plate Thickness Designation (0.01mm Increments) Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SKD11, standard, plate thickness (T) 0.01mm specified type wire cutting plate (both top and bottom polished).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SKD11WP-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[5,​6,​8,​10,​13,​15,​20,​25,​30,​35]
T-SKD11WP-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-20-[5-35/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType A (Length)
(mm)
B (Width)
(mm)
T (Thickness)
(mm)

-

STEEL PLATES 1 Piece(s) 5 Day(s) 10Standard20 ~ 30020 ~ 3005 ~ 35

-

STEEL PLATES 1 Piece(s) 5 Day(s) 10Free size20 ~ 30020 ~ 3005 ~ 35

Loading...

  1. 1

Basic Information

Material SKD11 Finishing (Top & bottom faces) Surface grinding Finishing (Other than top & bottom faces) Milling