1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taperless One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.01 Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a type of Taberless single-stage core pin specified with a shaft diameter (P) of 0.01mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPHBS-BB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.5-0.98/0.01]
CPHBS-BB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-AAC[0.4-0.49/0.01]
CPHBS-BB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.3/0.01]-A[0.5-1.48/0.01]
CPHBS-BB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.3/0.01]-AAC[0.4-0.49/0.01]
CPHBS-BB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.3/0.01]-A[0.5-1.98/0.01]
CPHBS-BB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.3/0.01]-A[0.5-2.48/0.01]
CPHBS-BB3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.3/0.01]-A[0.7-2.98/0.01]
CPHBS-BB3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.3/0.01]-A[1-3.48/0.01]
CPHBS-BB3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.3/0.01]-AAC[0.7-0.99/0.01]
CPHBS-BB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.3/0.01]-A[1-3.98/0.01]
CPHBS-BB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.3/0.01]-AAC[0.7-0.99/0.01]
CPHBS-BB4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.3/0.01]-A[1-4.48/0.01]
CPHBS-BB5-[12-150/0.01]-P[4.5-4.99/0.01]-F[10-150/0.01]-A[1-4.98/0.01]
CPHBS-BB5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-150/0.01]-A[1.5-5.48/0.01]
CPHBS-BB5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-150/0.01]-AAC[1-1.49/0.01]
CPHBS-BB6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-150/0.01]-A[2-5.98/0.01]
CPHBS-BB6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHBS-BB6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-150/0.01]-A[2-6.48/0.01]
CPHBS-BB6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHBS-BB7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-150/0.01]-A[2-6.98/0.01]
CPHBS-BB7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHBS-BB8-[12-150/0.01]-P[7-7.99/0.01]-F[10-150/0.01]-A[2-7.98/0.01]
CPHBS-BB8-[12-150/0.01]-P[7-7.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHBS-BB10-[12-150/0.01]-P[8-9.99/0.01]-F[10-150/0.01]-A[2-9.98/0.01]
CPHBS-BB10-[12-150/0.01]-P[8-9.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHBS-BB13-[12-150/0.01]-P[10-12.99/0.01]-F[10-150/0.01]-A[2-12.99/0.01]
CPHBS-BB13-[12-150/0.01]-P[10-12.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHBS-BB16-[12-150/0.01]-P[13-15.99/0.01]-F[10-150/0.01]-A[2.5-15.98/0.01]
CPHBS-BB16-[12-150/0.01]-P[13-15.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHBS-BB20-[30-150/0.01]-P[16-19.99/0.01]-F[28-150/0.01]-A[5-19.99/0.01]
CPHBS-BB20-[30-150/0.01]-P[16-19.99/0.01]-F[28-150/0.01]-AAC[4-4.99/0.01]
CPHBS-BC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.5-0.98/0.01]-G[0.1-0.4/0.1]
CPHBS-BC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.4/0.1]
CPHBS-BC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.3/0.01]-A[0.5-1.48/0.01]-G[0.1-0.7/0.1]
CPHBS-BC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.3/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.7/0.1]
CPHBS-BC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.3/0.01]-A[0.5-1.98/0.01]-G[0.1-0.9/0.1]
CPHBS-BC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.3/0.01]-A[0.5-2.48/0.01]-G[0.1-1.2/0.1]
CPHBS-BC3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.3/0.01]-A[0.7-2.98/0.01]-G[0.1-1.4/0.1]
CPHBS-BC3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.3/0.01]-A[1-3.48/0.01]-G[0.1-1.7/0.1]
CPHBS-BC3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.3/0.01]-AAC[0.7-0.99/0.01]-G[0.1-1.7/0.1]
CPHBS-BC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.3/0.01]-A[1-3.98/0.01]-G[0.1-1.9/0.1]
CPHBS-BC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.3/0.01]-AAC[0.7-0.99/0.01]-G[0.1-1.9/0.1]
CPHBS-BC4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.3/0.01]-A[1-4.48/0.01]-G[0.1-2.2/0.1]
CPHBS-BC5-[12-150/0.01]-P[4.5-4.99/0.01]-F[10-150/0.01]-A[1-4.98/0.01]-G[0.1-2.4/0.1]
CPHBS-BC5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-150/0.01]-A[1.5-5.48/0.01]-G[0.1-2.7/0.1]
CPHBS-BC5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-150/0.01]-AAC[1-1.49/0.01]-G[0.1-2.7/0.1]
CPHBS-BC6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-150/0.01]-A[2-5.98/0.01]-G[0.1-2.9/0.1]
CPHBS-BC6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-2.9/0.1]
CPHBS-BC6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-150/0.01]-A[2-6.48/0.01]-G[0.1-3.2/0.1]
CPHBS-BC6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-3.2/0.1]
CPHBS-BC7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-150/0.01]-A[2-6.98/0.01]-G[0.1-3.4/0.1]
CPHBS-BC7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-3.4/0.1]
CPHBS-BC8-[12-150/0.01]-P[7-7.99/0.01]-F[10-150/0.01]-A[2-7.98/0.01]-G[0.1-3.9/0.1]
CPHBS-BC8-[12-150/0.01]-P[7-7.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-3.9/0.1]
CPHBS-BC10-[12-150/0.01]-P[8-9.99/0.01]-F[10-150/0.01]-A[2-9.98/0.01]-G[0.1-4.9/0.1]
CPHBS-BC10-[12-150/0.01]-P[8-9.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-4.9/0.1]
CPHBS-BC13-[12-150/0.01]-P[10-12.99/0.01]-F[10-150/0.01]-A[2-12.99/0.01]-G[0.1-6.4/0.1]
CPHBS-BC13-[12-150/0.01]-P[10-12.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-6.4/0.1]
CPHBS-BC16-[12-150/0.01]-P[13-15.99/0.01]-F[10-150/0.01]-A[2-15.98/0.01]-G[0.1-7.9/0.1]
CPHBS-BC16-[12-150/0.01]-P[13-15.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-7.9/0.1]
CPHBS-BC20-[30-150/0.01]-P[16-19.99/0.01]-F[28-150/0.01]-A[5-19.99/0.01]-G[0.1-9.9/0.1]
CPHBS-BC20-[30-150/0.01]-P[16-19.99/0.01]-F[28-150/0.01]-AAC[4-4.99/0.01]-G[0.1-9.9/0.1]
CPHBS-BG1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.5-0.98/0.01]-K[21-60/1]
CPHBS-BG1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-AAC[0.4-0.49/0.01]-K[21-60/1]
CPHBS-BG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.3/0.01]-A[0.5-1.48/0.01]-K[21-60/1]
CPHBS-BG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.3/0.01]-AAC[0.4-0.49/0.01]-K[21-60/1]
CPHBS-BG2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.3/0.01]-A[0.5-1.98/0.01]-K[21-60/1]
CPHBS-BG2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.3/0.01]-A[0.5-2.48/0.01]-K[21-60/1]
CPHBS-BG3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.3/0.01]-A[0.7-2.98/0.01]-K[21-60/1]
CPHBS-BG3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.3/0.01]-A[1-3.48/0.01]-K[21-60/1]
CPHBS-BG3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.3/0.01]-AAC[0.7-0.99/0.01]-K[21-60/1]
CPHBS-BG4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.3/0.01]-A[1-3.98/0.01]-K[21-60/1]
CPHBS-BG4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.3/0.01]-AAC[0.7-0.99/0.01]-K[21-60/1]
CPHBS-BG4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.3/0.01]-A[1-4.48/0.01]-K[21-60/1]
CPHBS-BG5-[12-150/0.01]-P[4.5-4.99/0.01]-F[10-150/0.01]-A[1-4.98/0.01]-K[21-60/1]
CPHBS-BG5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-150/0.01]-A[1.5-5.48/0.01]-K[21-60/1]
CPHBS-BG5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-150/0.01]-AAC[1-1.49/0.01]-K[21-60/1]
CPHBS-BG6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-150/0.01]-A[2-5.98/0.01]-K[21-60/1]
CPHBS-BG6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHBS-BG6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-150/0.01]-A[2-6.48/0.01]-K[21-60/1]
CPHBS-BG6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHBS-BG7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-150/0.01]-A[2-6.98/0.01]-K[21-60/1]
CPHBS-BG7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHBS-BG8-[12-150/0.01]-P[7-7.99/0.01]-F[10-150/0.01]-A[2-7.98/0.01]-K[21-60/1]
CPHBS-BG8-[12-150/0.01]-P[7-7.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHBS-BG10-[12-150/0.01]-P[8-9.99/0.01]-F[10-150/0.01]-A[2-9.98/0.01]-K[21-60/1]
CPHBS-BG10-[12-150/0.01]-P[8-9.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHBS-BG13-[12-150/0.01]-P[10-12.99/0.01]-F[10-150/0.01]-A[2-12.99/0.01]-K[21-60/1]
CPHBS-BG13-[12-150/0.01]-P[10-12.99/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHBS-BG16-[12-150/0.01]-P[13-15.99/0.01]-F[10-150/0.01]-A[2-15.98/0.01]-K[21-60/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape No. (Nominal diameter)
(mm)
RE (R shape alteration・enlargement)
(mm)
C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 0.980.8 ~ 0.99BB1---10 ~ 99.3--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.490.8 ~ 0.99BB1---10 ~ 99.3--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.481 ~ 1.49BB1.5---10 ~ 99.3--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.491 ~ 1.49BB1.5---10 ~ 99.3--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.981.5 ~ 1.99BB2---10 ~ 99.3--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 2.482 ~ 2.49BB2.5---10 ~ 99.3--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 2.982.5 ~ 2.99BB3---10 ~ 99.3--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.483 ~ 3.49BB3.5---10 ~ 119.3--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.993 ~ 3.49BB3.5---10 ~ 119.3--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.983.5 ~ 3.99BB4---10 ~ 119.3--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.993.5 ~ 3.99BB4---10 ~ 119.3--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.484 ~ 4.49BB4.5---10 ~ 119.3--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.984.5 ~ 4.99BB5---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 5.485 ~ 5.49BB5.5---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 1.495 ~ 5.49BB5.5---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 5.985.5 ~ 5.99BB6---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.995.5 ~ 5.99BB6---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.486 ~ 6.49BB6.5---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996 ~ 6.49BB6.5---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.986.5 ~ 6.99BB7---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996.5 ~ 6.99BB7---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 7.987 ~ 7.99BB8---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.997 ~ 7.99BB8---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 9.988 ~ 9.99BB10---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.998 ~ 9.99BB10---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9910 ~ 12.99BB13---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9910 ~ 12.99BB13---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052.5 ~ 15.9813 ~ 15.99BB16---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9913 ~ 15.99BB16---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9916 ~ 19.99BB20---28 ~ 150--30 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.054 ~ 4.9916 ~ 19.99BB20---28 ~ 150--30 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 0.980.8 ~ 0.99BC1---10 ~ 99.30.1 ~ 0.4-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.4 ~ 0.490.8 ~ 0.99BC1---10 ~ 99.30.1 ~ 0.4-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 1.481 ~ 1.49BC1.5---10 ~ 99.30.1 ~ 0.7-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.4 ~ 0.491 ~ 1.49BC1.5---10 ~ 99.30.1 ~ 0.7-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 1.981.5 ~ 1.99BC2---10 ~ 99.30.1 ~ 0.9-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 2.482 ~ 2.49BC2.5---10 ~ 99.30.1 ~ 1.2-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.7 ~ 2.982.5 ~ 2.99BC3---10 ~ 99.30.1 ~ 1.4-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 3.483 ~ 3.49BC3.5---10 ~ 119.30.1 ~ 1.7-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.7 ~ 0.993 ~ 3.49BC3.5---10 ~ 119.30.1 ~ 1.7-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 3.983.5 ~ 3.99BC4---10 ~ 119.30.1 ~ 1.9-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.7 ~ 0.993.5 ~ 3.99BC4---10 ~ 119.30.1 ~ 1.9-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 4.484 ~ 4.49BC4.5---10 ~ 119.30.1 ~ 2.2-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 4.984.5 ~ 4.99BC5---10 ~ 1500.1 ~ 2.4-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 5.485 ~ 5.49BC5.5---10 ~ 1500.1 ~ 2.7-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 1.495 ~ 5.49BC5.5---10 ~ 1500.1 ~ 2.7-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 5.985.5 ~ 5.99BC6---10 ~ 1500.1 ~ 2.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.995.5 ~ 5.99BC6---10 ~ 1500.1 ~ 2.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 6.486 ~ 6.49BC6.5---10 ~ 1500.1 ~ 3.2-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.996 ~ 6.49BC6.5---10 ~ 1500.1 ~ 3.2-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 6.986.5 ~ 6.99BC7---10 ~ 1500.1 ~ 3.4-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.996.5 ~ 6.99BC7---10 ~ 1500.1 ~ 3.4-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 7.987 ~ 7.99BC8---10 ~ 1500.1 ~ 3.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.997 ~ 7.99BC8---10 ~ 1500.1 ~ 3.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 9.988 ~ 9.99BC10---10 ~ 1500.1 ~ 4.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.998 ~ 9.99BC10---10 ~ 1500.1 ~ 4.9-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/02 ~ 12.9910 ~ 12.99BC13---10 ~ 1500.1 ~ 6.4-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.9910 ~ 12.99BC13---10 ~ 1500.1 ~ 6.4-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/02 ~ 15.9813 ~ 15.99BC16---10 ~ 1500.1 ~ 7.9-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.9913 ~ 15.99BC16---10 ~ 1500.1 ~ 7.9-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/05 ~ 19.9916 ~ 19.99BC20---28 ~ 1500.1 ~ 9.9-30 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/04 ~ 4.9916 ~ 19.99BC20---28 ~ 1500.1 ~ 9.9-30 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 0.980.8 ~ 0.99BG1---10 ~ 99.3-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.490.8 ~ 0.99BG1---10 ~ 99.3-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.481 ~ 1.49BG1.5---10 ~ 99.3-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.491 ~ 1.49BG1.5---10 ~ 99.3-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.981.5 ~ 1.99BG2---10 ~ 99.3-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 2.482 ~ 2.49BG2.5---10 ~ 99.3-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 2.982.5 ~ 2.99BG3---10 ~ 99.3-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.483 ~ 3.49BG3.5---10 ~ 119.3-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.993 ~ 3.49BG3.5---10 ~ 119.3-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.983.5 ~ 3.99BG4---10 ~ 119.3-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.993.5 ~ 3.99BG4---10 ~ 119.3-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.484 ~ 4.49BG4.5---10 ~ 119.3-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.984.5 ~ 4.99BG5---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 5.485 ~ 5.49BG5.5---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 1.495 ~ 5.49BG5.5---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 5.985.5 ~ 5.99BG6---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.995.5 ~ 5.99BG6---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.486 ~ 6.49BG6.5---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996 ~ 6.49BG6.5---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.986.5 ~ 6.99BG7---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996.5 ~ 6.99BG7---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 7.987 ~ 7.99BG8---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.997 ~ 7.99BG8---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 9.988 ~ 9.99BG10---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.998 ~ 9.99BG10---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9910 ~ 12.99BG13---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9910 ~ 12.99BG13---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9813 ~ 15.99BG16---10 ~ 150-21 ~ 6012 ~ 150---

Loading...

 

Basic Information

Shape type One-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance 0/-0.01
Tip lapped or not No Type of the second step Step2 No second step