1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taperless One-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.01 Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taperless 1-stage core pin (no draft) with fixed shaft diameter (D).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPHS-BB1-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-0.99/0.01]
CPHS-BB1-[12-100/0.01]-F[10-99.4/0.01]-AAC[0.4-0.49/0.01]
CPHS-BB1.5-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-1.49/0.01]
CPHS-BB1.5-[12-100/0.01]-F[10-99.4/0.01]-AAC[0.4-0.49/0.01]
CPHS-BB2-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-1.99/0.01]
CPHS-BB2.5-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-2.49/0.01]
CPHS-BB3-[12-100/0.01]-F[10-99.4/0.01]-A[0.7-2.99/0.01]
CPHS-BB3.5-[12-120/0.01]-F[10-119.4/0.01]-A[1-3.49/0.01]
CPHS-BB3.5-[12-120/0.01]-F[10-119.4/0.01]-AAC[0.7-0.99/0.01]
CPHS-BB4-[12-120/0.01]-F[10-119.4/0.01]-A[1-3.99/0.01]
CPHS-BB4-[12-120/0.01]-F[10-119.4/0.01]-AAC[0.7-0.99/0.01]
CPHS-BB4.5-[12-120/0.01]-F[10-119.4/0.01]-A[1-4.49/0.01]
CPHS-BB5-[12-150/0.01]-F[10-150/0.01]-A[1-4.99/0.01]
CPHS-BB5.5-[12-150/0.01]-F[10-150/0.01]-A[1.5-5.49/0.01]
CPHS-BB5.5-[12-150/0.01]-F[10-150/0.01]-AAC[1-1.49/0.01]
CPHS-BB6-[12-150/0.01]-F[10-150/0.01]-A[2-5.99/0.01]
CPHS-BB6-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHS-BB6.5-[12-150/0.01]-F[10-150/0.01]-A[2-6.49/0.01]
CPHS-BB6.5-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHS-BB7-[12-150/0.01]-F[10-150/0.01]-A[2-6.99/0.01]
CPHS-BB7-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHS-BB8-[12-150/0.01]-F[10-150/0.01]-A[2-7.99/0.01]
CPHS-BB8-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHS-BB10-[12-150/0.01]-F[10-150/0.01]-A[2-9.99/0.01]
CPHS-BB10-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHS-BB13-[12-150/0.01]-F[10-150/0.01]-A[2-12.99/0.01]
CPHS-BB13-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHS-BB16-[12-150/0.01]-F[10-150/0.01]-A[2-15.99/0.01]
CPHS-BB16-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]
CPHS-BB20-[30-150/0.01]-F[28-150/0.01]-A[5-19.99/0.01]
CPHS-BB20-[30-150/0.01]-F[28-150/0.01]-AAC[4-4.99/0.01]
CPHS-BC1-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-0.99/0.01]-G[0.1-0.4/0.1]
CPHS-BC1-[12-100/0.01]-F[10-99.4/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.4/0.1]
CPHS-BC1.5-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-1.49/0.01]-G[0.1-0.7/0.1]
CPHS-BC1.5-[12-100/0.01]-F[10-99.4/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.7/0.1]
CPHS-BC2-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-1.99/0.01]-G[0.1-0.9/0.1]
CPHS-BC2.5-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-2.49/0.01]-G[0.1-1.2/0.1]
CPHS-BC3-[12-100/0.01]-F[10-99.4/0.01]-A[0.7-2.99/0.01]-G[0.1-1.4/0.1]
CPHS-BC3.5-[12-120/0.01]-F[10-119.4/0.01]-A[1-3.49/0.01]-G[0.1-1.7/0.1]
CPHS-BC3.5-[12-120/0.01]-F[10-119.4/0.01]-AAC[0.7-0.99/0.01]-G[0.1-1.7/0.1]
CPHS-BC4-[12-120/0.01]-F[10-119.4/0.01]-A[1-3.99/0.01]-G[0.1-1.9/0.1]
CPHS-BC4-[12-120/0.01]-F[10-119.4/0.01]-AAC[0.7-0.99/0.01]-G[0.1-1.9/0.1]
CPHS-BC4.5-[12-120/0.01]-F[10-119.4/0.01]-A[1-4.49/0.01]-G[0.1-2.2/0.1]
CPHS-BC5-[12-150/0.01]-F[10-150/0.01]-A[1-4.99/0.01]-G[0.1-2.4/0.1]
CPHS-BC5.5-[12-150/0.01]-F[10-150/0.01]-A[1.5-5.49/0.01]-G[0.1-2.7/0.1]
CPHS-BC5.5-[12-150/0.01]-F[10-150/0.01]-AAC[1-1.49/0.01]-G[0.1-2.7/0.1]
CPHS-BC6-[12-150/0.01]-F[10-150/0.01]-A[2-5.99/0.01]-G[0.1-2.9/0.1]
CPHS-BC6-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-2.9/0.1]
CPHS-BC6.5-[12-150/0.01]-F[10-150/0.01]-A[2-6.49/0.01]-G[0.1-3.2/0.1]
CPHS-BC6.5-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-3.2/0.1]
CPHS-BC7-[12-150/0.01]-F[10-150/0.01]-A[2-6.99/0.01]-G[0.1-3.4/0.1]
CPHS-BC7-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-3.4/0.1]
CPHS-BC8-[12-150/0.01]-F[10-150/0.01]-A[2-7.99/0.01]-G[0.1-3.9/0.1]
CPHS-BC8-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-3.9/0.1]
CPHS-BC10-[12-150/0.01]-F[10-150/0.01]-A[2-9.99/0.01]-G[0.1-4.9/0.1]
CPHS-BC10-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-4.9/0.1]
CPHS-BC13-[12-150/0.01]-F[10-150/0.01]-A[2-12.99/0.01]-G[0.1-6.4/0.1]
CPHS-BC13-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-6.4/0.1]
CPHS-BC16-[12-150/0.01]-F[10-150/0.01]-A[2-15.99/0.01]-G[0.1-7.9/0.1]
CPHS-BC16-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-G[0.1-7.9/0.1]
CPHS-BC20-[30-150/0.01]-F[28-150/0.01]-A[5-19.99/0.01]-G[0.1-9.9/0.1]
CPHS-BC20-[30-150/0.01]-F[28-150/0.01]-AAC[4-4.99/0.01]-G[0.1-9.9/0.1]
CPHS-BG1-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-0.99/0.01]-K[21-60/1]
CPHS-BG1-[12-100/0.01]-F[10-99.4/0.01]-AAC[0.4-0.49/0.01]-K[21-60/1]
CPHS-BG1.5-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-1.49/0.01]-K[21-60/1]
CPHS-BG1.5-[12-100/0.01]-F[10-99.4/0.01]-AAC[0.4-0.49/0.01]-K[21-60/1]
CPHS-BG2-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-1.99/0.01]-K[21-60/1]
CPHS-BG2.5-[12-100/0.01]-F[10-99.4/0.01]-A[0.5-2.49/0.01]-K[21-60/1]
CPHS-BG3-[12-100/0.01]-F[10-99.4/0.01]-A[0.7-2.99/0.01]-K[21-60/1]
CPHS-BG3.5-[12-120/0.01]-F[10-119.4/0.01]-A[1-3.49/0.01]-K[21-60/1]
CPHS-BG3.5-[12-120/0.01]-F[10-119.4/0.01]-AAC[0.7-0.99/0.01]-K[21-60/1]
CPHS-BG4-[12-120/0.01]-F[10-119.4/0.01]-A[1-3.99/0.01]-K[21-60/1]
CPHS-BG4-[12-120/0.01]-F[10-119.4/0.01]-AAC[0.7-0.99/0.01]-K[21-60/1]
CPHS-BG4.5-[12-120/0.01]-F[10-119.4/0.01]-A[1-4.49/0.01]-K[21-60/1]
CPHS-BG5-[12-150/0.01]-F[10-150/0.01]-A[1-4.99/0.01]-K[21-60/1]
CPHS-BG5.5-[12-150/0.01]-F[10-150/0.01]-A[1.5-5.49/0.01]-K[21-60/1]
CPHS-BG5.5-[12-150/0.01]-F[10-150/0.01]-AAC[1-1.49/0.01]-K[21-60/1]
CPHS-BG6-[12-150/0.01]-F[10-150/0.01]-A[2-5.99/0.01]-K[21-60/1]
CPHS-BG6-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHS-BG6.5-[12-150/0.01]-F[10-150/0.01]-A[2-6.49/0.01]-K[21-60/1]
CPHS-BG6.5-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHS-BG7-[12-150/0.01]-F[10-150/0.01]-A[2-6.99/0.01]-K[21-60/1]
CPHS-BG7-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHS-BG8-[12-150/0.01]-F[10-150/0.01]-A[2-7.99/0.01]-K[21-60/1]
CPHS-BG8-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHS-BG10-[12-150/0.01]-F[10-150/0.01]-A[2-9.99/0.01]-K[21-60/1]
CPHS-BG10-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHS-BG13-[12-150/0.01]-F[10-150/0.01]-A[2-12.99/0.01]-K[21-60/1]
CPHS-BG13-[12-150/0.01]-F[10-150/0.01]-AAC[1.5-1.99/0.01]-K[21-60/1]
CPHS-BG16-[12-150/0.01]-F[10-150/0.01]-A[2-15.99/0.01]-K[21-60/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape RE (R shape alteration・enlargement)
(mm)
C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 0.991BB---10 ~ 99.4--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.491BB---10 ~ 99.4--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.491.5BB---10 ~ 99.4--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.491.5BB---10 ~ 99.4--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.992BB---10 ~ 99.4--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 2.492.5BB---10 ~ 99.4--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 2.993BB---10 ~ 99.4--12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.493.5BB---10 ~ 119.4--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.993.5BB---10 ~ 119.4--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.994BB---10 ~ 119.4--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.994BB---10 ~ 119.4--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.494.5BB---10 ~ 119.4--12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.995BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 5.495.5BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 1.495.5BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 5.996BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.496.5BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996.5BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.997BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.997BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 7.998BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.998BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 9.9910BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.9910BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9913BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9913BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9916BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9916BB---10 ~ 150--12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9920BB---28 ~ 150--30 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.054 ~ 4.9920BB---28 ~ 150--30 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 0.991BC---10 ~ 99.40.1 ~ 0.4-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.4 ~ 0.491BC---10 ~ 99.40.1 ~ 0.4-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 1.491.5BC---10 ~ 99.40.1 ~ 0.7-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.4 ~ 0.491.5BC---10 ~ 99.40.1 ~ 0.7-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 1.992BC---10 ~ 99.40.1 ~ 0.9-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.5 ~ 2.492.5BC---10 ~ 99.40.1 ~ 1.2-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.7 ~ 2.993BC---10 ~ 99.40.1 ~ 1.4-12 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 3.493.5BC---10 ~ 119.40.1 ~ 1.7-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.7 ~ 0.993.5BC---10 ~ 119.40.1 ~ 1.7-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 3.994BC---10 ~ 119.40.1 ~ 1.9-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/00.7 ~ 0.994BC---10 ~ 119.40.1 ~ 1.9-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 4.494.5BC---10 ~ 119.40.1 ~ 2.2-12 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 4.995BC---10 ~ 1500.1 ~ 2.4-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 5.495.5BC---10 ~ 1500.1 ~ 2.7-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01 ~ 1.495.5BC---10 ~ 1500.1 ~ 2.7-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 5.996BC---10 ~ 1500.1 ~ 2.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.996BC---10 ~ 1500.1 ~ 2.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 6.496.5BC---10 ~ 1500.1 ~ 3.2-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.996.5BC---10 ~ 1500.1 ~ 3.2-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 6.997BC---10 ~ 1500.1 ~ 3.4-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.997BC---10 ~ 1500.1 ~ 3.4-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 7.998BC---10 ~ 1500.1 ~ 3.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.998BC---10 ~ 1500.1 ~ 3.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/02 ~ 9.9910BC---10 ~ 1500.1 ~ 4.9-12 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH51+0.02/01.5 ~ 1.9910BC---10 ~ 1500.1 ~ 4.9-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/02 ~ 12.9913BC---10 ~ 1500.1 ~ 6.4-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.9913BC---10 ~ 1500.1 ~ 6.4-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/02 ~ 15.9916BC---10 ~ 1500.1 ~ 7.9-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.9916BC---10 ~ 1500.1 ~ 7.9-12 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/05 ~ 19.9920BC---28 ~ 1500.1 ~ 9.9-30 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.02/04 ~ 4.9920BC---28 ~ 1500.1 ~ 9.9-30 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 0.991BG---10 ~ 99.4-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.491BG---10 ~ 99.4-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.491.5BG---10 ~ 99.4-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.4 ~ 0.491.5BG---10 ~ 99.4-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 1.992BG---10 ~ 99.4-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.5 ~ 2.492.5BG---10 ~ 99.4-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 2.993BG---10 ~ 99.4-21 ~ 6012 ~ 100---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.493.5BG---10 ~ 119.4-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.993.5BG---10 ~ 119.4-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 3.994BG---10 ~ 119.4-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.050.7 ~ 0.994BG---10 ~ 119.4-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.494.5BG---10 ~ 119.4-21 ~ 6012 ~ 120---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 4.995BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 5.495.5BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051 ~ 1.495.5BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 5.996BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.496.5BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.996.5BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 6.997BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.997BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 7.998BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.998BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.052 ~ 9.9910BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 4 Day(s) 10SKH510/-0.051.5 ~ 1.9910BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9913BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9913BG---10 ~ 150-21 ~ 6012 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9916BG---10 ~ 150-21 ~ 6012 ~ 150---

Loading...

 

Basic Information

Shape type One-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance 0/-0.01
Tip lapped or not No Type of the second step Step2 No second step