1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Taperless One-Step Core Pins -Shaft Diameter (P) Designation (0.005mm Increments) /Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.005 Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision taperless 1-stage core pin with specified shaft diameter (P) of 0.005mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPVBS-BB1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[12-99.3/0.01]-A[0.5-0.98/0.01]
CPVBS-BB1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[12-99.3/0.01]-AAC[0.4-0.49/0.01]
CPVBS-BB1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-13.44/0.01]-A[0.5-0.98/0.01]
CPVBS-BB1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.01]
CPVBS-BB1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[12-99.3/0.01]-A[0.5-1.48/0.01]
CPVBS-BB1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[12-99.3/0.01]-AAC[0.4-0.49/0.01]
CPVBS-BB1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-13.44/0.01]-A[0.5-1.48/0.01]
CPVBS-BB1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.01]
CPVBS-BB2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[12-99.3/0.01]-A[0.5-1.98/0.01]
CPVBS-BB2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[12-99.3/0.01]-AAC[0.5-0.69/0.01]
CPVBS-BB2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-13.44/0.01]-A[0.5-1.98/0.01]
CPVBS-BB2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.01]
CPVBS-BB2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[12-99.3/0.01]-A[0.5-2.48/0.01]
CPVBS-BB2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[12-99.3/0.01]-AAC[0.5-0.69/0.01]
CPVBS-BB2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-13.44/0.01]-A[0.5-2.48/0.01]
CPVBS-BB2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.01]
CPVBS-BB3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[12-99.3/0.01]-A[0.7-2.98/0.01]
CPVBS-BB3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[12-99.3/0.01]-AAC[0.7-0.99/0.01]
CPVBS-BB3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-13.44/0.01]-A[0.7-2.98/0.01]
CPVBS-BB3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.01]
CPVBS-BB3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[12-119.3/0.01]-A[1-3.48/0.01]
CPVBS-BB3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[12-119.3/0.01]-AAC[0.7-0.99/0.01]
CPVBS-BB3.5-[6.5-120/0.01]-P[3-3.495/0.005]-FC[5-13.44/0.01]-A[1-3.48/0.01]
CPVBS-BB3.5-[6.5-120/0.01]-P[3-3.495/0.005]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.01]
CPVBS-BB4-[6.5-120/0.01]-P[3.5-3.995/0.005]-F[12-119.3/0.01]-A[1-3.98/0.01]
CPVBS-BB4-[6.5-120/0.01]-P[3.5-3.995/0.005]-F[12-119.3/0.01]-AAC[0.7-0.99/0.01]
CPVBS-BB4-[6.5-120/0.01]-P[3.5-3.995/0.005]-FC[5-13.44/0.01]-A[1-3.98/0.01]
CPVBS-BB4-[6.5-120/0.01]-P[3.5-3.995/0.005]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.01]
CPVBS-BB4.5-[6.5-120/0.01]-P[4-4.495/0.005]-F[12-119.3/0.01]-A[1-4.48/0.01]
CPVBS-BB4.5-[6.5-120/0.01]-P[4-4.495/0.005]-F[12-119.3/0.01]-AAC[1-1.49/0.01]
CPVBS-BB4.5-[6.5-120/0.01]-P[4-4.495/0.005]-FC[5-13.44/0.01]-A[1-4.48/0.01]
CPVBS-BB4.5-[6.5-120/0.01]-P[4-4.495/0.005]-FC[5-13.44/0.01]-AAC[1-1.49/0.01]
CPVBS-BB5-[6.5-150/0.01]-P[4.5-4.995/0.005]-F[12-150/0.01]-A[1-4.98/0.01]
CPVBS-BB5-[6.5-150/0.01]-P[4.5-4.995/0.005]-F[12-150/0.01]-AAC[1-1.49/0.01]
CPVBS-BB5-[6.5-150/0.01]-P[4.5-4.995/0.005]-FC[5-13.44/0.01]-A[1-4.98/0.01]
CPVBS-BB5-[6.5-150/0.01]-P[4.5-4.995/0.005]-FC[5-13.44/0.01]-AAC[1-1.49/0.01]
CPVBS-BB5.5-[6.5-150/0.01]-P[5-5.495/0.005]-F[12-150/0.01]-A[1.5-5.48/0.01]
CPVBS-BB5.5-[6.5-150/0.01]-P[5-5.495/0.005]-F[12-150/0.01]-AAC[1-1.49/0.01]
CPVBS-BB5.5-[6.5-150/0.01]-P[5-5.495/0.005]-FC[5-13.44/0.01]-A[1.5-5.48/0.01]
CPVBS-BB5.5-[6.5-150/0.01]-P[5-5.495/0.005]-FC[5-13.44/0.01]-AAC[1-1.49/0.01]
CPVBS-BB6-[6.5-150/0.01]-P[5.5-5.995/0.005]-F[12-150/0.01]-A[2-5.98/0.01]
CPVBS-BB6-[6.5-150/0.01]-P[5.5-5.995/0.005]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB6-[6.5-150/0.01]-P[5.5-5.995/0.005]-FC[5-13.44/0.01]-A[2-5.98/0.01]
CPVBS-BB6-[6.5-150/0.01]-P[5.5-5.995/0.005]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB6.5-[6.5-150/0.01]-P[6-6.495/0.005]-F[12-150/0.01]-A[2-6.48/0.01]
CPVBS-BB6.5-[6.5-150/0.01]-P[6-6.495/0.005]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB6.5-[6.5-150/0.01]-P[6-6.495/0.005]-FC[5-13.44/0.01]-A[2-6.48/0.01]
CPVBS-BB6.5-[6.5-150/0.01]-P[6-6.495/0.005]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB7-[6.5-150/0.01]-P[6.5-6.995/0.005]-F[12-150/0.01]-A[2-6.98/0.01]
CPVBS-BB7-[6.5-150/0.01]-P[6.5-6.995/0.005]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB7-[6.5-150/0.01]-P[6.5-6.995/0.005]-FC[5-13.44/0.01]-A[2-6.98/0.01]
CPVBS-BB7-[6.5-150/0.01]-P[6.5-6.995/0.005]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB8-[6.5-150/0.01]-P[7-7.995/0.005]-F[12-150/0.01]-A[2-7.98/0.01]
CPVBS-BB8-[6.5-150/0.01]-P[7-7.995/0.005]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB8-[6.5-150/0.01]-P[7-7.995/0.005]-FC[5-13.44/0.01]-A[2-7.98/0.01]
CPVBS-BB8-[6.5-150/0.01]-P[7-7.995/0.005]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB10-[6.5-150/0.01]-P[8-9.995/0.005]-F[12-150/0.01]-A[2-9.98/0.01]
CPVBS-BB10-[6.5-150/0.01]-P[8-9.995/0.005]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB10-[6.5-150/0.01]-P[8-9.995/0.005]-FC[5-13.44/0.01]-A[2-9.98/0.01]
CPVBS-BB10-[6.5-150/0.01]-P[8-9.995/0.005]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB13-[6.5-150/0.01]-P[10-12.995/0.005]-F[12-150/0.01]-A[2-12.99/0.01]
CPVBS-BB13-[6.5-150/0.01]-P[10-12.995/0.005]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB13-[6.5-150/0.01]-P[10-12.995/0.005]-FC[5-13.44/0.01]-A[2-12.99/0.01]
CPVBS-BB13-[6.5-150/0.01]-P[10-12.995/0.005]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB16-[6.5-150/0.01]-P[13-15.995/0.005]-F[12-150/0.01]-A[2-15.98/0.01]
CPVBS-BB16-[6.5-150/0.01]-P[13-15.995/0.005]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB16-[6.5-150/0.01]-P[13-15.995/0.005]-FC[5-13.44/0.01]-A[2-15.98/0.01]
CPVBS-BB16-[6.5-150/0.01]-P[13-15.995/0.005]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.01]
CPVBS-BB20-[6.5-150/0.01]-P[16-19.995/0.005]-F[28-150/0.01]-A[5-19.99/0.01]
CPVBS-BB20-[6.5-150/0.01]-P[16-19.995/0.005]-F[28-150/0.01]-AAC[4-4.99/0.01]
CPVBS-BB20-[6.5-150/0.01]-P[16-19.995/0.005]-FC[5-27.99/0.01]-A[5-19.99/0.01]
CPVBS-BB20-[6.5-150/0.01]-P[16-19.995/0.005]-FC[5-27.99/0.01]-AAC[4-4.99/0.01]
CPVBS-BC1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[12-99.3/0.01]-A[0.5-0.98/0.01]-G[0.1-0.4/0.05]
CPVBS-BC1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[12-99.3/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.4/0.05]
CPVBS-BC1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-13.44/0.01]-A[0.5-0.98/0.01]-G[0.1-0.4/0.05]
CPVBS-BC1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.4/0.05]
CPVBS-BC1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[12-99.3/0.01]-A[0.5-1.48/0.01]-G[0.1-0.7/0.05]
CPVBS-BC1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[12-99.3/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.7/0.05]
CPVBS-BC1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-13.44/0.01]-A[0.5-1.48/0.01]-G[0.1-0.7/0.05]
CPVBS-BC1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.7/0.05]
CPVBS-BC2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[12-99.3/0.01]-A[0.5-1.98/0.01]-G[0.1-0.9/0.05]
CPVBS-BC2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[12-99.3/0.01]-AAC[0.5-0.69/0.01]-G[0.1-0.9/0.05]
CPVBS-BC2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-13.44/0.01]-A[0.5-1.98/0.01]-G[0.1-0.9/0.05]
CPVBS-BC2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.01]-G[0.1-0.9/0.05]
CPVBS-BC2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[12-99.3/0.01]-A[0.5-2.48/0.01]-G[0.1-1.2/0.05]
CPVBS-BC2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[12-99.3/0.01]-AAC[0.5-0.69/0.01]-G[0.1-1.2/0.05]
CPVBS-BC2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-13.44/0.01]-A[0.5-2.48/0.01]-G[0.1-1.2/0.05]
CPVBS-BC2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.01]-G[0.1-1.2/0.05]
CPVBS-BC3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[12-99.3/0.01]-A[0.7-2.98/0.01]-G[0.1-1.4/0.05]
CPVBS-BC3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[12-99.3/0.01]-AAC[0.7-0.99/0.01]-G[0.1-1.4/0.05]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape No. (Nominal diameter)
(mm)
C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.980.8 ~ 0.995BB1--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.490.8 ~ 0.995BB1--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.980.8 ~ 0.995BB1---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.490.8 ~ 0.995BB1---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481 ~ 1.495BB1.5--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.491 ~ 1.495BB1.5--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481 ~ 1.495BB1.5---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.491 ~ 1.495BB1.5---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.981.5 ~ 1.995BB2--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.691.5 ~ 1.995BB2--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.981.5 ~ 1.995BB2---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.691.5 ~ 1.995BB2---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 2.482 ~ 2.495BB2.5--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.692 ~ 2.495BB2.5--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 2.482 ~ 2.495BB2.5---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.692 ~ 2.495BB2.5---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 2.982.5 ~ 2.995BB3--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.992.5 ~ 2.995BB3--12 ~ 99.3---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 2.982.5 ~ 2.995BB3---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.992.5 ~ 2.995BB3---5 ~ 13.44--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.483 ~ 3.495BB3.5--12 ~ 119.3---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993 ~ 3.495BB3.5--12 ~ 119.3---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.483 ~ 3.495BB3.5---5 ~ 13.44--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993 ~ 3.495BB3.5---5 ~ 13.44--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.983.5 ~ 3.995BB4--12 ~ 119.3---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993.5 ~ 3.995BB4--12 ~ 119.3---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.983.5 ~ 3.995BB4---5 ~ 13.44--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993.5 ~ 3.995BB4---5 ~ 13.44--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.484 ~ 4.495BB4.5--12 ~ 119.3---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.494 ~ 4.495BB4.5--12 ~ 119.3---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.484 ~ 4.495BB4.5---5 ~ 13.44--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.494 ~ 4.495BB4.5---5 ~ 13.44--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.984.5 ~ 4.995BB5--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.494.5 ~ 4.995BB5--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.984.5 ~ 4.995BB5---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.494.5 ~ 4.995BB5---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.485 ~ 5.495BB5.5--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495 ~ 5.495BB5.5--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.485 ~ 5.495BB5.5---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495 ~ 5.495BB5.5---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 5.985.5 ~ 5.995BB6--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.995.5 ~ 5.995BB6--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 5.985.5 ~ 5.995BB6---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.995.5 ~ 5.995BB6---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.486 ~ 6.495BB6.5--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996 ~ 6.495BB6.5--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.486 ~ 6.495BB6.5---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996 ~ 6.495BB6.5---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.986.5 ~ 6.995BB7--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996.5 ~ 6.995BB7--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.986.5 ~ 6.995BB7---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996.5 ~ 6.995BB7---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 7.987 ~ 7.995BB8--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.997 ~ 7.995BB8--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 7.987 ~ 7.995BB8---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.997 ~ 7.995BB8---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 9.988 ~ 9.995BB10--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.998 ~ 9.995BB10--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 9.988 ~ 9.995BB10---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.998 ~ 9.995BB10---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9910 ~ 12.995BB13--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9910 ~ 12.995BB13--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9910 ~ 12.995BB13---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9910 ~ 12.995BB13---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9813 ~ 15.995BB16--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9913 ~ 15.995BB16--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9813 ~ 15.995BB16---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9913 ~ 15.995BB16---5 ~ 13.44--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9916 ~ 19.995BB20--28 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.054 ~ 4.9916 ~ 19.995BB20--28 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9916 ~ 19.995BB20---5 ~ 27.99--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.054 ~ 4.9916 ~ 19.995BB20---5 ~ 27.99--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.980.8 ~ 0.995BC1--12 ~ 99.3-0.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.490.8 ~ 0.995BC1--12 ~ 99.3-0.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.980.8 ~ 0.995BC1---5 ~ 13.440.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.490.8 ~ 0.995BC1---5 ~ 13.440.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.481 ~ 1.495BC1.5--12 ~ 99.3-0.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.491 ~ 1.495BC1.5--12 ~ 99.3-0.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.481 ~ 1.495BC1.5---5 ~ 13.440.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.491 ~ 1.495BC1.5---5 ~ 13.440.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.981.5 ~ 1.995BC2--12 ~ 99.3-0.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.691.5 ~ 1.995BC2--12 ~ 99.3-0.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.981.5 ~ 1.995BC2---5 ~ 13.440.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.691.5 ~ 1.995BC2---5 ~ 13.440.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 2.482 ~ 2.495BC2.5--12 ~ 99.3-0.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.692 ~ 2.495BC2.5--12 ~ 99.3-0.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 2.482 ~ 2.495BC2.5---5 ~ 13.440.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.692 ~ 2.495BC2.5---5 ~ 13.440.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.7 ~ 2.982.5 ~ 2.995BC3--12 ~ 99.3-0.1 ~ 1.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.7 ~ 0.992.5 ~ 2.995BC3--12 ~ 99.3-0.1 ~ 1.4-6.5 ~ 100---

Loading...

 

Basic Information

Shape type One-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance 0/-0.005
Tip lapped or not No Type of the second step Step2 No second step