1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Taperless One-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.005 Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision taperless single-stage core pin with fixed shaft diameter (D).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPVS-BB1-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-0.99/0.01]
CPVS-BB1-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.4-0.49/0.01]
CPVS-BB1-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-0.99/0.01]
CPVS-BB1-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.4-0.49/0.01]
CPVS-BB1.5-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-1.49/0.01]
CPVS-BB1.5-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.4-0.49/0.01]
CPVS-BB1.5-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-1.49/0.01]
CPVS-BB1.5-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.4-0.49/0.01]
CPVS-BB2-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-1.99/0.01]
CPVS-BB2-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.5-0.69/0.01]
CPVS-BB2-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-1.99/0.01]
CPVS-BB2-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.5-0.69/0.01]
CPVS-BB2.5-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-2.49/0.01]
CPVS-BB2.5-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.5-0.69/0.01]
CPVS-BB2.5-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-2.49/0.01]
CPVS-BB2.5-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.5-0.69/0.01]
CPVS-BB3-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.7-2.99/0.01]
CPVS-BB3-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.7-0.99/0.01]
CPVS-BB3-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.7-2.99/0.01]
CPVS-BB3-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.7-0.99/0.01]
CPVS-BB3.5-[6.5-120/0.01]-F[12-119.4/0.01]-A[1-3.49/0.01]
CPVS-BB3.5-[6.5-120/0.01]-F[12-119.4/0.01]-AAC[0.7-0.99/0.01]
CPVS-BB3.5-[6.5-120/0.01]-FC[5-13.39/0.01]-A[1-3.49/0.01]
CPVS-BB3.5-[6.5-120/0.01]-FC[5-13.39/0.01]-AAC[0.7-0.99/0.01]
CPVS-BB4-[6.5-120/0.01]-F[12-119.4/0.01]-A[1-3.99/0.01]
CPVS-BB4-[6.5-120/0.01]-F[12-119.4/0.01]-AAC[0.7-0.99/0.01]
CPVS-BB4-[6.5-120/0.01]-FC[5-13.39/0.01]-A[1-3.99/0.01]
CPVS-BB4-[6.5-120/0.01]-FC[5-13.39/0.01]-AAC[0.7-0.99/0.01]
CPVS-BB4.5-[6.5-120/0.01]-F[12-119.4/0.01]-A[1-4.49/0.01]
CPVS-BB4.5-[6.5-120/0.01]-F[12-119.4/0.01]-AAC[1-1.49/0.01]
CPVS-BB4.5-[6.5-120/0.01]-FC[5-13.39/0.01]-A[1-4.49/0.01]
CPVS-BB4.5-[6.5-120/0.01]-FC[5-13.39/0.01]-AAC[1-1.49/0.01]
CPVS-BB5-[6.5-150/0.01]-F[12-150/0.01]-A[1-4.99/0.01]
CPVS-BB5-[6.5-150/0.01]-F[12-150/0.01]-AAC[1-1.49/0.01]
CPVS-BB5-[6.5-150/0.01]-FC[5-13.39/0.01]-A[1-4.99/0.01]
CPVS-BB5-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1-1.49/0.01]
CPVS-BB5.5-[6.5-150/0.01]-F[12-150/0.01]-A[1.5-5.49/0.01]
CPVS-BB5.5-[6.5-150/0.01]-F[12-150/0.01]-AAC[1-1.49/0.01]
CPVS-BB5.5-[6.5-150/0.01]-FC[5-13.39/0.01]-A[1.5-5.49/0.01]
CPVS-BB5.5-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1-1.49/0.01]
CPVS-BB6-[6.5-150/0.01]-F[12-150/0.01]-A[2-5.99/0.01]
CPVS-BB6-[6.5-150/0.01]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB6-[6.5-150/0.01]-FC[5-13.39/0.01]-A[2-5.99/0.01]
CPVS-BB6-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB6.5-[6.5-150/0.01]-F[12-150/0.01]-A[2-6.49/0.01]
CPVS-BB6.5-[6.5-150/0.01]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB6.5-[6.5-150/0.01]-FC[5-13.39/0.01]-A[2-6.49/0.01]
CPVS-BB6.5-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB7-[6.5-150/0.01]-F[12-150/0.01]-A[2-6.99/0.01]
CPVS-BB7-[6.5-150/0.01]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB7-[6.5-150/0.01]-FC[5-13.39/0.01]-A[2-6.99/0.01]
CPVS-BB7-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB8-[6.5-150/0.01]-F[12-150/0.01]-A[2-7.99/0.01]
CPVS-BB8-[6.5-150/0.01]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB8-[6.5-150/0.01]-FC[5-13.39/0.01]-A[2-7.99/0.01]
CPVS-BB8-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB10-[6.5-150/0.01]-F[12-150/0.01]-A[2-9.99/0.01]
CPVS-BB10-[6.5-150/0.01]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB10-[6.5-150/0.01]-FC[5-13.39/0.01]-A[2-9.99/0.01]
CPVS-BB10-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB13-[6.5-150/0.01]-F[12-150/0.01]-A[2-12.99/0.01]
CPVS-BB13-[6.5-150/0.01]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB13-[6.5-150/0.01]-FC[5-13.39/0.01]-A[2-12.99/0.01]
CPVS-BB13-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB16-[6.5-150/0.01]-F[12-150/0.01]-A[2-15.99/0.01]
CPVS-BB16-[6.5-150/0.01]-F[12-150/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB16-[6.5-150/0.01]-FC[5-13.39/0.01]-A[2-15.99/0.01]
CPVS-BB16-[6.5-150/0.01]-FC[5-13.39/0.01]-AAC[1.5-1.99/0.01]
CPVS-BB20-[6.5-150/0.01]-F[28-150/0.01]-A[5-19.99/0.01]
CPVS-BB20-[6.5-150/0.01]-F[28-150/0.01]-AAC[4-4.99/0.01]
CPVS-BB20-[6.5-150/0.01]-FC[5-27.99/0.01]-A[5-19.99/0.01]
CPVS-BB20-[6.5-150/0.01]-FC[5-27.99/0.01]-AAC[4-4.99/0.01]
CPVS-BC1-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-0.99/0.01]-G[0.1-0.4/0.05]
CPVS-BC1-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.4/0.05]
CPVS-BC1-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-0.99/0.01]-G[0.1-0.4/0.05]
CPVS-BC1-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.4/0.05]
CPVS-BC1.5-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-1.49/0.01]-G[0.1-0.7/0.05]
CPVS-BC1.5-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.7/0.05]
CPVS-BC1.5-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-1.49/0.01]-G[0.1-0.7/0.05]
CPVS-BC1.5-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.4-0.49/0.01]-G[0.1-0.7/0.05]
CPVS-BC2-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-1.99/0.01]-G[0.1-0.9/0.05]
CPVS-BC2-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.5-0.69/0.01]-G[0.1-0.9/0.05]
CPVS-BC2-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-1.99/0.01]-G[0.1-0.9/0.05]
CPVS-BC2-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.5-0.69/0.01]-G[0.1-0.9/0.05]
CPVS-BC2.5-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.5-2.49/0.01]-G[0.1-1.2/0.05]
CPVS-BC2.5-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.5-0.69/0.01]-G[0.1-1.2/0.05]
CPVS-BC2.5-[6.5-100/0.01]-FC[5-13.39/0.01]-A[0.5-2.49/0.01]-G[0.1-1.2/0.05]
CPVS-BC2.5-[6.5-100/0.01]-FC[5-13.39/0.01]-AAC[0.5-0.69/0.01]-G[0.1-1.2/0.05]
CPVS-BC3-[6.5-100/0.01]-F[12-99.4/0.01]-A[0.7-2.99/0.01]-G[0.1-1.4/0.05]
CPVS-BC3-[6.5-100/0.01]-F[12-99.4/0.01]-AAC[0.7-0.99/0.01]-G[0.1-1.4/0.05]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.991BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.491BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.991BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.491BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.491.5BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.491.5BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.491.5BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.4 ~ 0.491.5BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.992BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.692BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.992BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.692BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 2.492.5BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.692.5BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 2.492.5BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.692.5BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 2.993BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993BB--12 ~ 99.4---6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 2.993BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993BB---5 ~ 13.39--6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.493.5BB--12 ~ 119.4---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993.5BB--12 ~ 119.4---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.493.5BB---5 ~ 13.39--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993.5BB---5 ~ 13.39--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.994BB--12 ~ 119.4---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.994BB--12 ~ 119.4---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.994BB---5 ~ 13.39--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.994BB---5 ~ 13.39--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.494.5BB--12 ~ 119.4---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.494.5BB--12 ~ 119.4---6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.494.5BB---5 ~ 13.39--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.494.5BB---5 ~ 13.39--6.5 ~ 120---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.995BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.995BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.495.5BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495.5BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.495.5BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495.5BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 5.996BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 5.996BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.496.5BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996.5BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.496.5BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.996.5BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.997BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.997BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.997BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.997BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 7.998BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.998BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 7.998BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.998BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 9.9910BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9910BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 9.9910BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9910BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9913BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9913BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9913BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9913BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9916BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9916BB--12 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9916BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.9916BB---5 ~ 13.39--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9920BB--28 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.054 ~ 4.9920BB--28 ~ 150---6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9920BB---5 ~ 27.99--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH510/-0.054 ~ 4.9920BB---5 ~ 27.99--6.5 ~ 150---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.991BC--12 ~ 99.4-0.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.491BC--12 ~ 99.4-0.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.991BC---5 ~ 13.390.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.491BC---5 ~ 13.390.1 ~ 0.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.491.5BC--12 ~ 99.4-0.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.491.5BC--12 ~ 99.4-0.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.491.5BC---5 ~ 13.390.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.4 ~ 0.491.5BC---5 ~ 13.390.1 ~ 0.7-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.992BC--12 ~ 99.4-0.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.692BC--12 ~ 99.4-0.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.992BC---5 ~ 13.390.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.692BC---5 ~ 13.390.1 ~ 0.9-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 2.492.5BC--12 ~ 99.4-0.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.692.5BC--12 ~ 99.4-0.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 2.492.5BC---5 ~ 13.390.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 0.692.5BC---5 ~ 13.390.1 ~ 1.2-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.7 ~ 2.993BC--12 ~ 99.4-0.1 ~ 1.4-6.5 ~ 100---

-

COREPIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.7 ~ 0.993BC--12 ~ 99.4-0.1 ~ 1.4-6.5 ~ 100---

Loading...

 

Basic Information

Shape type One-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance 0/-0.005
Tip lapped or not No Type of the second step Step2 No second step