1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance -0.01_-0.02/Tip A·V・E Tolerance ±0.015 Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two-stage core pin with fixed shaft diameter (D) and shaft diameter tolerance of -0.01_-0.02.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CAAA1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-E[0.5-0.98/0.01]
CAAA1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CAAA2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.7-1.99/0.01]-E[0.7-1.98/0.01]
CAAA2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.7-2.49/0.01]-E[0.7-2.48/0.01]
CAAB1-[12-100/0.01]-F[10-98.8/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAAB1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAAB2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CAAB2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CAAC1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAAC1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAAC2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CAAC2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CAAD1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]-G[0.1-0.5/0.1]
CAAD1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-G[0.1-0.5/0.1]
CAAD2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-G[0.1-0.5/0.1]
CAAD2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-G[0.1-0.5/0.1]
CAAE1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-Q[0.2-0.4/0.1]
CAAE2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-Q[0.2-0.6/0.1]
CAAE2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-Q[0.2-0.8/0.1]
CADA1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-E[0.5-0.98/0.01]
CADA1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CADA2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.7-1.99/0.01]-E[0.7-1.98/0.01]
CADA2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.7-2.49/0.01]-E[0.7-2.48/0.01]
CADA3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1-2.99/0.01]-E[1-2.98/0.01]
CADA3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1-3.49/0.01]-E[1-3.48/0.01]
CADA4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1-3.99/0.01]-E[1-3.98/0.01]
CADA4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.5-4.49/0.01]-E[1.5-4.48/0.01]
CADA5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.5-4.99/0.01]-E[1.5-4.98/0.01]
CADA5.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.5-5.49/0.01]-E[1.5-5.48/0.01]
CADA6-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-5.99/0.01]-E[2-5.98/0.01]
CADA6.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-6.49/0.01]-E[2-6.48/0.01]
CADA7-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-6.99/0.01]-E[2-6.98/0.01]
CADA8-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-7.99/0.01]-E[2-7.98/0.01]
CADA10-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-9.99/0.01]-E[2-9.98/0.01]
CADA13-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.5-12.99/0.01]-E[2.5-12.98/0.01]
CADA16-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.5-15.99/0.01]-E[2.5-15.98/0.01]
CADA20-[30-120/0.01]-F[28-119.75/0.01]-Y[28-119.5/0.01]-V[5-19.99/0.01]-E[5-19.99/0.01]
CADB1-[12-100/0.01]-F[10-98.8/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CADB1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CADB2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CADB2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CADB3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]
CADB3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]
CADB4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.01-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]
CADB4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]
CADB5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.99/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]
CADB5.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-5.49/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]
CADB6-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-5.99/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]
CADB6.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.49/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]
CADB7-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.99/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]
CADB8-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-7.99/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]
CADB10-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-9.99/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]
CADB13-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-12.99/0.01]-J[2.5-12.98/0.01]-E[2.5-12.98/0.01]
CADB16-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-15.99/0.01]-J[2.5-15.98/0.01]-E[2.5-15.98/0.01]
CADB20-[30-120/0.01]-F[28-119.75/0.01]-Y[28-119.5/0.01]-V[5-19.99/0.01]-J[5-19.98/0.01]-E[5-19.98/0.01]
CADC1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CADC1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CADC2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CADC2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CADC3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]
CADC3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]
CADC4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.01-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]
CADC4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]
CADC5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.99/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]
CADC5.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-5.49/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]
CADC6-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-5.99/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]
CADC6.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.49/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]
CADC7-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.99/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]
CADC8-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-7.99/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]
CADC10-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-9.99/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]
CADC13-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-12.99/0.01]-J[2.5-12.98/0.01]-E[2.5-12.98/0.01]
CADC16-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-15.99/0.01]-J[2.5-15.98/0.01]-E[2.5-15.98/0.01]
CADC20-[30-120/0.01]-F[28-119.75/0.01]-Y[28-119.5/0.01]-V[5-19.99/0.01]-J[5-19.98/0.01]-E[5-19.98/0.01]
CADD1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]-G[0.1-0.5/0.1]
CADD1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-G[0.1-0.5/0.1]
CADD2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-G[0.1-0.5/0.1]
CADD2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-G[0.1-0.5/0.1]
CADD3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]-G[0.1-0.5/0.1]
CADD3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]-G[0.1-0.5/0.1]
CADD4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.01-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]-G[0.1-0.5/0.1]
CADD4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]-G[0.1-0.5/0.1]
CADD5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.99/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]-G[0.1-0.5/0.1]
CADD5.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-5.49/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]-G[0.1-0.5/0.1]
CADD6-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-5.99/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]-G[0.1-0.5/0.1]
CADD6.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.49/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]-G[0.1-0.5/0.1]
CADD7-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.99/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]-G[0.1-0.5/0.1]
CADD8-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-7.99/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]-G[0.1-0.5/0.1]
CADD10-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-9.99/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]-G[0.1-0.5/0.1]
CADD13-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-12.99/0.01]-J[2.5-12.98/0.01]-E[2.5-12.98/0.01]-G[0.1-0.5/0.1]
CADD16-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-15.99/0.01]-J[2.5-15.98/0.01]-E[2.5-15.98/0.01]-G[0.1-0.5/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Step (Step shape of the second step) A (Type of the first step diameter)
(mm)
E (Tip diameter)
(mm)
F (Bearing bore length)
(mm)
G (C chamfering width of the second step shape)
(mm)
J (Type of the second step)
(mm)
L (L dimension)
(mm)
Q (Second step shape R chamfering)
(mm)
R (First step type R)
(mm)
C (First step shape taper width)
(mm)
V (Type of the second step)
(mm)
Y
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1CAA-0.5 ~ 0.9810 ~ 98.9--12 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1.5CAA-0.5 ~ 1.4810 ~ 99.5--12 ~ 100---0.5 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2CAA-0.7 ~ 1.9810 ~ 99.5--12 ~ 100---0.7 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2.5CAA-0.7 ~ 2.4810 ~ 99.5--12 ~ 100---0.7 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1CAB-0.5 ~ 0.9810 ~ 98.8-0.5 ~ 0.9812 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1.5CAB-0.5 ~ 1.4810 ~ 99.5-0.5 ~ 1.4812 ~ 100---0.51 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2CAB-0.7 ~ 1.9810 ~ 99.5-0.7 ~ 1.9812 ~ 100---0.71 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2.5CAB-0.7 ~ 2.4810 ~ 99.5-0.7 ~ 2.4812 ~ 100---0.71 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1CAC-0.5 ~ 0.9810 ~ 98.9-0.5 ~ 0.9812 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1.5CAC-0.5 ~ 1.4810 ~ 99.5-0.5 ~ 1.4812 ~ 100---0.51 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2CAC-0.7 ~ 1.9810 ~ 99.5-0.7 ~ 1.9812 ~ 100---0.71 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2.5CAC-0.7 ~ 2.4810 ~ 99.5-0.7 ~ 2.4812 ~ 100---0.71 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1CAD-0.5 ~ 0.9810 ~ 98.90.1 ~ 0.50.5 ~ 0.9812 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1.5CAD-0.5 ~ 1.4810 ~ 99.50.1 ~ 0.50.5 ~ 1.4812 ~ 100---0.51 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2CAD-0.7 ~ 1.9810 ~ 99.50.1 ~ 0.50.7 ~ 1.9812 ~ 100---0.71 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2.5CAD-0.7 ~ 2.4810 ~ 99.50.1 ~ 0.50.7 ~ 2.4812 ~ 100---0.71 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C1.5CAE-0.5 ~ 1.4810 ~ 99.5-0.5 ~ 1.4812 ~ 1000.2 ~ 0.4--0.51 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2CAE-0.7 ~ 1.9810 ~ 99.5-0.7 ~ 1.9812 ~ 1000.2 ~ 0.6--0.71 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10MAS1C2.5CAE-0.7 ~ 2.4810 ~ 99.5-0.7 ~ 2.4812 ~ 1000.2 ~ 0.8--0.71 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611CAA-0.5 ~ 0.9810 ~ 98.9--12 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611.5CAA-0.5 ~ 1.4810 ~ 99.5--12 ~ 100---0.5 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612CAA-0.7 ~ 1.9810 ~ 99.5--12 ~ 100---0.7 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612.5CAA-0.7 ~ 2.4810 ~ 99.5--12 ~ 100---0.7 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613CAA-1 ~ 2.9810 ~ 99.5--12 ~ 100---1 ~ 2.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613.5CAA-1 ~ 3.4810 ~ 99.5--12 ~ 100---1 ~ 3.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614CAA-1 ~ 3.9810 ~ 119.75--12 ~ 120---1 ~ 3.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614.5CAA-1.5 ~ 4.4810 ~ 119.75--12 ~ 120---1.5 ~ 4.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615CAA-1.5 ~ 4.9810 ~ 119.75--12 ~ 120---1.5 ~ 4.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615.5CAA-1.5 ~ 5.4810 ~ 119.75--12 ~ 120---1.5 ~ 5.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616CAA-2 ~ 5.9810 ~ 119.75--12 ~ 120---2 ~ 5.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616.5CAA-2 ~ 6.4810 ~ 119.75--12 ~ 120---2 ~ 6.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD617CAA-2 ~ 6.9810 ~ 119.75--12 ~ 120---2 ~ 6.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD618CAA-2 ~ 7.9810 ~ 119.75--12 ~ 120---2 ~ 7.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6110CAA-2 ~ 9.9810 ~ 119.75--12 ~ 120---2 ~ 9.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6113CAA-2.5 ~ 12.9810 ~ 119.75--12 ~ 120---2.5 ~ 12.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6116CAA-2.5 ~ 15.9810 ~ 119.75--12 ~ 120---2.5 ~ 15.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6120CAA-5 ~ 19.9928 ~ 119.75--30 ~ 120---5 ~ 19.9928 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611CAB-0.5 ~ 0.9810 ~ 98.8-0.5 ~ 0.9812 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611.5CAB-0.5 ~ 1.4810 ~ 99.5-0.5 ~ 1.4812 ~ 100---0.51 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612CAB-0.7 ~ 1.9810 ~ 99.5-0.7 ~ 1.9812 ~ 100---0.71 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612.5CAB-0.7 ~ 2.4810 ~ 99.5-0.7 ~ 2.4812 ~ 100---0.71 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613CAB-1 ~ 2.9810 ~ 99.5-1 ~ 2.9812 ~ 100---1.01 ~ 2.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613.5CAB-1 ~ 3.4810 ~ 99.5-1 ~ 3.4812 ~ 100---1.01 ~ 3.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614CAB-1 ~ 3.9810 ~ 119.75-1 ~ 3.9812 ~ 120---1.01 ~ 3.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614.5CAB-1.5 ~ 4.4810 ~ 119.75-1.5 ~ 4.4812 ~ 120---1.51 ~ 4.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615CAB-1.5 ~ 4.9810 ~ 119.75-1.5 ~ 4.9812 ~ 120---1.51 ~ 4.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615.5CAB-1.5 ~ 5.4810 ~ 119.75-1.5 ~ 5.4812 ~ 120---1.51 ~ 5.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616CAB-2 ~ 5.9810 ~ 119.75-2 ~ 5.9812 ~ 120---2.01 ~ 5.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616.5CAB-2 ~ 6.4810 ~ 119.75-2 ~ 6.4812 ~ 120---2.01 ~ 6.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD617CAB-2 ~ 6.9810 ~ 119.75-2 ~ 6.9812 ~ 120---2.01 ~ 6.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD618CAB-2 ~ 7.9810 ~ 119.75-2 ~ 7.9812 ~ 120---2.01 ~ 7.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6110CAB-2 ~ 9.9810 ~ 119.75-2 ~ 9.9812 ~ 120---2.01 ~ 9.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6113CAB-2.5 ~ 12.9810 ~ 119.75-2.5 ~ 12.9812 ~ 120---2.51 ~ 12.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6116CAB-2.5 ~ 15.9810 ~ 119.75-2.5 ~ 15.9812 ~ 120---2.51 ~ 15.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6120CAB-5 ~ 19.9828 ~ 119.75-5 ~ 19.9830 ~ 120---5 ~ 19.9928 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611CAC-0.5 ~ 0.9810 ~ 98.9-0.5 ~ 0.9812 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611.5CAC-0.5 ~ 1.4810 ~ 99.5-0.5 ~ 1.4812 ~ 100---0.51 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612CAC-0.7 ~ 1.9810 ~ 99.5-0.7 ~ 1.9812 ~ 100---0.71 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612.5CAC-0.7 ~ 2.4810 ~ 99.5-0.7 ~ 2.4812 ~ 100---0.71 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613CAC-1 ~ 2.9810 ~ 99.5-1 ~ 2.9812 ~ 100---1.01 ~ 2.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613.5CAC-1 ~ 3.4810 ~ 99.5-1 ~ 3.4812 ~ 100---1.01 ~ 3.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614CAC-1 ~ 3.9810 ~ 119.75-1 ~ 3.9812 ~ 120---1.01 ~ 3.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614.5CAC-1.5 ~ 4.4810 ~ 119.75-1.5 ~ 4.4812 ~ 120---1.51 ~ 4.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615CAC-1.5 ~ 4.9810 ~ 119.75-1.5 ~ 4.9812 ~ 120---1.51 ~ 4.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615.5CAC-1.5 ~ 5.4810 ~ 119.75-1.5 ~ 5.4812 ~ 120---1.51 ~ 5.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616CAC-2 ~ 5.9810 ~ 119.75-2 ~ 5.9812 ~ 120---2.01 ~ 5.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616.5CAC-2 ~ 6.4810 ~ 119.75-2 ~ 6.4812 ~ 120---2.01 ~ 6.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD617CAC-2 ~ 6.9810 ~ 119.75-2 ~ 6.9812 ~ 120---2.01 ~ 6.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD618CAC-2 ~ 7.9810 ~ 119.75-2 ~ 7.9812 ~ 120---2.01 ~ 7.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6110CAC-2 ~ 9.9810 ~ 119.75-2 ~ 9.9812 ~ 120---2.01 ~ 9.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6113CAC-2.5 ~ 12.9810 ~ 119.75-2.5 ~ 12.9812 ~ 120---2.51 ~ 12.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6116CAC-2.5 ~ 15.9810 ~ 119.75-2.5 ~ 15.9812 ~ 120---2.51 ~ 15.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6120CAC-5 ~ 19.9828 ~ 119.75-5 ~ 19.9830 ~ 120---5 ~ 19.9928 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611CAD-0.5 ~ 0.9810 ~ 98.90.1 ~ 0.50.5 ~ 0.9812 ~ 100---0.51 ~ 0.9910.5 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD611.5CAD-0.5 ~ 1.4810 ~ 99.50.1 ~ 0.50.5 ~ 1.4812 ~ 100---0.51 ~ 1.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612CAD-0.7 ~ 1.9810 ~ 99.50.1 ~ 0.50.7 ~ 1.9812 ~ 100---0.71 ~ 1.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD612.5CAD-0.7 ~ 2.4810 ~ 99.50.1 ~ 0.50.7 ~ 2.4812 ~ 100---0.71 ~ 2.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613CAD-1 ~ 2.9810 ~ 99.50.1 ~ 0.51 ~ 2.9812 ~ 100---1.01 ~ 2.9910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD613.5CAD-1 ~ 3.4810 ~ 99.50.1 ~ 0.51 ~ 3.4812 ~ 100---1.01 ~ 3.4910 ~ 99.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614CAD-1 ~ 3.9810 ~ 119.750.1 ~ 0.51 ~ 3.9812 ~ 120---1.01 ~ 3.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD614.5CAD-1.5 ~ 4.4810 ~ 119.750.1 ~ 0.51.5 ~ 4.4812 ~ 120---1.51 ~ 4.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615CAD-1.5 ~ 4.9810 ~ 119.750.1 ~ 0.51.5 ~ 4.9812 ~ 120---1.51 ~ 4.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD615.5CAD-1.5 ~ 5.4810 ~ 119.750.1 ~ 0.51.5 ~ 5.4812 ~ 120---1.51 ~ 5.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616CAD-2 ~ 5.9810 ~ 119.750.1 ~ 0.52 ~ 5.9812 ~ 120---2.01 ~ 5.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD616.5CAD-2 ~ 6.4810 ~ 119.750.1 ~ 0.52 ~ 6.4812 ~ 120---2.01 ~ 6.4910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD617CAD-2 ~ 6.9810 ~ 119.750.1 ~ 0.52 ~ 6.9812 ~ 120---2.01 ~ 6.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD618CAD-2 ~ 7.9810 ~ 119.750.1 ~ 0.52 ~ 7.9812 ~ 120---2.01 ~ 7.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6110CAD-2 ~ 9.9810 ~ 119.750.1 ~ 0.52 ~ 9.9812 ~ 120---2.01 ~ 9.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6113CAD-2.5 ~ 12.9810 ~ 119.750.1 ~ 0.52.5 ~ 12.9812 ~ 120---2.51 ~ 12.9910 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKD6116CAD-2.5 ~ 15.9810 ~ 119.750.1 ~ 0.52.5 ~ 15.9812 ~ 120---2.51 ~ 15.9910 ~ 119.5

Loading...

 

Basic Information

Shape type Two-step Shaft diameter tolerance -0.01/-0.02 L dimension tolerance +0.02/0
Tip gradient tolerance ±0.015 Surface treatment No Head thickness 4mm(T4)