1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Facets・Gas Release One-Step Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Face-cut gas venting single-stage core pin with fixed shaft diameter (D) and specified shaft diameter (P).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GW-CPH-1B1-[16.5-100/0.01]-F[25-99.3/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B1-[16.5-100/0.01]-F[25-99.3/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B1.5-[16.5-100/0.01]-F[25-99/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B1.5-[16.5-100/0.01]-F[25-99/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B2-[16.5-100/0.01]-F[25-99/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B2.5-[16.5-100/0.01]-F[25-99/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B3-[16.5-100/0.01]-F[25-99/0.01]-A[0.7-2.99/0.01]-V[0.7-2.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B3.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.49/0.01]-V[1-3.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B3.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.49/0.01]-VC[0.7-0.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B4-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.99/0.01]-V[1-3.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B4-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.99/0.01]-VC[0.7-0.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B4.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[1-4.49/0.01]-V[1-4.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B5-[16.5-120/0.01]-F[25-119.5/0.01]-A[1-4.99/0.01]-V[1-4.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B5.5-[16.5-120/0.01]-F[25-149.3/0.01]-A[1-5.49/0.01]-V[1.5-5.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B5.5-[16.5-120/0.01]-F[25-149.3/0.01]-A[1-5.49/0.01]-VC[1-1.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B6-[16.5-120/0.01]-F[25-119.5/0.01]-A[1.5-5.99/0.01]-V[2-5.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B6-[16.5-120/0.01]-F[25-119.5/0.01]-A[1.5-5.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B7-[16.5-120/0.01]-F[25-149.3/0.01]-A[1.5-6.99/0.01]-V[2-6.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B7-[16.5-120/0.01]-F[25-149.3/0.01]-A[1.5-6.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B8-[16.5-120/0.01]-F[25-149.3/0.01]-A[1.5-7.99/0.01]-V[2-7.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B8-[16.5-120/0.01]-F[25-149.3/0.01]-A[1.5-7.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B10-[16.5-120/0.01]-F[25-119.5/0.01]-A[1.5-9.99/0.01]-V[2-9.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B10-[16.5-120/0.01]-F[25-119.5/0.01]-A[1.5-9.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1B13-[16.5-120/0.01]-F[25-119.5/0.01]-A[2-12.99/0.01]-V[2-12.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB1-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB1-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB1.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB1.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB2-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB2.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB3-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.7-2.99/0.01]-V[0.7-2.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB3.5-[16.5-150/0.01]-F[25-119.7/0.01]-A[0.7-3.49/0.01]-V[1-3.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB3.5-[16.5-150/0.01]-F[25-119.7/0.01]-A[0.7-3.49/0.01]-VC[0.7-0.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB4-[16.5-120/0.01]-F[25-119.7/0.01]-A[0.7-3.99/0.01]-V[1-3.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB4-[16.5-120/0.01]-F[25-119.7/0.01]-A[0.7-3.99/0.01]-VC[0.7-0.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB4.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-4.49/0.01]-V[1-4.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-4.99/0.01]-V[1-4.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB5.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-5.49/0.01]-V[1.5-5.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB5.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-5.49/0.01]-VC[1-1.49/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB6-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-5.99/0.01]-V[2-5.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB6-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-5.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB7-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-6.99/0.01]-V[2-6.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB7-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-6.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB8-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-7.99/0.01]-V[2-7.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB8-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-7.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB10-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-9.99/0.01]-V[2-9.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB10-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-9.99/0.01]-VC[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BB13-[16.5-120/0.01]-F[25-119.7/0.01]-A[2-12.99/0.01]-V[2-12.99/0.01]-E[0.02-0.05/0.01]
GW-CPH-1BC1-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]-G[0.3-0.4/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC1-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]-G[0.3-0.4/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC1.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC1.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-G[0.5-0.7/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC2-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-G[0.5-0.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC2.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-G[0.5-1.2/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC3-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.7-2.99/0.01]-V[0.7-2.99/0.01]-G[0.5-1.4/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC3.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.49/0.01]-V[1-3.49/0.01]-G[0.5-1.7/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC3.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.49/0.01]-VC[0.7-0.99/0.01]-G[0.5-1.7/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC4-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.99/0.01]-V[1-3.99/0.01]-G[0.5-1.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC4-[16.5-120/0.01]-F[25-119.5/0.01]-A[0.7-3.99/0.01]-VC[0.7-0.99/0.01]-G[0.5-1.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC4.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[1-4.49/0.01]-V[1-4.49/0.01]-G[0.5-2.2/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-4.99/0.01]-V[1-4.99/0.01]-G[0.5-2.4/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC5.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[1-5.49/0.01]-V[1.5-5.49/0.01]-G[0.5-2.7/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC5.5-[16.5-120/0.01]-F[25-119.5/0.01]-A[1-5.49/0.01]-VC[1-1.49/0.01]-G[0.5-2.7/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC6-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-5.99/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC6-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-5.99/0.01]-VC[1.5-1.99/0.01]-G[0.5-2.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC7-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-6.99/0.01]-V[2-6.99/0.01]-G[0.5-3.4/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC7-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-6.99/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.4/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC8-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-7.99/0.01]-V[2-7.99/0.01]-G[0.5-3.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC8-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-7.99/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC10-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-9.99/0.01]-V[2-9.99/0.01]-G[0.5-4.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC10-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-9.99/0.01]-VC[1.5-1.99/0.01]-G[0.5-4.9/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BC13-[16.5-120/0.01]-F[25-119.7/0.01]-A[2-12.99/0.01]-V[2-12.99/0.01]-G[0.5-6.4/0.1]-E[0.02-0.05/0.01]
GW-CPH-1BG1-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]-K[20-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG1-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]-K[20-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG1.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG1.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG2-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG2.5-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG3-[16.5-100/0.01]-F[25-99.5/0.01]-A[0.7-2.99/0.01]-V[0.7-2.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG3.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[0.7-3.49/0.01]-V[1-3.49/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG3.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[0.7-3.49/0.01]-VC[0.7-0.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG4-[16.5-120/0.01]-F[25-119.7/0.01]-A[0.7-3.99/0.01]-V[1-3.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG4-[16.5-120/0.01]-F[25-119.7/0.01]-A[0.7-3.99/0.01]-VC[0.7-0.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG4.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-4.49/0.01]-V[1-4.49/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-4.99/0.01]-V[1-4.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG5.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-5.49/0.01]-V[1.5-5.49/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG5.5-[16.5-120/0.01]-F[25-119.7/0.01]-A[1-5.49/0.01]-VC[1-1.49/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG6-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-5.99/0.01]-V[2-5.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG6-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-5.99/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
GW-CPH-1BG7-[16.5-120/0.01]-F[25-119.7/0.01]-A[1.5-6.99/0.01]-V[2-6.99/0.01]-K[21-60/1]-E[0.02-0.05/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
Cutting facets
(facet)
K (Tip angle)
(°)
A (Step shape diameter)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
VC (V dimension alteration
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
C (Step type taper width)
(mm)
Q (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
L (L dimension)
(mm)
E (Facet cutting depth)
(mm)
V (Tip diameter)
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0111BNo processing-1 faces-0.4 ~ 0.9925 ~ 99.3------16.5 ~ 1000.02 ~ 0.050.5 ~ 0.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0111BNo processing-1 faces-0.4 ~ 0.9925 ~ 99.3-0.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.011.51BNo processing-1 faces-0.4 ~ 1.4925 ~ 99------16.5 ~ 1000.02 ~ 0.050.5 ~ 1.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.011.51BNo processing-1 faces-0.4 ~ 1.4925 ~ 99-0.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0121BNo processing-1 faces-0.5 ~ 1.9925 ~ 99------16.5 ~ 1000.02 ~ 0.050.5 ~ 1.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.012.51BNo processing-1 faces-0.5 ~ 2.4925 ~ 99------16.5 ~ 1000.02 ~ 0.050.5 ~ 2.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0131BNo processing-1 faces-0.7 ~ 2.9925 ~ 99------16.5 ~ 1000.02 ~ 0.050.7 ~ 2.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.013.51BNo processing-1 faces-0.7 ~ 3.4925 ~ 119.5------16.5 ~ 1200.02 ~ 0.051 ~ 3.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.013.51BNo processing-1 faces-0.7 ~ 3.4925 ~ 119.5-0.7 ~ 0.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0141BNo processing-1 faces-0.7 ~ 3.9925 ~ 119.5------16.5 ~ 1200.02 ~ 0.051 ~ 3.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0141BNo processing-1 faces-0.7 ~ 3.9925 ~ 119.5-0.7 ~ 0.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.014.51BNo processing-1 faces-1 ~ 4.4925 ~ 119.5------16.5 ~ 1200.02 ~ 0.051 ~ 4.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0151BNo processing-1 faces-1 ~ 4.9925 ~ 119.5------16.5 ~ 1200.02 ~ 0.051 ~ 4.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.015.51BNo processing-1 faces-1 ~ 5.4925 ~ 149.3------16.5 ~ 1200.02 ~ 0.051.5 ~ 5.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.015.51BNo processing-1 faces-1 ~ 5.4925 ~ 149.3-1 ~ 1.49----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0161BNo processing-1 faces-1.5 ~ 5.9925 ~ 119.5------16.5 ~ 1200.02 ~ 0.052 ~ 5.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0161BNo processing-1 faces-1.5 ~ 5.9925 ~ 119.5-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0171BNo processing-1 faces-1.5 ~ 6.9925 ~ 149.3------16.5 ~ 1200.02 ~ 0.052 ~ 6.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0171BNo processing-1 faces-1.5 ~ 6.9925 ~ 149.3-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0181BNo processing-1 faces-1.5 ~ 7.9925 ~ 149.3------16.5 ~ 1200.02 ~ 0.052 ~ 7.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0181BNo processing-1 faces-1.5 ~ 7.9925 ~ 149.3-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.01101BNo processing-1 faces-1.5 ~ 9.9925 ~ 119.5------16.5 ~ 1200.02 ~ 0.052 ~ 9.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.01101BNo processing-1 faces-1.5 ~ 9.9925 ~ 119.5-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.01131BNo processing-1 faces-2 ~ 12.9925 ~ 119.5------16.5 ~ 1200.02 ~ 0.052 ~ 12.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0111BB-1 faces-0.4 ~ 0.9925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 0.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0111BB-1 faces-0.4 ~ 0.9925 ~ 99.5-0.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.011.51BB-1 faces-0.4 ~ 1.4925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 1.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.011.51BB-1 faces-0.4 ~ 1.4925 ~ 99.5-0.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0121BB-1 faces-0.5 ~ 1.9925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 1.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.012.51BB-1 faces-0.5 ~ 2.4925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 2.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0131BB-1 faces-0.7 ~ 2.9925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.7 ~ 2.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.013.51BB-1 faces-0.7 ~ 3.4925 ~ 119.7------16.5 ~ 1500.02 ~ 0.051 ~ 3.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.013.51BB-1 faces-0.7 ~ 3.4925 ~ 119.7-0.7 ~ 0.99----16.5 ~ 1500.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0141BB-1 faces-0.7 ~ 3.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051 ~ 3.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0141BB-1 faces-0.7 ~ 3.9925 ~ 119.7-0.7 ~ 0.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.014.51BB-1 faces-1 ~ 4.4925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051 ~ 4.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0151BB-1 faces-1 ~ 4.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051 ~ 4.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.015.51BB-1 faces-1 ~ 5.4925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051.5 ~ 5.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.015.51BB-1 faces-1 ~ 5.4925 ~ 119.7-1 ~ 1.49----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0161BB-1 faces-1.5 ~ 5.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.052 ~ 5.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0161BB-1 faces-1.5 ~ 5.9925 ~ 119.7-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0171BB-1 faces-1.5 ~ 6.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.052 ~ 6.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0171BB-1 faces-1.5 ~ 6.9925 ~ 119.7-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0181BB-1 faces-1.5 ~ 7.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.052 ~ 7.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0181BB-1 faces-1.5 ~ 7.9925 ~ 119.7-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.01101BB-1 faces-1.5 ~ 9.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.052 ~ 9.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.01101BB-1 faces-1.5 ~ 9.9925 ~ 119.7-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.01131BB-1 faces-2 ~ 12.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.052 ~ 12.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0111BC-1 faces-0.4 ~ 0.9925 ~ 99.50.3 ~ 0.4-----16.5 ~ 1000.02 ~ 0.050.5 ~ 0.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0111BC-1 faces-0.4 ~ 0.9925 ~ 99.50.3 ~ 0.40.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.011.51BC-1 faces-0.4 ~ 1.4925 ~ 99.50.5 ~ 0.7-----16.5 ~ 1000.02 ~ 0.050.5 ~ 1.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.011.51BC-1 faces-0.4 ~ 1.4925 ~ 99.50.5 ~ 0.70.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0121BC-1 faces-0.5 ~ 1.9925 ~ 99.50.5 ~ 0.9-----16.5 ~ 1000.02 ~ 0.050.5 ~ 1.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.012.51BC-1 faces-0.5 ~ 2.4925 ~ 99.50.5 ~ 1.2-----16.5 ~ 1000.02 ~ 0.050.5 ~ 2.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0131BC-1 faces-0.7 ~ 2.9925 ~ 99.50.5 ~ 1.4-----16.5 ~ 1000.02 ~ 0.050.7 ~ 2.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.013.51BC-1 faces-0.7 ~ 3.4925 ~ 119.50.5 ~ 1.7-----16.5 ~ 1200.02 ~ 0.051 ~ 3.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.013.51BC-1 faces-0.7 ~ 3.4925 ~ 119.50.5 ~ 1.70.7 ~ 0.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0141BC-1 faces-0.7 ~ 3.9925 ~ 119.50.5 ~ 1.9-----16.5 ~ 1200.02 ~ 0.051 ~ 3.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0141BC-1 faces-0.7 ~ 3.9925 ~ 119.50.5 ~ 1.90.7 ~ 0.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.014.51BC-1 faces-1 ~ 4.4925 ~ 119.50.5 ~ 2.2-----16.5 ~ 1200.02 ~ 0.051 ~ 4.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0151BC-1 faces-1 ~ 4.9925 ~ 119.70.5 ~ 2.4-----16.5 ~ 1200.02 ~ 0.051 ~ 4.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.015.51BC-1 faces-1 ~ 5.4925 ~ 119.50.5 ~ 2.7-----16.5 ~ 1200.02 ~ 0.051.5 ~ 5.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.015.51BC-1 faces-1 ~ 5.4925 ~ 119.50.5 ~ 2.71 ~ 1.49----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0161BC-1 faces-1.5 ~ 5.9925 ~ 119.70.5 ~ 2.9-----16.5 ~ 1200.02 ~ 0.052 ~ 5.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0161BC-1 faces-1.5 ~ 5.9925 ~ 119.70.5 ~ 2.91.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0171BC-1 faces-1.5 ~ 6.9925 ~ 119.70.5 ~ 3.4-----16.5 ~ 1200.02 ~ 0.052 ~ 6.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0171BC-1 faces-1.5 ~ 6.9925 ~ 119.70.5 ~ 3.41.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0181BC-1 faces-1.5 ~ 7.9925 ~ 119.70.5 ~ 3.9-----16.5 ~ 1200.02 ~ 0.052 ~ 7.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.0181BC-1 faces-1.5 ~ 7.9925 ~ 119.70.5 ~ 3.91.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.01101BC-1 faces-1.5 ~ 9.9925 ~ 119.70.5 ~ 4.9-----16.5 ~ 1200.02 ~ 0.052 ~ 9.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.01101BC-1 faces-1.5 ~ 9.9925 ~ 119.70.5 ~ 4.91.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0±0.01131BC-1 faces-2 ~ 12.9925 ~ 119.70.5 ~ 6.4-----16.5 ~ 1200.02 ~ 0.052 ~ 12.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0111BG-1 faces20 ~ 600.4 ~ 0.9925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 0.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0111BG-1 faces20 ~ 600.4 ~ 0.9925 ~ 99.5-0.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.011.51BG-1 faces21 ~ 600.4 ~ 1.4925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 1.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.011.51BG-1 faces21 ~ 600.4 ~ 1.4925 ~ 99.5-0.4 ~ 0.49----16.5 ~ 1000.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0121BG-1 faces21 ~ 600.5 ~ 1.9925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 1.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.012.51BG-1 faces21 ~ 600.5 ~ 2.4925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.5 ~ 2.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0131BG-1 faces21 ~ 600.7 ~ 2.9925 ~ 99.5------16.5 ~ 1000.02 ~ 0.050.7 ~ 2.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.013.51BG-1 faces21 ~ 600.7 ~ 3.4925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051 ~ 3.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.013.51BG-1 faces21 ~ 600.7 ~ 3.4925 ~ 119.7-0.7 ~ 0.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0141BG-1 faces21 ~ 600.7 ~ 3.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051 ~ 3.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0141BG-1 faces21 ~ 600.7 ~ 3.9925 ~ 119.7-0.7 ~ 0.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.014.51BG-1 faces21 ~ 601 ~ 4.4925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051 ~ 4.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0151BG-1 faces21 ~ 601 ~ 4.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051 ~ 4.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.015.51BG-1 faces21 ~ 601 ~ 5.4925 ~ 119.7------16.5 ~ 1200.02 ~ 0.051.5 ~ 5.49

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.015.51BG-1 faces21 ~ 601 ~ 5.4925 ~ 119.7-1 ~ 1.49----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0161BG-1 faces21 ~ 601.5 ~ 5.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.052 ~ 5.99

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0161BG-1 faces21 ~ 601.5 ~ 5.9925 ~ 119.7-1.5 ~ 1.99----16.5 ~ 1200.02 ~ 0.05-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0050/-0.1±0.0171BG-1 faces21 ~ 601.5 ~ 6.9925 ~ 119.7------16.5 ~ 1200.02 ~ 0.052 ~ 6.99

Loading...

 

Basic Information

Shape type One-step gas release Material SKH51 Surface treatment No
Head thickness 4mm(T4) Step (Step shape of the second step) No second step