1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Step Core Pins -JIS Head / -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-stage core pin with JIS collar thickness, fixed shaft diameter (D), and 0.01 mm shaft diameter (P).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPDJ-1A4-[40-120/0.01]-F[30-119.5/0.01]-V[1-3.99/0.01]
CPDJ-1A4-[40-120/0.01]-F[30-119.5/0.01]-VC[0.7-0.99/0.01]
CPDJ-1A4.5-[40-120/0.01]-F[30-119.5/0.01]-V[1-4.49/0.01]
CPDJ-1A5-[40-120/0.01]-F[30-119.5/0.01]-V[1-4.99/0.01]
CPDJ-1A5.5-[40-120/0.01]-F[30-119.5/0.01]-V[1.5-5.49/0.01]
CPDJ-1A5.5-[40-120/0.01]-F[30-119.5/0.01]-VC[1-1.49/0.01]
CPDJ-1A6-[40-120/0.01]-F[30-119.5/0.01]-V[2-5.99/0.01]
CPDJ-1A6-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1A6.5-[40-120/0.01]-F[30-119.5/0.01]-V[2-6.49/0.01]
CPDJ-1A6.5-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1A7-[40-120/0.01]-F[30-119.5/0.01]-V[2-6.99/0.01]
CPDJ-1A7-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1A8-[40-120/0.01]-F[30-119.5/0.01]-V[2-7.99/0.01]
CPDJ-1A8-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1A10-[40-120/0.01]-F[30-119.5/0.01]-V[2-9.99/0.01]
CPDJ-1A10-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1AB4-[40-120/0.01]-F[30-119.5/0.01]-V[1-3.99/0.01]
CPDJ-1AB4-[40-120/0.01]-F[30-119.5/0.01]-VC[0.7-0.99/0.01]
CPDJ-1AB4.5-[40-120/0.01]-F[30-119.7/0.01]-V[1-4.49/0.01]
CPDJ-1AB5-[40-120/0.01]-F[30-119.5/0.01]-V[1-4.99/0.01]
CPDJ-1AB5.5-[40-120/0.01]-F[30-119.7/0.01]-V[1.5-5.49/0.01]
CPDJ-1AB5.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1-1.49/0.01]
CPDJ-1AB6-[40-120/0.01]-F[30-119.5/0.01]-V[2-5.99/0.01]
CPDJ-1AB6-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1AB6.5-[40-120/0.01]-F[30-119.7/0.01]-V[2-6.49/0.01]
CPDJ-1AB6.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1.5-1.99/0.01]
CPDJ-1AB7-[40-120/0.01]-F[30-119.7/0.01]-V[2-6.99/0.01]
CPDJ-1AB7-[40-120/0.01]-F[30-119.7/0.01]-VC[1.5-1.99/0.01]
CPDJ-1AB8-[40-120/0.01]-F[30-119.5/0.01]-V[2-7.99/0.01]
CPDJ-1AB8-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1AB10-[40-120/0.01]-F[30-119.5/0.01]-V[2-9.99/0.01]
CPDJ-1AB10-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]
CPDJ-1AC4-[40-120/0.01]-F[30-119/0.01]-V[1-3.99/0.01]-G[0.5-1.9/0.1]
CPDJ-1AC4-[40-120/0.01]-F[30-119/0.01]-VC[0.7-0.99/0.01]-G[0.5-1.9/0.1]
CPDJ-1AC4.5-[40-120/0.01]-F[30-119.7/0.01]-V[1-4.49/0.01]-G[0.5-2.2/0.1]
CPDJ-1AC5-[40-120/0.01]-F[30-119/0.01]-V[1-4.99/0.01]-G[0.5-2.4/0.1]
CPDJ-1AC5.5-[40-120/0.01]-F[30-119.7/0.01]-V[1.5-5.49/0.01]-G[0.5-2.7/0.1]
CPDJ-1AC5.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1-1.49/0.01]-G[0.5-2.7/0.1]
CPDJ-1AC6-[40-120/0.01]-F[30-119/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]
CPDJ-1AC6-[40-120/0.01]-F[30-119/0.01]-VC[1.5-1.99/0.01]-G[0.5-2.9/0.1]
CPDJ-1AC6.5-[40-120/0.01]-F[30-119.7/0.01]-V[2-6.49/0.01]-G[0.5-3.2/0.1]
CPDJ-1AC6.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.2/0.1]
CPDJ-1AC7-[40-120/0.01]-F[30-119.5/0.01]-V[2-6.99/0.01]-G[0.5-3.4/0.1]
CPDJ-1AC7-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.4/0.1]
CPDJ-1AC8-[40-120/0.01]-F[30-119/0.01]-V[2-7.99/0.01]-G[0.5-3.9/0.1]
CPDJ-1AC8-[40-120/0.01]-F[30-119/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.9/0.1]
CPDJ-1AC10-[40-120/0.01]-F[30-119/0.01]-V[2-9.99/0.01]-G[0.5-4.9/0.1]
CPDJ-1AC10-[40-120/0.01]-F[30-119/0.01]-VC[1.5-1.99/0.01]-G[0.5-4.9/0.1]
CPDJ-1AG4-[40-120/0.01]-F[30-119.5/0.01]-V[1-3.99/0.01]-K[21-60/1]
CPDJ-1AG4-[40-120/0.01]-F[30-119.5/0.01]-VC[0.7-0.99/0.01]-K[21-60/1]
CPDJ-1AG4.5-[40-120/0.01]-F[30-119.7/0.01]-V[1-4.49/0.01]-K[21-60/1]
CPDJ-1AG5-[40-120/0.01]-F[30-119.5/0.01]-V[1-4.99/0.01]-K[21-60/1]
CPDJ-1AG5.5-[40-120/0.01]-F[30-119.7/0.01]-V[1.5-5.49/0.01]-K[21-60/1]
CPDJ-1AG5.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1-1.49/0.01]-K[21-60/1]
CPDJ-1AG6-[40-120/0.01]-F[30-119.5/0.01]-V[2-5.99/0.01]-K[21-60/1]
CPDJ-1AG6-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
CPDJ-1AG6.5-[40-120/0.01]-F[30-119.7/0.01]-V[2-6.49/0.01]-K[21-60/1]
CPDJ-1AG6.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
CPDJ-1AG7-[40-120/0.01]-F[30-119.7/0.01]-V[2-6.99/0.01]-K[21-60/1]
CPDJ-1AG7-[40-120/0.01]-F[30-119.7/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
CPDJ-1AG8-[40-120/0.01]-F[30-119.5/0.01]-V[2-7.99/0.01]-K[21-60/1]
CPDJ-1AG8-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
CPDJ-1AG10-[40-120/0.01]-F[30-119.5/0.01]-V[2-9.99/0.01]-K[21-60/1]
CPDJ-1AG10-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
CPDJ-1AR4-[40-120/0.01]-F[30-119.3/0.01]-V[1-3.99/0.01]-Q[0.2-1.9/0.1]
CPDJ-1AR4-[40-120/0.01]-F[30-119.3/0.01]-VC[0.7-0.99/0.01]-Q[0.2-1.9/0.1]
CPDJ-1AR4.5-[40-120/0.01]-F[30-119.7/0.01]-V[1-4.49/0.01]-Q[0.2-2.2/0.1]
CPDJ-1AR5-[40-120/0.01]-F[30-119.3/0.01]-V[1-4.99/0.01]-Q[0.2-2.4/0.1]
CPDJ-1AR5.5-[40-120/0.01]-F[30-119.7/0.01]-V[1.5-5.49/0.01]-Q[0.2-2.7/0.1]
CPDJ-1AR5.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1-1.49/0.01]-Q[0.2-2.7/0.1]
CPDJ-1AR6-[40-120/0.01]-F[30-119.3/0.01]-V[2-5.99/0.01]-Q[0.2-2.9/0.1]
CPDJ-1AR6-[40-120/0.01]-F[30-119.3/0.01]-VC[1.5-1.99/0.01]-Q[0.2-2.9/0.1]
CPDJ-1AR6.5-[40-120/0.01]-F[30-119.5/0.01]-V[2-6.49/0.01]-Q[0.2-3.2/0.1]
CPDJ-1AR6.5-[40-120/0.01]-F[30-119.5/0.01]-VC[1.5-1.99/0.01]-Q[0.2-3.2/0.1]
CPDJ-1AR7-[40-120/0.01]-F[30-119.7/0.01]-V[2-6.99/0.01]-Q[0.2-3.4/0.1]
CPDJ-1AR7-[40-120/0.01]-F[30-119.7/0.01]-VC[1.5-1.99/0.01]-Q[0.2-3.4/0.1]
CPDJ-1AR8-[40-120/0.01]-F[30-119.3/0.01]-V[2-7.99/0.01]-Q[0.2-3.9/0.1]
CPDJ-1AR8-[40-120/0.01]-F[30-119.3/0.01]-VC[1.5-1.99/0.01]-Q[0.2-3.9/0.1]
CPDJ-1AR10-[40-120/0.01]-F[30-119.3/0.01]-V[2-9.99/0.01]-Q[0.2-4.9/0.1]
CPDJ-1AR10-[40-120/0.01]-F[30-119.3/0.01]-VC[1.5-1.99/0.01]-Q[0.2-4.9/0.1]
CPDJ-1AT4-[40-120/0.01]-F[30-119.4/0.01]-V[1-3.99/0.01]-K[10-45/1]-S[0.1-11.3/0.1]
CPDJ-1AT4-[40-120/0.01]-F[30-119.4/0.01]-VC[0.7-0.99/0.01]-K[10-45/1]-S[0.1-11.3/0.1]
CPDJ-1AT4.5-[40-120/0.01]-F[30-119.7/0.01]-V[1-4.49/0.01]-K[10-45/1]-S[0.1-50/0.1]
CPDJ-1AT5-[40-120/0.01]-F[30-119.4/0.01]-V[1-4.99/0.01]-K[10-45/1]-S[0.1-14.1/0.1]
CPDJ-1AT5.5-[40-120/0.01]-F[30-119.7/0.01]-V[1.5-5.49/0.01]-K[10-45/1]-S[0.1-50/0.1]
CPDJ-1AT5.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1-1.49/0.01]-K[10-45/1]-S[0.1-50/0.1]
CPDJ-1AT6-[40-120/0.01]-F[30-119.4/0.01]-V[2-5.99/0.01]-K[10-45/1]-S[0.1-16.9/0.1]
CPDJ-1AT6-[40-120/0.01]-F[30-119.4/0.01]-VC[1.5-1.99/0.01]-K[10-45/1]-S[0.1-16.9/0.1]
CPDJ-1AT6.5-[40-120/0.01]-F[30-119.7/0.01]-V[2-6.49/0.01]-K[10-45/1]-S[0.1-50/0.1]
CPDJ-1AT6.5-[40-120/0.01]-F[30-119.7/0.01]-VC[1.5-1.99/0.01]-K[10-45/1]-S[0.1-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL dimension tolerance Head thickness D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
RE (R shape alteration・enlargement)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration
(mm)
S (Tip tapered width)
(mm)

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41ANo processing-----30 ~ 119.5--40 ~ 120--1 ~ 3.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41ANo processing-----30 ~ 119.5--40 ~ 120---0.7 ~ 0.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)4.51ANo processing-----30 ~ 119.5--40 ~ 120--1 ~ 4.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)51ANo processing-----30 ~ 119.5--40 ~ 120--1 ~ 4.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51ANo processing-----30 ~ 119.5--40 ~ 120--1.5 ~ 5.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51ANo processing-----30 ~ 119.5--40 ~ 120---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61ANo processing-----30 ~ 119.5--40 ~ 120--2 ~ 5.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61ANo processing-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51ANo processing-----30 ~ 119.5--40 ~ 120--2 ~ 6.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51ANo processing-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)71ANo processing-----30 ~ 119.5--40 ~ 120--2 ~ 6.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)71ANo processing-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)81ANo processing-----30 ~ 119.5--40 ~ 120--2 ~ 7.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)81ANo processing-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)101ANo processing-----30 ~ 119.5--40 ~ 120--2 ~ 9.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)101ANo processing-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)41AB-----30 ~ 119.5--40 ~ 120--1 ~ 3.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)41AB-----30 ~ 119.5--40 ~ 120---0.7 ~ 0.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)4.51AB-----30 ~ 119.7--40 ~ 120--1 ~ 4.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)51AB-----30 ~ 119.5--40 ~ 120--1 ~ 4.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)5.51AB-----30 ~ 119.7--40 ~ 120--1.5 ~ 5.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)5.51AB-----30 ~ 119.7--40 ~ 120---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)61AB-----30 ~ 119.5--40 ~ 120--2 ~ 5.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)61AB-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)6.51AB-----30 ~ 119.7--40 ~ 120--2 ~ 6.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)6.51AB-----30 ~ 119.7--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)71AB-----30 ~ 119.7--40 ~ 120--2 ~ 6.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)71AB-----30 ~ 119.7--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)81AB-----30 ~ 119.5--40 ~ 120--2 ~ 7.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)81AB-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)101AB-----30 ~ 119.5--40 ~ 120--2 ~ 9.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)101AB-----30 ~ 119.5--40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41AC-----30 ~ 1190.5 ~ 1.9-40 ~ 120--1 ~ 3.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41AC-----30 ~ 1190.5 ~ 1.9-40 ~ 120---0.7 ~ 0.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)4.51AC-----30 ~ 119.70.5 ~ 2.2-40 ~ 120--1 ~ 4.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)51AC-----30 ~ 1190.5 ~ 2.4-40 ~ 120--1 ~ 4.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51AC-----30 ~ 119.70.5 ~ 2.7-40 ~ 120--1.5 ~ 5.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51AC-----30 ~ 119.70.5 ~ 2.7-40 ~ 120---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61AC-----30 ~ 1190.5 ~ 2.9-40 ~ 120--2 ~ 5.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61AC-----30 ~ 1190.5 ~ 2.9-40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51AC-----30 ~ 119.70.5 ~ 3.2-40 ~ 120--2 ~ 6.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51AC-----30 ~ 119.70.5 ~ 3.2-40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)71AC-----30 ~ 119.50.5 ~ 3.4-40 ~ 120--2 ~ 6.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)71AC-----30 ~ 119.50.5 ~ 3.4-40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)81AC-----30 ~ 1190.5 ~ 3.9-40 ~ 120--2 ~ 7.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)81AC-----30 ~ 1190.5 ~ 3.9-40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)101AC-----30 ~ 1190.5 ~ 4.9-40 ~ 120--2 ~ 9.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)101AC-----30 ~ 1190.5 ~ 4.9-40 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)41AG-----30 ~ 119.5-21 ~ 6040 ~ 120--1 ~ 3.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)41AG-----30 ~ 119.5-21 ~ 6040 ~ 120---0.7 ~ 0.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)4.51AG-----30 ~ 119.7-21 ~ 6040 ~ 120--1 ~ 4.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)51AG-----30 ~ 119.5-21 ~ 6040 ~ 120--1 ~ 4.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)5.51AG-----30 ~ 119.7-21 ~ 6040 ~ 120--1.5 ~ 5.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)5.51AG-----30 ~ 119.7-21 ~ 6040 ~ 120---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)61AG-----30 ~ 119.5-21 ~ 6040 ~ 120--2 ~ 5.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)61AG-----30 ~ 119.5-21 ~ 6040 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)6.51AG-----30 ~ 119.7-21 ~ 6040 ~ 120--2 ~ 6.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)6.51AG-----30 ~ 119.7-21 ~ 6040 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)71AG-----30 ~ 119.7-21 ~ 6040 ~ 120--2 ~ 6.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.16mm(JIS)71AG-----30 ~ 119.7-21 ~ 6040 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)81AG-----30 ~ 119.5-21 ~ 6040 ~ 120--2 ~ 7.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)81AG-----30 ~ 119.5-21 ~ 6040 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)101AG-----30 ~ 119.5-21 ~ 6040 ~ 120--2 ~ 9.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 100/-0.18mm(JIS)101AG-----30 ~ 119.5-21 ~ 6040 ~ 120---1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41AR-----30 ~ 119.3--40 ~ 1200.2 ~ 1.9-1 ~ 3.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41AR-----30 ~ 119.3--40 ~ 1200.2 ~ 1.9--0.7 ~ 0.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)4.51AR-----30 ~ 119.7--40 ~ 1200.2 ~ 2.2-1 ~ 4.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)51AR-----30 ~ 119.3--40 ~ 1200.2 ~ 2.4-1 ~ 4.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51AR-----30 ~ 119.7--40 ~ 1200.2 ~ 2.7-1.5 ~ 5.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51AR-----30 ~ 119.7--40 ~ 1200.2 ~ 2.7--1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61AR-----30 ~ 119.3--40 ~ 1200.2 ~ 2.9-2 ~ 5.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61AR-----30 ~ 119.3--40 ~ 1200.2 ~ 2.9--1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51AR-----30 ~ 119.5--40 ~ 1200.2 ~ 3.2-2 ~ 6.49--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51AR-----30 ~ 119.5--40 ~ 1200.2 ~ 3.2--1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)71AR-----30 ~ 119.7--40 ~ 1200.2 ~ 3.4-2 ~ 6.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)71AR-----30 ~ 119.7--40 ~ 1200.2 ~ 3.4--1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)81AR-----30 ~ 119.3--40 ~ 1200.2 ~ 3.9-2 ~ 7.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)81AR-----30 ~ 119.3--40 ~ 1200.2 ~ 3.9--1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)101AR-----30 ~ 119.3--40 ~ 1200.2 ~ 4.9-2 ~ 9.99--

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/08mm(JIS)101AR-----30 ~ 119.3--40 ~ 1200.2 ~ 4.9--1.5 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41AT-----30 ~ 119.4-10 ~ 4540 ~ 120--1 ~ 3.99-0.1 ~ 11.3

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)41AT-----30 ~ 119.4-10 ~ 4540 ~ 120---0.7 ~ 0.990.1 ~ 11.3

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)4.51AT-----30 ~ 119.7-10 ~ 4540 ~ 120--1 ~ 4.49-0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)51AT-----30 ~ 119.4-10 ~ 4540 ~ 120--1 ~ 4.99-0.1 ~ 14.1

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51AT-----30 ~ 119.7-10 ~ 4540 ~ 120--1.5 ~ 5.49-0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)5.51AT-----30 ~ 119.7-10 ~ 4540 ~ 120---1 ~ 1.490.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61AT-----30 ~ 119.4-10 ~ 4540 ~ 120--2 ~ 5.99-0.1 ~ 16.9

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)61AT-----30 ~ 119.4-10 ~ 4540 ~ 120---1.5 ~ 1.990.1 ~ 16.9

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51AT-----30 ~ 119.7-10 ~ 4540 ~ 120--2 ~ 6.49-0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 4 Day(s) 10+0.02/06mm(JIS)6.51AT-----30 ~ 119.7-10 ~ 4540 ~ 120---1.5 ~ 1.990.1 ~ 50

Loading...

 

Basic Information

Shape type One-step Material SKD61 Shaft diameter tolerance -0.01/-0.02
Tip gradient tolerance ±0.015 Surface treatment No Step (Step shape of the second step) No second step